Column Control DTX

E1412A 6.5-Digit High-Accuracy Multimeter, C-Size

Data Sheets

Exceptional performance in a single-slot VXI module

The Keysight Technologies E1412A 6.5-Digit Multimeter is a C-size, 1-slot, message-based VXI module. This multimeter’s wide product functionality includes volts, amps, ohms, and frequency with advanced tests including limit checks to drive a TTL output and DC voltage ratios. Standard measurements include ac/dc voltage, AC/DC current, 2- and 4-wire Ω, plus frequency/period. When measuring DCV, this multimeter can deliver 65 range changes per second and 30 function changes per second.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX