Column Control DTX

8765A/B/C/D Microwave SPDT Switches

Technical Overviews

Introduction

 

Features and description

  • High isolation
  • Exceptional reliability, long life (5 million cycles)
  • Excellent repeatability (± 0.03 dB)
  • Unterminated

 

The Keysight Technologies, Inc. 8765 family of switches is designed for microwave instrumentation and ATE systems and features excellent electrical and mechanical performance.

 

The 8765A and 8765B are equipped with SMA connectors and operate from DC to 4 and 20 GHz respectively. The higher performance 8765C and D switches operate from DC to 26.5 GHz with 3.5 mm connectors, and 40 GHz with 2.4 mm connectors.

 

For applications that call for 2.92 mm connectors, Option 292 can be ordered with the 8765D. All the switches are available with voltage options covering any drive voltage between 4.5 volts and 32 volts DC. Where performance data is required, Option UK6 includes a print out of test results.

 

This family of switches was designed from the ground up for maximum dependability and performance. The switches are all designed to operate within their specifications for 5 million cycles with better than 0.03 dB of insertion loss repeatability at 25 °C.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX