Column Control DTX

87104/87106A, B, C Multiport Coaxial Switches

Technical Overviews

High performance multiport switches for microwave and RF instrumentation and system

  • SP4T and SP6T configuration
  • Magnetic latching
  • Repeatability of 0.03 dB typical up to 5 million cycles ensures
  • accurate system measurements and reduces calibration intervals
  • Excellent isolation, typically >90 dB at 26.5 GHz
  • Opto-electronic indicators and interrupts
  • Terminated ports
  • TTL/5 V CMOS compatible (optional)

 

Modern automated test systems demand higher accuracy and performance than ever before. The Keysight Technologies, Inc. 87104A/B/C and 87106A/B/C multiport switches offer improvements in insertion loss repeatability and isolation necessary to achieve higher test system performance. Long life, repeatability, and reliability lowers the cost of ownership by reducing calibration cycles and increasing test system uptime and are vital to ATS measurement system integrity over time.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX