Column Control DTX

Choosing the Right DC System Power Supply

Technical Overviews

 Basic and High-Performance DC Power Supplies

• Reliable

• Programmable

• Affordable

• Practical

Reliable Power

We may live in an unpredictable world, but not when it comes to DC power for test. The Keysight Technologies, Inc. DC system power supplies are consistent, reliable performers, ready to handle the most demanding applications. Our high-performance system solutions meet the most exacting needs for production test applications, while our basic DC power supplies provide essential features for a tight budget. In each case, you get stable, clean DC power at a great price, with the features you need and the day-to-day reliability you expect from Keysight.

• Excellent performance — low noise, excellent line and load regulation, fast transient response

• Programmable — GPIB or RS-232 interfaces, SCPI and VXIplug&play drivers

• Flexible — single and dual range, single/dual/triple outputs, 30 W to 200 W

• Affordable — industry-leading price/performance

Power to Choose

What type of power do you need? Keysight gives you choices. Our 6600 Series high performance sources provide precise control over a range of output power levels with highly accurate measurements, so you can meet the most exacting needs for automated test applications. Keysight "E" series power supplies are available with a wide range of output levels, all providing essential capabilities at an economical price, with low ripple and noise, excellent regulation, and Keysight’s trade-mark reliability. Whether you need a low-power source to provide bias power to circuits, to characterize components, or to make fast measurements, Keysight gives you power to choose.

E363X: Power to the Bench

Keysight E3631A - E3634A power supplies are designed for bench automation in R&D design and QA verification. Even at value prices, these power supplies deliver great features and power. Their low noise and excellent regulation are essential for R&D engineers who need to evaluate assemblies or applications, and for test engineers who need to develop repair strategies for production.

Hybrid regulation techniques create a denser, lighter package and a smaller footprint — key considerations when bench space is at a premium. Front panel output connections enable ease-of-use, while GPIB and RS-232 interfaces make for a versatile power source.

Key Features

• Power up to 200 watts and voltage ranges up to 50 volts

• Low noise and excellent regulation

• Overvoltage and overcurrent protection (except E3631A)

• Built-in GPIB and RS-232 interfaces

• Dual-range outputs in the E3632A, E3633A, and E3634A for great coverage of voltage and current for various applications

• Triple output on the E3631A allows for flexibility in mixed-signal applications (such as providing analog and digital bias power) and for tracking feature ± 25 V outputs

• Front and rear output on E3633A and E3634A

• 3-year warranty

Typical Applications

• General Purpose Bench Testing either in R&D or in Production

• QA Verification

E364X: Basic System Power

The Keysight E3640A - E3649A power supplies fill the gap between manual bench power supplies and high-performance system supplies, offering unmatched performance and functionality at a great price. They’re designed for moderate speed test where automation is important and throughput is not critical. These single- and-dual-output, dual-range power supplies are ideal for contract manufacturers and OEMs who need to perform basic electronic functional tests on a variety of products quickly and economically.

All models support GPIB and RS-232 for quick connectivity. SCPI (Standard Commands for Programmable Instruments) keeps programming fast and simple. Less than 90 ms output settling time keeps throughput high without the need for a down programmer. Up to five store/recall states help minimize programming time while accelerating test. Remote sensing capability ensures output stability with longer leads.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX