Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

X-Parameters

NVNA Nonlinear Measurements and ADS Simulation and DesignKeysight's X-parameters* functionality can help you overcome a key challenge in RF engineering, namely that of nonlinear impedance differences, harmonic mixing, and nonlinear reflection effects that occur when components are cascaded under large signal operating conditions. X-parameters help solve this complex cascading problem: if you measure the X-parameters of a set of components individually, you can calculate the X-parameters and hence the nonlinear transfer function of any cascade made from them. Calculations based on X-parameters are usually performed within a harmonic balance simulator environment.

Use the tabs below to locate technical resources on the development and use of X-parameters, as well as information on Related Products and Solution Partners.

See Measurement Solution Example: X-Parameter Measurements

X-parameters" is a trademark of Keysight Technologies, Inc. The X-parameters format and underlying equations are open and documented. For more information on the use of this trademark, refer to X-parameters Open Documentation, Trademark Usage & Partnerships.

What's New

Refine the List

remove all refinements

By Geography

By Partner Type

1-2 of 2

Sort:
Maury Microwave Corporation 

Maury Microwave Corporation

Whatever your load pull needs Maury Microwave Corporation has the solution. Maury is Keysights only Global Solutions Partner in non-50Ω impedance control with comprehensive load pull solutions based on Keysights PNA-X and Maurys IVCAD measurement and modeling device characterization software.

Solutions Partner

Modelithics, Inc. 

Modelithics, Inc.

MODELITHICS, INC. is a leading-edge technology company providing comprehensive MW and RF measurement services, as well as highly accurate, scalable, first-pass design quality measurement-based models of RF and MW components and semiconductor devices.

Solutions Partner