Master your 400G design
The M8040A is a highly integrated BERT for physical layer characterization and compliance testing. With data rates up to 64 Gbaud, it covers all flavors of 400 GbE standards.
Achieve high-throughput and measurement quality in production test with the new M9111A PXIe source/measure unit.
Eliminate the need for instrument programming and create custom tests quickly with BenchVue Test Flow.
FieldFox processors are faster than ever. Speed improvements include: 4x faster spectrum analyzer sweep, 2x faster CAT sweep, and 2x faster VNA sweep.
The M8040A is a highly integrated BERT for physical layer characterization and compliance testing. With data rates up to 64 Gbaud, it covers all flavors of 400 GbE standards.
Get a low-frequency E5061B ENA series network analyzer and choose your frequency to help keep your wireless budgets in check.
Accelerate S-parameter measurements with a test solution based on a 32-port PXI vector network analyzer and customized software for faster, easier high-speed digital cable testing.
Make better noise and ripple measurements on your DC power supplies with the low-noise Keysight solution: an S-Series oscilloscope, power rail probe and high-sensitivity current probe. Now 30% off!
The M1971E, 55/60 to 90 GHz waveguide harmonic mixers provide an effective measurement solution with Keysight’s signal analyzers and oscilloscopes for wideband signal analysis.