Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-3 of 3

Sort:
Using WaferPro Express with B2200A Switch Matrix
We demonstrate sequencing measurements on packaged devices using a B2200A switch matrix, E5270B source measurement unit and socket test fixture. In this paper, we successfully automated the measurement of 8 BJT devices in a single 24 pin package.

Seminar Materials 2016-12-21

PDF PDF 2.35 MB
Semiconductor Parametric Test: Back to Basics Part 2
The "Back to Basics Part 2" seminar provides practical tips and techniques on making fast pulse IV measurements and practical capacitance measurement considerations.

Webcast - recorded

Small signal, low level, DC Parametric measurements: Back to Basics Part 1
The "Back to Basics Part 1" seminar provides practical tips and techniques on making low level DC Parametric measurements.

Webcast - recorded