Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Discontinued Keysight and HP Frequency Counter Products [Discontinued]

Support by Product Model Number:

Refine the List

By Industry/Technology

By Type of Content

By Product Category

1-25 of 108

Sort:
5370B Precision Time-Interval Universal Counter [Obsolete]
The Keysight 5370B precison time-interval universal counter offers unsurpassed single-shot resolution...

Product/Service 2017-02-01

Cable and Connector Care
Accelerated Education Curriculum: Training for fundamentals of connector care

Classroom Training

Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Data Sheet 2015-10-12

All Webcast On-Demand Recordings
Access the free, On-Demand (recorded) webcasts

Webcast

Can you advise of alternatives to printing and acquiring screen images from the various Keysight Analyzers equipped with only a GP-IB interface?
There are several way to retrieve screenshots.

FAQ 2014-02-18

E1725C Time Interval Analyzer [Obsolete]
The Keysight E1725C combines a fast measurement sampling rate with a large 512K memory and advanced analysis capabilities.

Product/Service 2012-11-28

E1743A Clock Jitter Analysis Software [Obsolete]
The Keysight E1743A is a tool for digital designers to understand and reduce jitter.

Product/Service 2012-11-28

E1744A Token Ring Jitter Analysis Software [Obsolete]
The Keysight E1744A provides both general purpose jitter measurements and interoperability testing as defined by the IEEE 802.5 standard.

Product/Service 2012-11-28

E1742A Tributary Jitter Analysis Software [Obsolete]
The Keysight E1742A is a powerful tool for network equipment designers who are integrating new SONET/SDH technologies with their existing telecommunications equipment.

Product/Service 2012-11-28

5335A Universal Counter, 200 MHz [Obsolete]
The Keysight 5335A 200 MHz counter offers high-resolution measurement power, standard GPIB interfacing, and many features for user convenience.

Product/Service 2012-11-28

E1748A Network Synchronization Measurement Software [Obsolete]
The Keysight E1748A software integrates the measurement functions of the E1740A or 1725C time interval analyzers.

Product/Service 2012-11-28

E1747A Timing Pattern Analysis Software [Obsolete]
The Keysight E1747A, when used with E1741A time interval analysis software, helps you focus your development.

Product/Service 2012-11-28

E1740A Time Interval Analyzer Module [Obsolete]
The Keysight E1740A module provides a 2-slot VXI card solution for high-performance measurement.

Product/Service 2012-08-11

E1741A Time Interval Analyzer Software [Obsolete]
The Keysight E1741A software extends the power of the E1740A or E1725C time interval analyzer.

Product/Service 2012-08-11

5347A Microwave Counter/Power Meter, 20 GHz [Obsolete]
The Keysight 5347A 20 GHz microwave counter/power meter offers the convenience of a single instrument that makes frequency and power measurements with accuracy and resolution.

Product/Service 2012-08-11

5361B Pulse/CW Microwave Counter, 40 GHz [Obsolete]
The Keysight 5361B offers both high-precision pulse and CW performance up to 40 GHz.

Product/Service 2012-08-11

5384A Frequency Counter, 10 Hz to 225 MHz [Obsolete]
The Keysight 5384A frequency counter utilizes interpolar-enhanced reciprocal counting to provide outstanding performance at a low cost.

Product/Service 2012-08-11

5385A Frequency Counter, 10 Hz to 1 GHz [Obsolete]
The Keysight 5385A frequency counter utilizes interpolar-enhanced reciprocal counting to provide outstanding performance at a low cost.

Product/Service 2012-08-11

5386A Frequency Counter, 3 GHz [Obsolete]
The Keysight 5386A frequency counter offers prescaled measurements to 3 GHz based on gallium arsenide (GaAs) technology.

Product/Service 2012-08-11

5314A Basic Universal Counter [Obsolete]
The Keysight 5314A universal counter combines excellent performance and traditional quality with an attractive price...

Product/Service 2012-08-11

53305A Phase Analysis Software [Obsolete]
The Keysight 53305A phase analysis software is used with the 53310A modulation domain analyzer. The 53305A provides a clear picture of your RF system performance

Product/Service 2012-08-11

5373A Modulation Domain Pulse Analyzer [Obsolete]
The Keysight 5373A modulation domain pulse analyzer provides built-in functions for pulsed signal analysis and is ideal for applications requiring radar and EW signal characterization.

Product/Service 2012-08-11

5334B Universal Counter, 100 MHz [Obsolete]
The Keysight 5334B 100 MHz counter offers high-resolution measurement power with signal conditioning, triggering, and external arming features to handle a range of demanding measurement applications.

Product/Service 2012-08-11

5315A Portable Universal Counter, 100 MHz [Obsolete]
The Keysight 5315A is a low-cost portable bench version of the 5316B high-performance universal counter.

Product/Service 2012-08-11

5350B 20 GHz CW Microwave Counter [Obsolete]
The Keysight 5350B provides fast and precise measurements from 10 Hz to 20 GHz and features microwave components ...

Product/Service 2012-08-11

1 2 3 4 5 Next