这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

显微镜、定位和光学

按产品型号支持:

1-25 / 102

排序:
5530 Laser Calibration System - Technical Overview
Brochure for 5530 Laser Calibration System, for laser-based machine tool calibration

手册 2017-03-26

PDF PDF 2.99 MB
5530 Laser Calibration System Components - Selection Guide
Components selection guide for Keysight 5530 Dynamic Calibrator System

选型指南 2017-02-24

PDF PDF 2.68 MB
10753B/C Laser Tripods - Data Sheet
Adjustable and stable mounting for laser interferometric calibration of machine tools

产品资料 2016-10-31

PDF PDF 1.14 MB
5530 Dynamic Calibrator - Data Sheet
System and component specifications for 5530 Laser Calibration System

产品资料 2016-08-08

E1738A Air Temperature/Pressure/Humidity Sensor - Data Sheet
This environmental sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

产品资料 2016-03-14

函数/任意波形发生器
函数/任意波形发生器

应用说明 2013-12-12

pdf pdf 955 Bytes
Laser Interferometer Electronics - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Laser Interferometer Electronics.

促销资料 2012-07-24

PDF PDF 737 KB
55282A Flatness Accessory Kit - Data Sheet
With 5530 and 55281A, the kit measures flatness in 3 dimensions of a surface plate and machine bed, or measures way straightness of solid objects, such as machine tool ways and master straight edges.

产品资料 2012-07-04

PDF PDF 746 KB
E1735A USB Axis Module Data Sheet
The Keysight E1735A USB Axis Module is the electronic interface for the 5519A/B laser head used in the Keysight 5530 Laser Calibration System.

产品资料 2012-07-04

55280B Linear Measurement Kit Data Sheet

产品资料 2012-07-04

PDF PDF 115 KB
E1737A Material Temperature Sensor - Data Sheet
This material temperature sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

产品资料 2012-07-04

10768A Diagonal Measurement Kit - Data Sheet

产品资料 2012-07-04

PDF PDF 268 KB
55281A Angular Optics Kit

产品资料 2012-07-04

PDF PDF 110 KB
55290B Rotary Axis Measurement Kit - Data Sheet

产品资料 2012-07-04

PDF PDF 628 KB
55290A Angular Position Measurement Kit - Data Sheet
The 55290A calibrates rotational axes in turning and machining centers. It performs calibrations on full, partial or multiple rotations and improves angular positioning accuracy when possible.

产品资料 2012-07-04

PDF PDF 490 KB
E1736A USB Sensor Hub Data Sheet

产品资料 2012-07-04

Are you getting the most from your machine tool operations?

手册 2012-06-18

PDF PDF 172 KB
10897D High Resolution VME Laser Axis Board
The Keysight 10897D High Resolution VME Laser Axis Board offers outstanding position resolution and low noise, resulting in unsurpassed positioning repeatability and accuracy compared to previous laser systems.

产品资料 2012-05-08

PDF PDF 258 KB
10898D High Resolution Dual Laser Axis Board
The Keysight 10898D dual axis board combines the same excellent resolution of the 10897D board together with increased slew rates and even better noise performance.

产品资料 2012-05-08

PDF PDF 246 KB
Laser Interferometer Systems - Quick Fact Sheet
The QFS provides the list of components in 6 areas to configure a system to enable precision measurement of position changes. A complete system is comprised of one or more components from each area.

促销资料 2012-05-08

PDF PDF 417 KB
E1827A 2-Axis Interferometer, Yaw - Quick Fact Sheet
The E1827A features pre-aligned optical sensors, excellent beam parallelism, low non-linearity error and low thermal drift. Machined datums aid in positioning the unit and reduce alignment effort.

促销资料 2012-05-08

PDF PDF 411 KB
Laser Interferometer Systems Position Calculations - Quick Fact Sheet
This QFS provides equations calculating positions from raw interferometer data for Keysight laser interferometer systems.

促销资料 2012-04-20

PDF PDF 500 KB
Laser Interferometer Systems Compensation Number Calculations - Quick Fact Sheet
This QFS provides various ways of calculating the compensation number for Keysight laser interferometer systems when operating in an air environment.

促销资料 2012-04-20

PDF PDF 495 KB
5517A/B/C/CL/D/DL/EL/FL/GL Laser Heads for Transducer Systems - Quick Fact Sheet
5517x are He-Ne lasers sources that provide highly stable and accurate 633 nm wavelength. A variety of Zeeman split frequencies, beam size and power levels are available. MTBF>50,000 hours typical.

促销资料 2012-04-06

PDF PDF 460 KB
Laser Interferometer Beam Directing Optics - Quick Fact Sheet

促销资料 2012-03-16

PDF PDF 445 KB

1 2 3 4 5 下一页