Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

PXI Products

Support by Product Model Number:

101-125 of 531

Sort:
PXI Multiplexer Switch Module - Data Sheet
The PXI multiplexer switch module data sheet provides specifications and product ordering information for M9101A, M9102A and M9103A

Data Sheet 2017-01-30

M9260A PXIe Audio Analyzer Startup Guide
M9260A PXIe Audio Analyzer

Quick Start Guide 2017-01-13

M9260A PXIe Audio Analyzer Programming Guide
M9260A PXIe Audio Analyzer

Programming and Syntax Guide 2017-01-13

PDF PDF 2 KB
FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

Application Note 2017-01-05

FPGA Implementation of a Digital-PLL Using FPGAflow - Application Note
This application note demonstrates the capabilities of Keysight M3300A AWG and digitizer PXIe combo module to implement closed-loop controls

Application Note 2017-01-05

FPGA Implementation of a LUT-Based Input Processing - Application Note
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). It implements a piecewise first-order linear approximation of a nonlinear function.

Application Note 2017-01-05

M9260A PXIe Audio Analyzer LabView Drive Help File
(Extract this zipped file to a local drive.) Help system for the M9260A PXIe Audio Analyzer LabVIEW drive help file

Help File 2017-01-01

FILE FILE 877 KB
IVI Programming Guide for InfiniiVision M924xA PXIe Oscilloscopes
This guide provides an overview of programming the Keysight M9241/42/43A PXIe oscilloscopes using the IVI-COM driver.

Programming and Syntax Guide 2017-01-01

PDF PDF 629 KB
[ECU Testing] Perform Automatic Input/Output Static Characteristics Tests on the Bench
Ever wanted an automatic manufacturing test environment for design evaluation?

Brochure 2016-12-28

PDF PDF 482 KB
M9485A PXIe Vector Network Analyzer Modules - Startup Guide
The scope of this Startup Guide is to detail the processes of receiving and installing the network analyzer module and cables that compose the Keysight M9485A PXIe Vector Network Analyzer module.

Quick Start Guide 2016-12-19

PDF PDF 1.78 MB
Increase PA/FEM Component Test Efficiency with MIPI® RFFE and SPI Bus Test Techniques
This note describes methods to characterize and validate RFFE and SPI serial bus performance on new wireless PA and FEM devices.

Application Note 2016-12-16

Keysight M9155/6/7C PXI Coaxial Switches and M9161D PXI Solid State Switch
Installation, verification, service and maintenance for M9155/6/7C and M9161D

User Manual 2016-11-25

PDF PDF 781 KB
M9391A PXIe Vector Signal Analyzer and M9381A PXIe Vector Signal Generator - Startup Guide
Startup Guide for the Keysight M9391A PXIe Vector Signal Analyzer and the Keysight M9381A PXIe Vector Signal Generator. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and make a first measurement. Completing the steps in this guide, users should then refer to the Programming Guide and driver references to develop their interface to the instrument

Quick Start Guide 2016-11-23

PDF PDF 66.49 MB
M9393A Startup Guide
Startup Guide for the M9393A PXIe Vector Signal Analyzer. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and make a first measurement. Completing the steps in this guide, users should then refer to the Programming Guide and driver references to develop their interface to the instrument.

Quick Start Guide 2016-11-22

PDF PDF 9.69 MB
M9300A Startup Guide
Startup Guide for the M9300A PXIe Frequency Reference. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot problems.

Quick Start Guide 2016-11-22

PDF PDF 7.06 MB
M9379A PXIe RF Amp Module SFP Web Help (User Manual)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The M9379A SFP help includes the information for M9379A standalone operation.

Help File 2016-11-18

HTML HTML
M9010A PXIe 10-slot Chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9010A PXIe 10-slot, Gen 3 Chassis.

Data Sheet 2016-11-16

M9005A PXIe 5-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9005A PXIe 5-slot chassis.

Data Sheet 2016-11-09

M9485A PXIe Multiport Vector Network Analyzer - Data Sheet
This data sheet provides technical specifications for the PXI M9485A PXIe Vector Network Analyzer. This also includes M9376A PXIe VNA Receiver and M9340A PXIe Distributor technical specifications.

Data Sheet 2016-11-02

PDF PDF 3.90 MB
M9379A RF Amplifier - Data Sheet
The Keysight M9379A PXI RF Amp including two amplifiers, RF switches and a programmable step attenuator is designed to operate with the Keysight M9485A PXIe Vector Network Analyzer (VNA).

Data Sheet 2016-10-18

PDF PDF 1.67 MB
M9018A Memory Information and Procedures
M9018A, M9021A Memory Information and declassification procedures.

Reference Guide 2016-10-01

PDF PDF 129 KB
M937xA PXIe Vector Network Analyzer Modules - Data Sheet and Technical Specs
Data sheet and Technical Specs for the M937xA PXIe Vector Network Analyzer module.

Data Sheet 2016-09-30

PDF PDF 1.78 MB
M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

Data Sheet 2016-09-23

M9290A CXA-m PXIe X-Series Signal Analyzer - Configuration Guide
The CXA-m PXIe signal analyzer configuration guide contains information to help you configure your M9290A to meet your specific requirements.

Configuration Guide 2016-09-07

PDF PDF 1.81 MB
M9290A CXA-m PXIe Signal Analyzer - Product Fact Sheet
The CXA-m PXIe signal analyzer offers fully-specified performance up to 26.5 GHz with a rich set of measurement capabilities in a modular format.

Brochure 2016-09-07

PDF PDF 499 KB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next