您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

PXI 產品

依產品型號搜尋可用的支援:

1-25 / 534

排序:
MTEK Series - Legacy ATE SystemTester Upgrade Kit
MTEK Series - Legacy ATE System Upgrade -Keysight Technologies and Marvin Test Solutions. Easily extend the life of your legacy semiconductor ATE with this low-cost, PXI-based, add-on solution

型錄 2017-09-16

PDF PDF 451 KB
High-speed Signal Processing with Low Latency Feedback System for Quantum Bit Evaluation

型錄 2017-09-06

PDF PDF 483 KB
Bus multi-channel real-time decoding
Using M3100A PXIe Digitizer module with programmable FPGA option and M3602A software to implement a SPI decoder

型錄 2017-09-06

PDF PDF 432 KB
BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

型錄 2017-09-06

PDF PDF 431 KB
Building a Radar Target Simulator
Using M3302A PXIe AWG and Digitizer Combination module to create a custom Transmitter-Receiver Tx-Rx simulator

型錄 2017-09-06

PDF PDF 414 KB
Radio Test, Reference Solution for Military, Public Safety & Avionics Radio Communications
This brochure describes the technical features and benefits of Keysight's Radio Test Reference Solution - hardware and software configurations for testing tactical and public safety radio.

型錄 2017-09-01

PDF PDF 2.65 MB
PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

目錄 2017-09-01

PDF PDF 10.82 MB
Radio Test Solution for Military, Public Safety, and Avionics Radio Communications
This configuration guide provides hardware and software options for Keysight's Radio Test Reference Solution

配置設定指南 2017-09-01

Quantum Researchers Toolkit + Labber - S5060A Solution Brief
Overview of solutions for researchers in quantum information systems identifying and improving the performance of single quantum bit (qubit) and multi-qubit architectures. Solutions includes modular instrumentation and Labber software.

解決方案簡介 2017-08-04

PDF PDF 1.25 MB
PC Tested Configurations with PXI/AXIe Chassis - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

技術總覽 2017-08-04

PDF PDF 1.99 MB
M9336A PXIe I/Q Arbitrary Waveform Generator - Data Sheet
The M9336A PXIe arbitrary waveform generator provides multiple independent or synchronized signal outputs with exceptional performance in a single PXIe slot.

產品型錄 2017-07-24

Introduction to the KtMAwg IVI.NET Driver
This document provides brief information about the M9336A IVI.NET driver, and the hardware and software requirements of the M9336A instrument.

輔助說明檔 2017-07-18

HTML HTML 283 KB
多機箱設計師
這套互動式工具可協助您配置和安裝 PXIe 和 AXIe 多機箱系統。

配置設定指南 2017-06-29

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

產品型錄 2017-06-28

M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

產品型錄 2017-06-28

M9336A PXIe AWG - Key Capabilities on YouTube

基本展示 2017-06-28

M9336A PXle I/Q Arbitrary Waveform Generator Operation Guide
This guide includes the Startup Guide, User Guide and SFP Help of the M9336A instrument.

操作手冊 2017-06-20

CHM CHM 85.20 MB
M9336A PXle I/Q Arbitrary Waveform Generator Startup Guide
Includes procedures to help you unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot your product.

快速入門指南 2017-06-20

PDF PDF 77.15 MB
M9336A Supplemental Information
Provides AWG information intended to supplement the information in the M9336A User Guide and the M9336A Programming Guide. Specifically, this spreadsheet either contains information that is more suitable for a spreadsheet format or requires the calculating capabilities of a spreadsheet.

輔助說明檔 2017-06-20

XLS XLS 22 KB
IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

技術總覽 2017-06-14

IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

技術總覽 2017-06-14

M9260A soft front panel and LabVIEW help files
(Extract this zipped file to a local drive.) Help system for the M9260A PXI Local Oscillator Soft Front Panel software. Includes product introduction, tour of the SFP UI, user-task procedures, and troubleshooting.

輔助說明檔 2017-05-31

ZIP ZIP 2.29 MB
用於 5G、航太與國防以及量子技術的新型 PXIe 儀器
5G、航太與國防以及量子技術的新型

新聞資料 2017-05-31

M924XA InfiniiVision PXIe Modular Oscilloscopes - Data Sheet
The M924XA PXIe modular oscilloscopes utilize Keysight’s InfiniiVision benchtop oscilloscope technology and packages it for PXI.

產品型錄 2017-05-15

M9341A PXIe Digital I/O - Data Sheet
The Keysight M9341A Digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI Vector Network Analyzer (VNA) installed in the same PXI chassis

產品型錄 2017-05-15

PDF PDF 1.43 MB

1 2 3 4 5 6 7 8 9 10 ... 下一頁