Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Millimeter-wave and Microwave GaAs Mixers

Support by Product Model Number:

Refine the List

By Type of Content

By Product Category

1 of 1

Sort:
TC676 110 GHz Double Balanced Mixer 1GG5-8045 - Data Sheet
The TC676 is a broadband diode ring mixer that can be operated in fundamental and harmonic mixing modes. The mixer is double balanced when operated with external LO and IF baluns. The TC676 is fabricated in the MB6A low–barrier integrated diode process at WPTC. Beam leads allow the device to be mounted directly on a thin–film circuit..

Data Sheet 2010-01-20

PDF PDF 617 KB