Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

Electronic Measurement

Support by Product Model Number:

26-50 of 307

Sort:
Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

Technical Overview 2016-09-06

Millimeter Wave Frequency Extenders from VDI for Keysight MW Signal Generators - Technical Overview
Keysight X-Series signal generators, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

Technical Overview 2016-09-05

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Technical Overview 2016-08-17

3D Models for N2135A Programmable NFC 3-in-1 Antenna (IGES, SAT, Step, and PKG Formats)
3D models are useful when designing holding fixtures for the antenna. In the zip file are IGES, SAT, Step, and PKG format models.

Technical Overview 2016-07-18

ZIP ZIP 4.40 MB
3D Models for N2134A Programmable NFC 3-in-1 Antenna (IGES, SAT, Step, and PKG Formats)
3D models are useful when designing holding fixtures for the antenna. In the zip file are IGES, SAT, Step, and PKG format models.

Technical Overview 2016-07-18

ZIP ZIP 4.38 MB
3D Models for N2116A Programmable NFC 3-in-1 Antenna (IGES, SAT, Step, and PKG Formats)
3D models are useful when designing holding fixtures for the antenna. In the zip file are IGES, SAT, Step, and PKG format models.

Technical Overview 2016-07-18

ZIP ZIP 4.16 MB
N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s
N8241A arbitrary waveform generator (AWG) is capable of creating high-resolution waveforms for radar, satellite, and frequency agile communication systems.

Technical Overview 2016-06-03

U9400A/C Solid State FET Transfer Switches - Technical Overview
The U9400A/C solid state FET transfer switch technical overview provides an overview of transfer switches and their applications, mechanical drawings, technical specifications for the product, and more.

Technical Overview 2016-06-02

PDF PDF 1.25 MB
L Series Multiport Electromechanical Coaxial Switches - Technical Overview
This technical overview of the economically-priced L7104A/BC and L7106A/B/C terminated and L7204A/BC and L7206A/B/C unterminated multiport coaxial switches, DC to 26.5 GHz, provides a product overview, description, applications, specifications and ordering information.

Technical Overview 2016-04-26

E6966B IMS-SIP Network Emulator - Technical Overview
The E6966B IMS-SIP network emulator allows you to efficiently test the performance and functionality of cellular user equipment in an all-IP IMS-SIP environment.

Technical Overview 2016-04-19

T3100S Series NFC Test Systems - Technical Overview
This technical overview shows the elements and specifications that create the T3100S Series Test Systems for NFC testing during product development, R&D, pre-conformance and final certification.

Technical Overview 2016-04-13

J7211A/B/C Attenuation Control Units - Technical Overview
The J7211A/B/C attenuation control unit technical overview provides an overview, application information and complete instrument specifications.

Technical Overview 2016-04-06

PDF PDF 2.23 MB
FieldFox RF Analyzer N9912A 4/6 GHz - Technical Overview
Learn how the Keysight FieldFox RF Analyzer solves wireless service providers toughest challenges. FieldFox is the most integrated handheld instrument for wireless installation and maintenance on the market today.

Technical Overview 2016-03-29

N9923A FieldFox Handheld RF Vector Network Analyzer 4/6 GHz - Technical Overview
Keysight’s FieldFox RF VNA is the world’s most accurate handheld network analyzer. Learn how its built-in QuickCal capability enables field calibration without a cal kit and find out how you can make network analysis measurements in the field easier, convenient, and more reliable.

Technical Overview 2016-03-28

N1810/1/2 Coaxial Switches - Technical Overview
This technical overview describes the N181X coaxial switch series. It includes a description of the many different options available that make the series very versatile. Also included are detailed line drawings and specification tables for each switch.

Technical Overview 2016-03-22

87406B Coaxial Matrix Switch Product Overview
This 12 page technical overview contains product description,top line specs, and ordering information for high performance multiport switches for microwave and RF instrumentation and systems.

Technical Overview 2016-02-09

PDF PDF 1.70 MB
87300B,C,D and 87301B,C,D,E Directional Couplers - Technical Overview
This technical overview describes a family of broadband coaxial directional couplers for microwave test interface unit designs and bench top applications.

Technical Overview 2016-02-09

DCA Probes Accessories - Technical Overview
See recommended DCA probes and accessories for sampling oscilloscopes.

Technical Overview 2016-01-27

PDF PDF 4.92 MB
Multi-channels Attenuation Control Units J7204A/B J7205A/B - Technical Overview
The technical overview describes the J7204A/B and J7205A/B multi-channel attenuation control unit features and benefits, applications and specifications.

Technical Overview 2015-09-23

Millimeter Wave Frequency Extenders - Technical Overview
Keysight X-Series signal analyzers, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

Technical Overview 2015-08-27

mm-wave Source Modules from OML, Inc. for PSG Signal Generators - Technical Overview
Keysight PSG signal generator capabilities can be extended up to 500 GHz, when paired with high power mm-wave source modules from OML.

Technical Overview 2015-08-18

87405C 100 MHz to 18 GHz Preamplifier

Technical Overview 2015-08-08

87204/87206A, B, C Multiport Coaxial Switches - Technical Overview
This document contains product description, top line specs, and ordering information for high performance multiport switches for microwave and RF instrumentation and systems. Additional model# 70611A Products: 87206B, 87204A, 87204B, 87204C, 87206A, 87206B, 87206C

Technical Overview 2015-07-29

PDF PDF 1 MB
N9311X RF and Microwave Accessory Kit for Low-cost Handheld and Benchtop Solutions
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. These accessories provide you with a complete solution for your measurement needs.

Technical Overview 2015-07-22

PDF PDF 674 KB
87104/87106A,B,C Multiport Coaxial Switches - Technical Overview
This 12 page technical overview contains product description,top line specs, and ordering information for high performance multiport switches for microwave and RF instrumentation and systems.

Technical Overview 2015-07-17

Previous 1 2 3 4 5 6 7 8 9 10 ... Next