这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

函数/任意波形发生器

按产品型号支持:

1-25 / 76

排序:
M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

用户手册 2016-11-29

M8195A Arbitrary Waveform Generator – User’s Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

迅速开始指南 2016-07-01

PDF PDF 3.86 MB
M8196A Arbitrary Waveform Generator - Getting Started Guide
The M8196A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

用户手册 2016-05-01

用于 M8195A 的 M8197A 同步模块 ― 用户指南
M8197A 同步模块支持多达 4 个 M8195A 任意波形发生器模块,使具有 16 个模拟通道的相位相干多通道发生器系统实现完全的同步。

用户手册 2016-04-19

81195A Optical Modulation Generator Software User Guide
This document describes how to install and use the 81195A Optical Modulation Generator Software.

用户手册 2016-02-23

PDF PDF 9.29 MB
MD1 Soft Front Panel Help System - Help File
(Save file to computer before use) Help system for the MD1 Soft Front Panel (SFP). LabVIEW driver for MD1 digitizers. Includes detailed API documentation of all driver functions.

帮助文件 2015-10-15

CHM CHM 9.74 MB
N8241A/N8242A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

用户手册 2015-10-09

PDF PDF 87 KB
M9330A, M9331A, N6030A, N6031A, N6032A, N6033A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

用户手册 2015-10-08

PDF PDF 85 KB
Trueform 系列波形发生器—操作和服务指南(PDF 格式)
包含 Trueform 系列的操作、编程和服务信息,采用便于打印的 PDF 格式。

运行手册 2015-10-07

N8241A/N8242A Arbitrary Waveform Generators User's Guide
User's Guide.

用户手册 2015-10-01

PDF PDF 3.96 MB
Trueform 系列波形发生器—操作和服务指南(CHM 格式)
包含 Trueform 系列的操作、编程和服务信息,采用 Microsoft® 已编译的 HTML 帮助(CHM)格式。如欲查看帮助文件,先将 ZIP 文件下载到本地硬盘,随后把 CHM 文件解压到本地硬盘上的文件夹中。只需把 CHM 文件下载到计算机中,无需连接网络即可查看文件。

运行手册 2015-09-10

IVI Driver Reference
Keysight's IVI drivers simplify the creation and maintenance of instrument control applications in a variety of development environments.

帮助文件 2015-07-28

ZIP ZIP 1.33 MB
LabVIEW G Programming Information
This help file contains LabVIEW G programming guidelines and reference information for the M9330A Series Arbitrary Waveform Generator.

帮助文件 2015-07-28

ZIP ZIP 1.24 MB
Comparison: 33220A/33250A to 33500B/33600A Trueform Series Waveform Generators – Migration Guide
This migration guide provides a comparison of the 33220A/33250A and their replacement, the 33500B/33600A Trueform Series waveform generators.

参考指南 2015-05-21

M8195A 任意波形发生器――用户指南(适用于修订版 1 硬件的旧版本)
M8195A 是一款 65 GSa/s 任意波形发生器,具有业界最高的速度、带宽和通道密度。它能够灵活地生成速率达 32 Gbaud 的信号,并为器件极限测试提供纯净的失真信号。

用户手册 2015-05-01

33210A Function/Arbitrary Waveform Generator Service Guide
33210A Function/Arbitrary Waveform Generator Service Guide

服务手册 2014-11-01

PDF PDF 2.79 MB
M8195A 任意波形发生器 — 入门指南
M8195A 是一款 65 GSa/s 任意波形发生器,具有业界最高的速度、带宽和通道密度。它能够灵活地生成速率达 32 Gbaud 的信号,并为器件极限测试提供纯净的失真信号。

迅速开始指南 2014-10-01

33210A 10 MHz 函数/任意波形发生器快速入门教程
33210A 10 MHz 函数/任意波形发生器快速入门教程

迅速开始指南 2014-10-01

33210A 函数任意波形发生器用户指南
33210A 函数任意波形发生器用户指南

用户手册 2014-08-01

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

参考指南 2014-08-01

任意波形生成基础,AWG 入门教程
此入门教程探讨了任意波形生成的特点和基础知识,以及市场上现有的各种实施方法。它还举例说明了如何生成数字信号、多电平信号、PAM4 信号、无线波形和调制波形、多载波以及相干光信号。

参考指南 2014-08-01

33210A Function/Arbitrary Waveform Generator External Timebase Installation Instructions-Option 001
33210A Function/Arbitrary Waveform Generator External Timebase Installation Instructions-Option 001

安装手册 2014-08-01

PDF PDF 660 KB
M8190A 任意波形发生器—用户指南
M8190A 是一款 12 GSa/s 任意波形发生器,不仅具备卓越的信号保真度和最高的采样率,而且提供每通道高达 2 GSa 的波形存储器以及 3 种不同的高带宽输出路径,能够极大地满足您的应用需求。

用户手册 2014-04-10

M8190A 任意波形发生器—入门指南
M8190A 确保高达 80 dBc SFDR 的测量精度,它的高动态范围和出色的垂直分辨率可以让您充满信心地测试器件,而不是信号源。

迅速开始指南 2014-04-01

Trueform 系列波形发生器—操作和服务指南(WebHelp 格式)
包含 Trueform 系列的操作、编程和服务信息(WebHelp 格式)。WebHelp 文件提供跨平台解决方案,可在大多数互联网浏览器中查看帮助信息。注意:WebHelp 文件要求使用网络连接查看。

运行手册 2014-03-27

1 2 3 4 下一页