这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

802.11 WLAN

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

1-18 / 18

排序:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

产品资料 2017-04-29

89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

技术总览 2015-04-16

Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview
Wireless Local Area Network (WLAN) Technology Fundamentals - Course Overview

产品资料 2014-07-31

PDF PDF 233 KB
PSA WLAN Measurement Personality - Technical Overview
This 16 page technical overview highlights the key features and benefits of the PSA Series Option 217, WLAN measurement personality. Demonstrations and explanations are also included.

技术总览 2013-11-25

89601B/BN-BHJ, -B7R, -B7Z WLAN, 89600 VSA Software - Technical Overview
Gain greater insight into wireless LAN signals with the 89600 VSA software for 802.11a/b/g/n/ac modulation analysis.

技术总览 2013-06-21

PDF PDF 3.43 MB
89601X-B7R VXA WLAN Modulation Analysis Technical Overview
Expand the powerful analysis capabilities of the 89601X VXA vector signal analyzer measurement application WLAN modulation analysis. Learn more in this technical overview and self-guided demonstration. (Option B7R)

产品资料 2009-03-25

E8871 802.11n Wireless Library

技术总览 2008-02-21

RFIC Examples

技术总览 2008-02-21

89607A WLAN Test Suite Software
Speed standards-based testing of your 802.11a/b/g WLAN transmitter with the 89607A WLAN test suite software.

产品资料 2007-01-17

使用VSA执行802.11测量服务技术数据

产品资料 2004-11-08

N4010A Option H01 Technical Overview
N4010A special option wireless LAN 802.11b/g test component for the Keysight GS-8300 WLAN Test System

技术总览 2004-07-21

PDF PDF 668 KB
Signal Studio for WLAN 802.11 Option 417 Technical Overview
A 4-page overview of Signal Studio for 802.11 WLAN covering the main features, benefits, and ordering information.

技术总览 2003-12-11

E4438C Signal Studio for 802.11b WLAN Product Overview - Data Sheet
A 2-page overview of the main features, benefits, and ordering information for E4438C Option 405.

产品资料 2003-07-14

PDF PDF 211 KB
Designing Wireless LANs Using Advanced Design System Datasheet
This live, interactive e-Learning course provides a detailed presentation of WLAN 802.11a technology and its implementation in Keysight's Advanced Design System (ADS).

产品资料 2002-12-20

PDF PDF 55 KB
Signal Studio for 802.11g WLAN E4438C-415 Technical Overview
A 2-page overview of the main features, benefits, and ordering information for E4438C Option 415.

产品资料 2002-10-11

PDF PDF 124 KB
E4438C Signal Studio for 802.11a WLAN Product Overview - Data Sheet
A 2-page overview of the main features, benefits, and ordering information for E4438C Option 410.

产品资料 2002-08-12

PDF PDF 60 KB
E443xB Signal Studio for 802.11a WLAN Product Overview - Data Sheet
A 2-page overview of the main features, benefits, and ordering information for E443xB Option 410.

产品资料 2002-02-28

PDF PDF 133 KB
E443xB Signal Studio for 802.11b WLAN Product Overview
A 2-page overview of the main features, benefits and ordering information for E443xB Option 405.

产品资料 2001-06-27

PDF PDF 55 KB