这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

VXI 产品

按产品型号支持:

26-50 / 55

排序:
Using VXI to Reduce Test-System Size and Cost
describes how how VXI hardware and updated software can simplify the redesign of older test systems

应用说明 2001-04-10

Design Verification for Mobile Phones
A European manufacturer of mobile phones is using HP VEE to dial-up higher profits and greater market share.

应用说明 2001-04-09

Transition-time Converters - Application Note
The Keysight 15432B, 15433B, 15434B, 15435A, and 15438A are converters that have been designed to convert

应用说明 2001-03-27

Adder/Splitter/Inverter - Application Note
Keysight Adder/Splitter/Inverter

应用说明 2001-03-26

An Introduction to the Keysight E6432A Plug and Play Driver
Today's VXI instruments communicate with application programs through plug&play drivers. In some cases, these drivers are just one way to communicate.

应用说明 2001-03-26

PDF PDF 393 KB
Custom Switch Matrices
Over a period of more than ten years, Keysight has developed a standard design and manufacturing process for making high performance custom switch matrices. Keysight designs matrices that are optimized for your application and specifications. This Product Note describes what a switch matrix does...

应用说明 2001-01-17

PDF PDF 1.15 MB
TS-5550 Cellular Phone Functional Test Platform (PN TS-5550)
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

应用说明 2000-08-01

Increasing Test System Throughput with IEEE 1394: Keysight E8491B
The Measure of a System No matter how sophisticated or complete a test system, the ultimate measure of its worth is the rate at which it can turn out tested (good) products - in a word, throughput. Throughput is affected by a variety of factors, important among which is the choice of slot...

应用说明 2000-04-01

PDF PDF 478 KB
VXI Test System Signal Switching
Test System Signal Switching One of the most complex tasks in automating a test system is ensuring that measurement accuracy is not compromised by the test and power signals....

应用说明 2000-01-01

PDF PDF 546 KB
Parallel Cell/Traffic Generator and Analyzer System: Configuration Guide
The Keysight E4829B Parallel Cell/Traffic Generator and Analyzer System is a comprehensive verification and debugging tool for today's cell-based communication designs, such as ATM chips, ASICs, hubs, switches and cross-connects. Connecting to parallel interfaces, such as the 8/16 bit wide UTOPIA...

应用说明 1997-11-01

PDF PDF 519 KB
Facility Management
In this Application Note following the description of the facility management application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description Large...

应用说明 1997-11-01

PDF PDF 121 KB
Environmental/Autoclave Testing
In this Application Note following the description of the environmental/autoclave testing application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description...

应用说明 1997-11-01

PDF PDF 92 KB
Wastewater Treatment
In this Application Note following the description of the wastewater treatment application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description...

应用说明 1997-11-01

PDF PDF 104 KB
Commercial Energy Conservation
In this Application Note following the description of the commercial energy conservation application measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description...

应用说明 1997-11-01

PDF PDF 106 KB
Appliance Testing
In this Application Note following the description of the appliance testing application, measurement and control requirements for characterizing devices are discussed. Then, Keysight VXI-based data acquisition suitable for such an application is listed. Description Household and commercial...

应用说明 1997-11-01

PDF PDF 110 KB
Pilot Plant Monitoring
In this Application Note following the description of the pilot plant monitoring application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description Pilot plants...

应用说明 1997-11-01

PDF PDF 120 KB
Rolling Mill
In this Application Note following the description of the rolling mill application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition suitable for such an application is listed. Description Steel, aluminum, fiberglass...

应用说明 1997-11-01

PDF PDF 82 KB
Canning Process Characterization
Following the description of the canning process application, measurement and control requirements for characterizing the process are discussed, then in this Application Note, Keysight data acquisition equipment suitable for such an application is listed. Description In the canning industry...

应用说明 1997-11-01

PDF PDF 94 KB
Pharmaceutical Process Control
In this Application Note following the description of the pharmaceutical process control, application measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-Based data acquisition equipment suitable for such an application is listed. Description...

应用说明 1997-11-01

PDF PDF 113 KB
Pumping Station Control
In this Application Note following the description of the pumping station control application, measurement and control requirements for characterizing the process are discussed. Then, Keysight VXI-based data acquisition equipment suitable for such an application is listed. Description...

应用说明 1997-11-01

PDF PDF 110 KB
Parallel Cell/Traffic Generator and Analyzer System: Keysight E4829B and E4821A
The Keysight E4829B Parallel Cell/Traffic Generator and Analyzer System is used in research and development to verify the correct functional operation and performance of ATM designs from parallel interfaces. See the attached Product Overview for more information.

应用说明 1996-08-01

PDF PDF 103 KB
Jet Engine Testing (AN 1270-10)
Jet engine performance is measured under a wide range of operating conditions using HP VXI based systems and components. Description A jet engine is a complex machine, capable of producing thousands of pounds of thrust at altitudes from sea level to 50,000 feet. Some engines are designed...

应用说明 1995-06-01

PDF PDF 43 KB
On-Road Vehicle Testing (AN 1270-6)
In Application Note 1270-6 on-road prototype vehicle performance characterization is accomplished by the use of a 13 slot VXI Data Acquisition System and computerized real time data analysis.

应用说明 1995-06-01

PDF PDF 49 KB
Airframe Testing (AN 1270-8)
Hundreds of strain and stress points on an airframe and wings are measured with a high-speed Keysight VXI Data Acquistion System. Description A newly designed aircraft must be thoroughly tested before it can be flown. Hydraulic stress testing is a common technique for checking the strength and...

应用说明 1995-06-01

PDF PDF 70 KB
Electronic Heater Valves Testing (AN 1270-4)
Production testing of heater/air conditioning system valves is performed on high speed HP automatic test systems with minimum operator interface. This Application Note describes a typical HP VXI system configuration for testing automotive heater/air-conditioning system valves.

应用说明 1995-06-01

PDF PDF 39 KB

以前 1 2 3 下一页