이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

PXI / AXIe / DAQ 및 모듈러 솔루션

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

1-25 / 234

정렬방식:
Coherent Optical Communications Test Challenges - Application Note
This Application Note focuses on the test and troubleshooting of next-generation fiber-based communication systems tasked with supporting 100 Gb/s, 400 Gb/s data rates and higher.

어플리케이션 노트 2017-08-31

PDF PDF 1.70 MB
How to Select Test Instrumentation for Temperature Profiling of Battery Charge and Discharge
Make accurate battery charge and discharge temperature measurements so that you can make the appropriate capacity or life span trade-off, and improve the reliability of your product or device

어플리케이션 노트 2017-08-17

Battery Temperature Profiling While Charging and Discharging - Application Note
Temperature profiling is crucial as the charging and discharging rate of battery-powered devices inadvertently heats up the batteries. Here are ways to perform this task efficiently and effectively.

어플리케이션 노트 2017-08-17

Using BenchVue to Create and Execute Scan Lists on 3497xA Data Acquisition Units - Application Note
Lean how Keysight's BenchVue software can be used with 3497xA data acquisition units to easily create state information, quickly build automated tests drive measurements to actionable insights faster.

어플리케이션 노트 2017-07-03

PDF PDF 1.43 MB
MIMO 및 빔포밍 특성 분석을 개선하기 위한 교정 기법 - 백서(영어)
본 백서는 멀티 채널 테스트 수신기가 통신 송신기 설계의 MMO 및 빔포밍 성능을 효과적으로 특성 분석 및 시각화하는 데 필요한 교정 방법에 초점을 맞추고 있습니다.

어플리케이션 노트 2017-06-13

Make Better AC RMS Measurements with Your Digital Multimeter - Application Note
learn about the complexity of ac rms measurements and how to deal with them

어플리케이션 노트 2017-06-12

Essential Components of Data Acquisition Systems (AN 1386)
To help you choose a system that meets your needs, this article gives an overview of the components that make up the typical data acquisition system and examines some of the advantages and disadvantages of the different component types and configurations.

어플리케이션 노트 2017-05-22

Achieve Accurate Resistance Measurements with the Keysight 34980A Multifunction Switch Measure Unit
This application note provides an overview of how to make an accurate 2-wire, 3-wire and 4-wire resistance measurements with the Keysight 34980A

어플리케이션 노트 2017-05-16

How to Characterize a DC-DC Converter Using a DAQ and BenchVue Software - Application Note
This application note provides an easy, step-by-step approach for measuring and plotting several characteristics of a DC-DC converter using Keysight’s 34970A/72A DAQs with BenchVue software.

어플리케이션 노트 2017-05-04

Basic Oscilloscope Fundamentals - Application Note
This application note provides an overview of basic oscilloscope fundamentals. You will learn what an oscilloscope is and how to use oscilloscopes.

어플리케이션 노트 2017-04-25

PXI가 쉬워졌습니다.
PXI 테스트 구축이 쉬워졌습니다.

어플리케이션 노트 2017-04-11

Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

어플리케이션 노트 2017-03-30

PDF PDF 6.16 MB
M901x PXIe 섀시 전력 계산기
Allows you to enter 외기 온도, 고도, AC 공급 전압 등을 입력할 수 있고 섀시 모듈에 대한 총 가용 전력을 계산합니다.

분석 툴 2017-03-27

Declassification of the M924XA Modular Oscilloscopes - White Paper
Product declassification and security for M9241A, M9242A, M9243A.

어플리케이션 노트 2017-03-14

PDF PDF 630 KB
5G Massive MIMO로의 발전: 빔포밍 시뮬레이션 및 측정 - 애플리케이션 개요(영어)
매우 복잡한 시스템을 시뮬레이션, 설계 및 테스트하는 데 필요한 도구를 포함하여 5G 에코시스템 내에서 Massive MIMO 기술을 개발 및 구현하기 위한 새로운 요구사항을 개략적으로 소개합니다.

어플리케이션 노트 2017-02-23

Optimize your wideband test solution
download new application note: Optimize your wideband test solution

어플리케이션 노트 2017-02-21

PXI 테스트 개발 및 테스트 시스템 속도 가속화 - 어플리케이션 노트(영어)
PXI 테스트 개발 및 테스트 시스템 속도 가속화 - 어플리케이션 노트

어플리케이션 노트 2017-02-14

FPGA Implementation of a Digital-PLL Using FPGAflow - Application Note
This application note demonstrates the capabilities of Keysight M3300A AWG and digitizer PXIe combo module to implement closed-loop controls

어플리케이션 노트 2017-01-05

FPGA Implementation of a LUT-Based Input Processing - Application Note
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). It implements a piecewise first-order linear approximation of a nonlinear function.

어플리케이션 노트 2017-01-05

FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

어플리케이션 노트 2017-01-05

MIPI® RFFE 및 SPI 버스 테스트 기법으로 PA/FEM 콤포넌트 테스트 효율성 증가 (영어)
S8900A PA 테스트 솔루션은 무선 모바일 디바이스용 RF 전력 앰프/프런트 엔드 모듈(PA/FEM)을 테스트하기 위한 차세대 소프트웨어를 소개합니다.

어플리케이션 노트 2016-12-16

Download latest M8195A AWG application notes - Explore the possibilities in signal generation
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

어플리케이션 노트 2016-12-09

Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

어플리케이션 노트 2016-12-08

Testing 5G: Time to Throw Away the Cables - Article Reprint Microwave Journal
This article describes the test challenges of 5G technology, and sets the scene for what lies ahead to test 5G at mmWave frequencies, almost all over the air (OTA) without cables.

어플리케이션 노트 2016-11-30

PDF PDF 3.25 MB
Applying a Very Wide-Bandwidth Millimeter-Wave Testbed to Power Amplifier DPD - White Paper
It explores a new wideband millimeter-wave testbed approach using digital technology and compact millimeter-wave converters to generate and analyze very wide-bandwidth millimeter-wave test signals.

어플리케이션 노트 2016-11-22

1 2 3 4 5 6 7 8 9 10 다음