Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

PXI / AXIe / DAQ & Modular Solutions

Support by Product Model Number:

Refine the List

retirer tout le raffinement

By Industry/Technology

By Type of Content

Par catégorie de produit

226-234 of 234

Sort:
Electronic Heater Valves Testing (AN 1270-4)
Production testing of heater/air conditioning system valves is performed on high speed HP automatic test systems with minimum operator interface. This Application Note describes a typical HP VXI system configuration for testing automotive heater/air-conditioning system valves.

Application Note 1995-06-01

PDF PDF 39 KB
Airframe Testing (AN 1270-8)
Hundreds of strain and stress points on an airframe and wings are measured with a high-speed Keysight VXI Data Acquistion System. Description A newly designed aircraft must be thoroughly tested before it can be flown. Hydraulic stress testing is a common technique for checking the strength and...

Application Note 1995-06-01

PDF PDF 70 KB
Vehicle Body Testing (AN 1270-5)
Application Note 1270-5 describes how an HP System submits a vehicle to a variey of test track stress conditions and measures the resulting performance on material fatigue and stress.

Application Note 1995-06-01

PDF PDF 44 KB
Prototype Jet Engine Characterization (AN 1270-3)
In Application Note 1270-3 a 13 slot VXI Data Acquisition System is used during the testing of jet engine prototypes to log data on a multitude of performance parameters to refine design characteristics.

Application Note 1995-06-01

PDF PDF 48 KB
Jet Engine Testing (AN 1270-10)
Jet engine performance is measured under a wide range of operating conditions using HP VXI based systems and components. Description A jet engine is a complex machine, capable of producing thousands of pounds of thrust at altitudes from sea level to 50,000 feet. Some engines are designed...

Application Note 1995-06-01

PDF PDF 43 KB
HP 75000 Model D20 Digital Functional Test System
The Keysight 75000 Model D20 Digital Functional Test System is designed for functional testing of digital devices in manufacturing where high test throughput and low cost-per-channel are required. This Product Note contains major sections on hardware, software, mixed signal testing, handshaking...

Application Note 1991-08-01

PDF PDF 1.46 MB
DC Power Supply Handbook (AN 90B)
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1978-01-01

PDF PDF 5 MB
DC Power Supply Handbook (AN 90)
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1967-10-01

PDF PDF 4.05 MB
Characterizing and Use of Sampling Oscilloscopes Probe and Accessories (AN 44D)
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1964-02-01

PDF PDF 5.81 MB

Previous 1 2 3 4 5 6 7 8 9 10