1-5 of 5

Sort:
Using WaferPro Express with B2200A Switch Matrix
We demonstrate sequencing measurements on packaged devices using a B2200A switch matrix, E5270B source measurement unit and socket test fixture. In this paper, we successfully automated the measurement of 8 BJT devices in a single 24 pin package.

Seminar Materials 2016-12-21

PDF PDF 2.35 MB
Automating SPICE Library Validation
Recorded webcast and slide set for a Model Quality Assurance (MQA) webcast held on October 22, 2013.

Seminar Materials 2013-10-22

MQA: Automating Library Validation
MQA is the industry standard qualification platform that assists modeling experts and model users to perform comprehensive model qualification with an knowledge-based, rules-driven approach.

Seminar Materials 2013-10-22

PDF PDF 1.48 MB
Measurement Based FET Modeling using Artifical Neural Networks (ANN)
This presentation was given by Jianjun Xu with introduction by David Root as part of the Innovations in EDA Webcast Series.

Seminar Materials 2012-02-07

PDF PDF 2.51 MB
Setting up IC-CAP WaferPro for On-Wafer Measurements
IC-CAP WaferProIs is an extremely powerful test plan suite, for on-Wafer DC/CV and RF device modeling measurements.

Seminar Materials 2011-06-22

PDF PDF 3.07 MB