By Topic

By Industry/Technology

By Type of Content

By Product Category

51-75 of 8026

Sort:
Is option RTS necessary for streaming with bandwidths greater than 40 MHz?
Option RTS is necessary for streaming bandwidths greater than 40 MHz. Either real-time option, RT1 or RT2, is required. Even though these options are license key enabled, they require the analyzer to have B85, B1X, B2X, or B5X.

FAQ 2016-10-07

Is Option RTS a license key or hardware upgrade?
Option RTS is a hardware and license key upgrade. Therefore, this upgrade requires the analyzer to be returned to Keysight.

FAQ 2016-10-07

Why is Option DP2 or B40 recommended on the spectrum analyzer (EXA, MXA, PXA) with the EMI Measurement Application(N6141A)?
Time Domain Scan (TDS), Monitor Spectrum, and Amplitude Probability Distribution (APD) all require 2 GB of Capture memory (option DP2). Option B40 includes DP2, so having either option B40 or DP2 will work equally as well for N6141A.

FAQ 2016-10-07

What adapters come with a high frequency (44 to 50 GHZ) UXA (N9040B) or PXA (N9030B) mm-wave analyzers?
UXA and PXA millimeter wave analyzers are shipped with adapters to make it easier to connect to devices with 2.4 mm, 3.5 mm, SMA, and 2.92 mm (type K) connectors.

FAQ 2016-10-07

Where are the SDS’s (safety datasheets) for products located?
Product-related SDS (MSDS's) for all Keysight products are available from our customer facing Regulatory Compliance web page. If a product review on this website produces no SDS (MSDS) results, then this means there is no hazardous material associated with the product. For example, N9010A is not on the list.

FAQ 2016-10-07

For my UXA Signal Analyzer, what applications support option H1G (1 GHz Analysis Bandwidth) and what additional functionality does it provide?
Option H1G also includes the B2X digitizer. Therefore, option H1G is supported by all applications that support B2X up to at least 255 MHz bandwidth. Option H1G additionally provides 1 GHz analysis bandwidth for some other measurement applications.

FAQ 2016-10-07

Free Trial Licenses for N6841A
Overview of & links to all trial licenses within the N6841A

FAQ 2016-10-05

How do I upgrade my N9935A/36A/37A/38A/60A/61A/62A FieldFox Handheld Microwave Spectrum Analyzer?
N9935A/36A/37A/38A/60A/61A/62A FieldFox Handheld Microwave Spectrum Analyzer Trial Option Licenses and Upgrades

FAQ 2016-10-03

Torque Wrench used with M1971E

FAQ 2016-10-01

Take the Lead in 5G Wireless Technology
Being first and best in 5G wireless communication depends on tools that let you explore new signals, scenarios and topologies. Keysight’s 5G solutions are ready to enable deeper insights as you, and we, evolve with the standard.

FAQ 2016-09-28

Infiniium Oscilloscope HDD/SDD in Secure Environments
This FAQ talks about how to deal with Infiniium oscilloscope HDD/SDD in secure environments if you need to send oscilloscopes in for calibration.

FAQ 2016-09-26

Licensing and Download FAQ
Frequently asked questions related to licensing and downloading Keysight EEsof EDA software

FAQ 2016-09-23

Can I use FieldFox’s GPS frequency reference as a reference for other devices?
GPS and FieldFox

FAQ 2016-09-23

Explore the Newest Release of HeatWave and More
List of product-specific release information for HeatWave.

FAQ 2016-09-23

I am using FieldFox’s Channel Scanner mode (Option 312) to collect data. When I plot the data using Google Earth, it combines all the channels. Is the
FAQ for Channel utility

FAQ 2016-09-19

Licensing and Download FAQ
Frequently asked questions related to licensing and downloading Keysight EEsof EDA software

FAQ 2016-09-16

Explore the Newest Release of SystemVue and More
List of product-specific release information for SystemVue

FAQ 2016-09-16

How do I get started with ADS?
Watch this short video and you will learn how to navigate through the ADS environment to create a new workspace, build a new schematic, and run a simulation. To watch the video, go to http://www.keysight.com/find/starting-ads

FAQ 2016-09-11

Explore the Newest Release of ADS and More
List of product-specific release information for Advanced Design System

FAQ 2016-09-09

What is CalReady? Does FieldFox have internal cal standards?
FAQ

FAQ 2016-09-08

What are the internal cal standards in FieldFox used for?
FAQ

FAQ 2016-09-08

Does QuickCal depend on the annual factory calibration?
FAQ

FAQ 2016-09-08

During my FieldFox calibration I get an error message “Failure to compute calibration steps. Check for missing calibration standards or insufficient f
FAQ

FAQ 2016-09-08

All M9214A Digitizer Instrument Drivers
Supported models: M9214A

FAQ 2016-09-04

How can I open the PandaBoard to run basic SIPro and PIPro analyses?
Download the imported Advanced Design System (ADS) PandaBoard workspace for signal integrity and power integrity.

FAQ 2016-09-01

Previous 1 2 3 4 5 6 7 8 9 10 ... Next