Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

251-275 sur 750

Tri:
Microwaves & RF article: Enhancing Analysis Of Spurious Emissions
Enhancing analysis of spurious emissions shows that understanding the test instrument and measured signal can impact speed and accuracy.

Article 2011-11-07

Defect Coverage of Boundary-Scan Tests - Article Reprint
This paper discusses the potential and challenges with some defects when using the "PCOLA/SOQ" metric model in boundary scan test coverage.

Article 2011-11-04

PDF PDF 245 KB
Test Coverage: What Does It Mean when a Board Test Passes? - Article Reprint
Defining board test coverage as a percentage of devices or nodes having tests does not accurately portray coverage. This paper explores an alternative 'defect universe' to better depict test coverage.

Article 2011-10-27

PDF PDF 89 KB
A New Probing Technique for High-Speed/High-Density Printed Circuit Boards - Article Reprint
This paper discusses how in-circuit test access can be maintained, even on highly dense gigabit logic boards.

Article 2011-10-24

PDF PDF 341 KB
Microwave Journal Article: Raising the Bar on Advanced Signal Simulation Using an AWG

Article 2011-09-08

Microwave Journal Article: Addressing the Challenges of Wideband Waveform Generation and Analysis

Article 2011-09-08

LTE-Advanced…Already?
Article reprint from OSP magazine detailing the additional changes LTE-Advanced brings to the Network already working to implement 3GPP LTE.

Article 2011-09-01

PDF PDF 695 KB
LED Measurement Options at ICT - Article Reprint
This paper reviews current methods and constraints of LED color testing methodologies.

Article 2011-08-08

PDF PDF 306 KB
A Primer on Test Options - Article Reprint
This paper discusses why ICT remains the best option for high-volume electronics manufacturing, with its flexibility to provide a myriad of test options to meet different manufacturing needs.

Article 2011-08-08

PDF PDF 269 KB
ICT Boundary Scan Development Steps - Article Reprint
This paper discusses how test point access and good data can make a big difference in the success of your boundary scan test. Best practises for boundary scan test development are also highlighted.

Article 2011-08-08

PDF PDF 411 KB
Successful ICT Boundary Scan Implementation - Article Reprint
This paper details eight steps which can help you get the best possible boundary scan test coverage with your i3070 in-circuit tester.

Article 2011-08-08

PDF PDF 111 KB
Ultra-wideband radar system design article in EE Times

Dossier 2011-07-27

Accounting for Dynamic Behavior in FET Device Models
This application note shows that one of the easiest and most insightful ways of testing the large-signal high-frequency capabilities.

Article 2011-07-25

PDF PDF 593 KB
LTE-Advanced testing: What to expect
Even as the first deployments of LTE capture widespread public attention, the LTE standard is evolving. In December 2010, LTE-Advanced was introduced in Release 10 of the 3GPP specifications.

Article 2011-06-30

Integrated Solutions for Testing Wireless Communication Systems
IEEE Communications Magazine, Topics in Radio Communications article on SystemVue test solutions, June 2011.

Article 2011-06-02

PDF PDF 1.04 MB
Solutions for Nonlinear Characterization of High-Power Amplifiers - Article
The article was written by Keith Anderson and published in the Wireless Design magazine

Article 2011-05-02

The Coming of Age of the Software Communications Architecture
Microwave Jounral article reprint on Software Defined Radio (SDR) technology, development tools for complex waveforms and radio applications in aerospace/defense and commercial applications.

Article 2011-04-24

PDF PDF 1.61 MB
Multichannel scopes enable MIMO RF testing
This article discusses troubleshooting techniques with time-coherent multichannel scopes and 89600 VSA software to gain insight into error mechanisms affecting their hardware EVM performance and system-level RF transmitter performance budgets.

Article 2011-04-12

EE Times: Time-domain simulations of high-speed links with X parameters

Article 2011-03-29

The CTIA Wireless 2011 MIMO OTA Expert Forum
The ever increasing spectrum efficiency requirements of MIMO mobile devices in 4G networks challenge designers to implement multiple antennas into small form factor.

Article 2011-03-24

Tackling the Mixed-signal Testing Challenges of SDR
Software-defined radios (SDR) utilize a combination of FPGAs, DSPs and analog/RF designs to achieve the radio’s system performance.

Article 2011-03-09

Don't worry, be happy: Design, test, verification support for LTE-Advanced is here
Link to Agilent product review in the February 2011 EETimes.

Article 2011-02-14

In-Circuit Tester - N5747A High-Power Power Supply - Case Study
This paper discusses the first successful implementation of the Keysight N5747A high-power power supply on a customer product - a networking board project.

Étude de cas 2011-02-11

PDF PDF 1.12 MB
EE Times & Agilent Blog: Tradeoff: Dynamic range and bandwidth in signal analysis
Two different ways of looking at noise figure.

Article 2011-01-23

Latin America: Pushing the Boundaries of Test-Article Reprint
A first-hand stock taking of the EMS scene in Brazil and Mexico from an engineer's road trip.

Article 2011-01-13

PDF PDF 966 KB

Précédente ... 11 12 13 14 15 16 17 18 19 20 ... Page suivante