Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Soporte Técnico

Function / Arbitrary Waveform Generators

Support by Product Model Number:

1-25 de 75

Ordenar:
M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

Manual del usuario 2016-11-29

M8195A Arbitrary Waveform Generator – User’s Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Guía de inicio rápido 2016-07-01

PDF PDF 3.86 MB
M8197A Synchronization Module for M8195A – User’s Guide
The M8197A synchronization module for up to 4 M8195A arbitrary waveform generator modules enables a fully synchronous, phase coherent multi-channel generator system with up to 16 analog channels.

Manual del usuario 2016-07-01

M8196A Arbitrary Waveform Generator - Getting Started Guide
The M8196A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Manual del usuario 2016-05-01

81195A Optical Modulation Generator Software User Guide
This document describes how to install and use the 81195A Optical Modulation Generator Software.

Manual del usuario 2016-02-23

PDF PDF 9.29 MB
MD1 Soft Front Panel Help System - Help File
(Save file to computer before use) Help system for the MD1 Soft Front Panel (SFP). LabVIEW driver for MD1 digitizers. Includes detailed API documentation of all driver functions.

Archivo de ayuda 2015-10-15

CHM CHM 9.74 MB
N8241A/N8242A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

Manual del usuario 2015-10-09

PDF PDF 87 KB
M9330A, M9331A, N6030A, N6031A, N6032A, N6033A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

Manual del usuario 2015-10-08

PDF PDF 85 KB
N8241A/N8242A Arbitrary Waveform Generators User's Guide
User's Guide.

Manual del usuario 2015-10-01

PDF PDF 3.96 MB
M8190A Arbitrary Waveform Generator - User's Guide
The M8190A is a 12 GSa/s Arbitrary Waveform Generator. It combines excellent signal fidelity with highest sampling rates. It offers up to 2 GSa waveform memory per channel and three different high bandwidth output paths to ideally address applications.

Manual del usuario 2015-10-01

Trueform Series Waveform Generators - Operating and Service Guide (CHM format)
Contains operating, programming, and servicing information for the Trueform Series in Microsoft® Compiled HTML Help (CHM) format. To view the Help file, download the ZIP file to your local hard drive and then extract the contained CHM file to a folder on your local hard drive. Once you have downloaded the CHM file to your computer, an internet connection is not required in order to view the Help file.

Manual de operaciones 2015-09-10

IVI Driver Reference
Keysight's IVI drivers simplify the creation and maintenance of instrument control applications in a variety of development environments.

Archivo de ayuda 2015-07-28

ZIP ZIP 1.33 MB
LabVIEW G Programming Information
This help file contains LabVIEW G programming guidelines and reference information for the M9330A Series Arbitrary Waveform Generator.

Archivo de ayuda 2015-07-28

ZIP ZIP 1.24 MB
Fundamentals of Arbitrary Waveform Generation, AWG Primer- Reference Guide
This primer discusses characteristics and fundamentals of arbitrary waveform generation and the different implementations available in the market. It also shows examples how to generate digital, multi-level and PAM4 signals, wireless and modulated waveforms, multi-carrier as well as coherent optical signals.

Guía de consulta 2015-06-01

Comparison: 33220A/33250A to 33500B/33600A Trueform Series Waveform Generators – Migration Guide
This migration guide provides a comparison of the 33220A/33250A and their replacement, the 33500B/33600A Trueform Series waveform generators.

Guía de consulta 2015-05-21

M8195A Arbitrary Waveform Generator - User's Guide (old version for rev. 1 hardware)
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Manual del usuario 2015-05-01

Trueform Series Waveform Generators - Operating and Service Guide (PDF format)
Contains operating, programming, and servicing information for the Trueform Series in PDF format, which is optimized for hardcopy printing.

Manual de operaciones 2014-12-01

33210A Function/Arbitrary Waveform Generator Service Guide
33210A Function/Arbitrary Waveform Generator Service Guide

Manuales de servicio 2014-11-01

PDF PDF 2.79 MB
33210A Function / Arbitrary Waveform Generator User Guide
33210A Function / Arbitrary Waveform Generator User Guide

Manual del usuario 2014-11-01

M8192A Synchronization Module for M8190A – User’s Guide
The M8192A synchronization module is used together with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator system with up to 12 analog channels and 24 marker outputs.

Manual del usuario 2014-11-01

M8190A Arbitrary Waveform Generator - Getting Started Guide
The M8190A ensures accuracy up to 80 dBc SFDR. High dynamic range and excellent vertical resolution gives you confidence that you are testing your device, not the signal source.

Guía de inicio rápido 2014-11-01

M8195A Arbitrary Waveform Generator – Getting Started Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Guía de inicio rápido 2014-10-01

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Guía de consulta 2014-08-01

33210A Function/Arbitrary Waveform Generator External Timebase Installation Instructions-Option 001
33210A Function/Arbitrary Waveform Generator External Timebase Installation Instructions-Option 001

Manual para instalación 2014-08-01

PDF PDF 660 KB
33210A Function/Arbitrary Waveform Generator Quick Start Tutorial
33210A Function/Arbitrary Waveform Generator Quick Start Tutorial

Guía de inicio rápido 2014-08-01

1 2 3 Siguiente