Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Logic Analyzer General Purpose Probes and Cables

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-15 of 15

Sort:
W2630 Series DDR2 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight W2630A series DDR2 BGA probes for logic analyzers and oscilloscopes enable viewing of data traffic on industry standard DDR2 DRAMs with the Agilent 16900 Series logic analysis system and Infiniium 80000 Series oscilloscopes.

Data Sheet 2017-04-07

U4154A AXIe-based Logic Analyzer Module - Data Sheet
The U4154A AXIe-based logic analyzer system combines reliable data capture with powerful analysis and validation tools to help you validate and debug high speed digital designs operating up to 4 Gb/s.

Data Sheet 2017-02-24

N5413B and N5413C DDR2 and LPDDR2 Compliance Test Application – Data Sheet
The N5413B DDR2 and LPDDR2 compliance test application provides a fast and easy way to test, debug and characterize your DDR2 and LPDDR2 designs.

Data Sheet 2016-04-15

Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Data Sheet 2015-10-12

16850 Series Portable Logic Analyzers - Data Sheet
The 16850 Series portable logic analyzers offer the industry’s fastest timing capture with deep memory - for fast digital system debug. Data sheet gives features, specifications, selection guide.

Data Sheet 2015-05-20

16800 Series Portable Logic Analyzers - Data Sheet
The 16800 Series logic analyzers give you more measurement capabilities to overcome your toughest digital debug challenges - without spending more. 8 fixed configuration models offer 34, 68, 102, 136, or 204 channels of logic analysis. 3 of the 8 models also include a built-in 48-channel logic analyzer. Large, 15 inch display is standard. Touch screen is optional.

Data Sheet 2015-03-20

W3630A Series DDR3 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight DDR3 BGA probe for logic analyzer and scope enables viewing of data traffic on industry standard DDR3 DIMMs and embedded DDR3 design with the Keysight 16900 Series logic analysis system and 80000/90000 Series scope.

Data Sheet 2014-08-04

MIPI D-PHY Protocol Test Solutions
N4851A/B MIPI D-PHY Acquisition Probe, and N4861A/B MIPI D-PHY Stimulus Probe

Data Sheet 2009-10-02

Measurement Modules for the 16900 Series - Data Sheet
Keysight Technologies Measurement Modules for the 16900 Series

Data Sheet 2007-11-01

Pro Series Soft Touch Footprint for Automated Layout
The .dfx file provides the Pro Series Soft Touch footprint for automated layout.

Data Sheet 2007-09-21

FILE FILE 464 KB
Infiniium DSO80000B Series Oscilloscopes and InfiniiMax Series Probes
The signal integrity advantages of DSO80000B Series scopes and the InfiniiMax probing system include the industrys lowest noise floor, lowest jitter measurement floor, lowest trigger jitter and flattest frequency response.

Technical Overview 2007-07-25

PDF PDF 3.28 MB
Soft Touch Footprint for Automated Layout
The .dfx file provides the Soft Touch footprint for automated layout.

Data Sheet 2007-04-06

FILE FILE 612 KB
16700 Series Logic Analysis System - Data Sheet

Data Sheet 2003-07-11

Digital Debug Solution for RapidIO Buses

Technical Overview 2002-12-11

Emulation and Analysis Solutions for Hitachi SH7709A/29 Microprocessors

Data Sheet 2000-03-01

PDF PDF 1.05 MB