1-25 of 1187

Sort:
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80 Gb/s on up to 16 channels simultaneously.

Data Sheet 2017-06-22

CX3300 Series Device Current Waveform Analyzer - Data Sheet
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

Data Sheet 2017-06-19

GPIB, USB and Instrument Control products - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

Data Sheet 2017-06-15

U1610A/U1620A Handheld Digital Oscilloscope - Data Sheet
This data sheet is a technical document to describe the U1610A/U1620A handheld oscilloscope, its key features, hardware specifications and recommended accessories available for this product.

Data Sheet 2017-06-15

N1046A 75/85/>100 GHz 1/2/4 Channel Remote Head Module - Data Sheet
Keysight's N1046A 75/85/>100 GHz 1/2/4 channel remote head module lets you characterize your highest-performance designs for 56 GBaud and beyond with >100 GHz bandwidth.

Data Sheet 2017-06-14

PDF PDF 1.40 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Technical Overview 2017-06-13

N5291A Broadband Network Analyzer Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2017-06-13

PDF PDF 1.13 MB
U5309A PCIe High-Speed Digitizer - ADC Card with FPGA Signal Processing - Data Sheet
This datasheet presents the U5309A PCIe High-Speed Digitizer - ADC Card, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth.

Data Sheet 2017-06-12

E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Data Sheet 2017-06-12

PDF PDF 2.11 MB
86100CU-400 and Keysight 86100DU PLL and Jitter Spectrum Measurement Software - Data Sheet
86100CU-Option 400 for the 86100C Infiniium Digital Communication Analyzer (DCA-J) is an advanced software application that makes fast, accurate, and repeatable phase locked loop (PLL)/jitter transfer measurements, using a precision jitter source and receiver.

Data Sheet 2017-06-12

Infiniium Z-Series Oscilloscopes - Data Sheet
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Data Sheet 2017-06-12

N8480 Series Thermocouple Power Sensors - Data Sheet
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

Data Sheet 2017-06-01

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Data Sheet 2017-06-01

U8489A DC to 120 GHz USB Thermocouple Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

Technical Overview 2017-05-31

PDF PDF 98 KB
U8489A DC to 120 GHz USB Thermocouple Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

Technical Overview 2017-05-31

ZIP ZIP 1.20 MB
E5061B-3L3/3L4/3L5 LF-RF Network Analyzer with Option 005 Impedance Analysis Function - Data Sheet
The E5061B-005 is the impedance analysis firmware option for the E5061B-3L5 ENA Series LF-RF network analyzer. The E5061B-005 combines network analysis (NA) and impedance analysis (ZA) functions in a single instrument, with comprehensive component and circuit characterization

Data Sheet 2017-05-23

U8480 Series USB Thermocouple Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U8480 Series USB thermocouple power sensors.

Data Sheet 2017-05-22

U2741A USB Modular Digital Multimeter - Data Sheet
This is the datasheet for the Keysight U2741A USB Modular Digital Multimeter which is a 5.5-digit resolution digital multimeter that is able to capture up to 100 readings/sec.

Data Sheet 2017-05-19

PDF PDF 2.07 MB
U2701A/U2702A USB Modular Oscilloscope - Data Sheet
This data sheet contains the key features, specifications and ordering information of the U2701A/U2702A USB modular oscilloscopes

Data Sheet 2017-05-19

PDF PDF 2.26 MB
DCA Accessories - Technical Overview
Learn more about the probes and accessories that are compatible with DCA oscilloscopes.

Technical Overview 2017-05-17

PDF PDF 1.11 MB
Infiniium V-Series Oscilloscopes - Data Sheet
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

Data Sheet 2017-05-17

PCIe High-Speed Digitizer - ADC card, with FPGA Signal Processing - Data Sheet
Datasheet of the U5303A PCIe high-speed digitizer with on-board processing which explain the FDK implemented in the FPGA.

Data Sheet 2017-05-17

N9020A MXA X-Series Signal Analyzer - Data Sheet
This MXA signal analyzer data sheet is a summary of the complete specifications and conditions for the N9020A MXA signal analyzer.

Data Sheet 2017-05-16

Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

Technical Overview 2017-05-16

PDF PDF 2.79 MB
N9030A PXA X-Series Signal Analyzer - Data Sheet
This N9030A PXA signal analyzer data sheet is a summary of the specifications and conditions.

Data Sheet 2017-05-16

1 2 3 4 5 6 7 8 9 10 ... Next