Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 130

Sort:
T4010S Conformance Test System - Technical Overview
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

Technical Overview 2017-05-04

802.11ad Integrated RF Test Solution - Data Sheet
The E7760A and M1650A provide IF (6-17GHz) and RF (55-68GHz) physical-layer signals for 802.11ad WiGig device testing. This document describes their performance and physical characteristics.

Data Sheet 2017-03-26

PDF PDF 1.51 MB
Propsim F8 Channel Emulator - Data Sheet
Product data sheet for Propsim F8 Channel Emulator covering key features and specifications

Data Sheet 2016-08-11

PDF PDF 679 KB
Propsim F32 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 2.7GHz covering key features and specifications

Data Sheet 2016-07-20

PDF PDF 805 KB
Propsim FS8 Channel Emulator 2.7 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 2.7GHz covering key features and specifications

Data Sheet 2016-07-20

PDF PDF 785 KB
Propsim F32 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim F32 Channel Emulator 6GHz covering key features and specifications

Data Sheet 2016-07-20

PDF PDF 797 KB
Propsim FS8 Channel Emulator 6 GHz - Data Sheet
Product data sheet for Propsim FS8 Channel Emulator 6GHz covering key features and specifications

Data Sheet 2016-07-20

PDF PDF 764 KB
E6610A Remote Radio Head Tester - Data Sheet
This data sheet provides key performance, dimensions, and application specifications for the E6610A remote radio head one-box tester.

Data Sheet 2016-06-30

PDF PDF 1.20 MB
E6966B IMS-SIP Network Emulator - Technical Overview
The E6966B IMS-SIP network emulator allows you to efficiently test the performance and functionality of cellular user equipment in an all-IP IMS-SIP environment.

Technical Overview 2016-04-19

T3100S Series NFC Test Systems - Technical Overview
This technical overview shows the elements and specifications that create the T3100S Series Test Systems for NFC testing during product development, R&D, pre-conformance and final certification.

Technical Overview 2016-04-13

E7530A and E7630A LTE/LTE-A Test and Lab Applications - Technical Overview
This document explains the capabilities of the E7530A LTE/LTE-A test application and E7630A LTE/LTE-A lab application, which are used with the E7515A UXM test set.

Technical Overview 2015-07-12

PDF PDF 6.25 MB
E7515A UXM Wireless Test Set - Data Sheet
Specifications and performance parameters of the UXM Wireless Test Set

Data Sheet 2015-06-30

E7523A and E7623A W-CDMA/HSPA+ Test and Lab Applications - Technical Overview
This document explains the capabilities of the E7523A W-CDMA/HSPA+ test application and E7623A W-CDMA/HSPA+ lab application, which are used with the E7515A UXM test set.

Technical Overview 2015-05-18

E6640A EXM Wireless Test Set - Data Sheet
The EXM wireless datasheet provides product specifications and explains how the test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets.

Data Sheet 2015-05-18

N9075A & W9075A Mobile WiMAX X-Series Measurement Application - Technical Overview
The Mobile WiMAX measurement application transforms the X-Series signal analyzers into standard-based Mobile WiMAX transmitter testers by adding fast 1-button power and modulation measurements.

Technical Overview 2015-03-19

E6650A EXF Wireless Test Set For Femtocell - Data Sheet
The EXF is the first one-box tester dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. This data sheet provides a summary of key performance parameters.

Data Sheet 2015-02-25

PDF PDF 1.45 MB
T4020S LTE RRM Test System - Technical Overview
This technical overview explains the key features, system components, user interface, technical specifications for the T4020S LTE RRM conformance test system.

Technical Overview 2015-02-23

E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

Technical Overview 2015-01-06

PDF PDF 1.60 MB
E6703J W-CDMA/HSPA Lab Application - Technical Overview
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

Technical Overview 2014-12-17

E1969A TD-SCDMA_GSM Fast Switch Test Application - Technical Overview
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-12-02

PDF PDF 705 KB
E6702G cdma2000/IS-95/AMPS Lab Application - Technical Overview
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-11-07

E6706G 1xEV-DO Lab Application - Technical Overview
This technical overview provides the specifications for the E6706G 1xEV-DO lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-11-07

PDF PDF 459 KB
E6567F cdma2000/1xEV-DO/LTE/LTE-A Wireless Test Manager - Technical Overview
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, CDMA, AMPS, and 1xEV-DO.

Technical Overview 2014-10-01

E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

Technical Overview 2014-09-24

E1962B cdma2000/IS-95/AMPS Mobile Test Application - Technical Overivew
This technical overview covers the technical specifications/features of E1962B cdma2000 mobile test application, E6702C cdma2000 lab application, and E5515C mainframe

Technical Overview 2014-08-02

PDF PDF 1.19 MB

1 2 3 4 5 6 Next