151-175 of 3253

Sort:
Command Expert 2017 Update 1 System Requirements
To use Command Expert 2017 Update 1, you must have the following System Requirements...

Technical Overview 2017-06-14

N1046A 75/85/>100 GHz 1/2/4 Channel Remote Head Module - Data Sheet
Keysight's N1046A 75/85/>100 GHz 1/2/4 channel remote head module lets you characterize your highest-performance designs for 56 GBaud and beyond with >100 GHz bandwidth.

Data Sheet 2017-06-14

PDF PDF 1.40 MB
E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Data Sheet 2017-06-12

PDF PDF 2.11 MB
U5309A PCIe High-Speed Digitizer - ADC Card with FPGA Signal Processing - Data Sheet
This datasheet presents the U5309A PCIe High-Speed Digitizer - ADC Card, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth.

Data Sheet 2017-06-12

86100CU-400 and Keysight 86100DU PLL and Jitter Spectrum Measurement Software - Data Sheet
86100CU-Option 400 for the 86100C Infiniium Digital Communication Analyzer (DCA-J) is an advanced software application that makes fast, accurate, and repeatable phase locked loop (PLL)/jitter transfer measurements, using a precision jitter source and receiver.

Data Sheet 2017-06-12

Pre-5G Modulation Analysis 89600 VSA Software 89601B/BN-BHN - Technical Overview
See through the complexity of pre-5G with a comprehensive set of tools for demodulation and vector signal analysis.

Technical Overview 2017-06-11

PDF PDF 6.46 MB
Pre-5G Modulation Analysis
Overview of 89600 VSA Software Pre-5G Modulation Analysis Option BHN. Describes physical layer overview of the Verizon 5G specification and how the 89600 VSA software helps engineers measure and troubleshoot their signal under test.

Technical Overview 2017-06-09

PDF PDF
W1919 GNSS Baseband Verification Library
SystemVue Algorithm Reference Library for Global Navigation Satellite Systems (GNSS), Intended for System Architecture, Baseband Algorithms and Verification.

Data Sheet 2017-06-07

RP7900 Series Regenerative Power System - Data Sheet
Data sheet for the RP7900 Series Regenerative Power System containing specifications, options, accessories, and ordering information.

Data Sheet 2017-06-07

Signal Studio for LTE/LTE-Advanced/LTE-Advanced Pro FDD/TDD - Technical Overview
Create Keysight validated and performance optimized 3GPP LTE/LTE-Advanced FDD and TDD compliant reference signals and reduce the time you spend on signal simulation.

Technical Overview 2017-06-07

802.11ad Integrated RF Test Solution - Data Sheet
The E7760A and M1650A provide IF (6-17GHz) and RF (55-68GHz) physical-layer signals for 802.11ad WiGig device testing. This document describes their performance and physical characteristics.

Data Sheet 2017-06-02

PDF PDF 1.44 MB
U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

Data Sheet 2017-06-01

PDF PDF 582 KB
U2300A Series USB Modular Multifunction Data Acquisition Devices
Acquire data at high sampling rates with multiple input channels with the USB modular DAQ.

Data Sheet 2017-06-01

PDF PDF
N8480 Series Thermocouple Power Sensors - Data Sheet
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

Data Sheet 2017-06-01

U8489A DC to 120 GHz USB Thermocouple Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

Technical Overview 2017-05-31

PDF PDF 98 KB
U8489A DC to 120 GHz USB Thermocouple Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

Technical Overview 2017-05-31

ZIP ZIP 1.20 MB
U7238E MIPI D-PHY Compliance Test Software for Infiniium Oscilloscopes - Technical Overview
It introduces how the Keysight’s U7238E MIPI D-PHY compliance test software gives you a fast and easy way to validate and debug your embedded D-PHY data links in accordance to the specification and CTS. The D-PHY electrical test software allows you to automatically execute D-PHY electrical checklist tests for CSI-2 and DSI-2 architectures and displays the results in a flexible report format. In addition to the measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.

Technical Overview 2017-05-26

PDF PDF 1.60 MB
U2722A/U2723A USB Modular Source Measure Unit - Data Sheet
This datasheet contains the key features, specifications and ordering information of the U2722A/U2723A USB source measure unit.

Data Sheet 2017-05-24

PDF PDF 1.18 MB
U2722A/U2723A USB Modular Source Measure Unit
Source and measure DC voltage/current reliably with the USB modular source measurement unit.

Data Sheet 2017-05-24

PDF PDF
E5061B-3L3/3L4/3L5 LF-RF Network Analyzer with Option 005 Impedance Analysis Function - Data Sheet
The E5061B-005 is the impedance analysis firmware option for the E5061B-3L5 ENA Series LF-RF network analyzer. The E5061B-005 combines network analysis (NA) and impedance analysis (ZA) functions in a single instrument, with comprehensive component and circuit characterization

Data Sheet 2017-05-23

U2761A USB Modular Function/Arbitrary Waveform Generator
Generate standard and arbitrary waveforms quickly with the USB modular function generator.

Data Sheet 2017-05-22

PDF PDF
U2751A USB Modular Function/Arbitrary Waveform Generator - Data Sheet
This is the datasheet for the U2761A USB Modular Function/ Arbitrary Waveform Generator which is equipped with 20MHz Sine and Square waveforms, pulse generation and arbitrary waveform editor.

Data Sheet 2017-05-22

PDF PDF 2.07 MB
U8480 Series USB Thermocouple Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U8480 Series USB thermocouple power sensors.

Data Sheet 2017-05-22

N6141C EMI Receiver X-Series Measurement Application, Multi-Touch - Technical Overview
The EMI receiver measurement application allows you to perform precompliance measurements and diagnostic evaluation of your designs with Keysight's X-Series signal analyzers.

Technical Overview 2017-05-19

PDF PDF 3.30 MB
U2741A USB Modular Digital Multimeter
Measure voltage, current, resistance and temperature up to 100 readings per second at 5.5-digit resolution with USB modular DMM.

Data Sheet 2017-05-19

PDF PDF

Previous 1 2 3 4 5 6 7 8 9 10 ... Next