126-150 of 3253

Sort:
InfiniiVision 4000 X-Series Oscilloscopes - Data Sheet
InfiniiVision 4000 X-Series oscilloscopes redefine the oscilloscope experience with a 1 million wfms/s update rate, 12.1-in capacitive touch screen, InfiniiScan Zone triggering and upgradability.

Data Sheet 2017-06-30

W1906EP/ET 5G Baseband Verification Library
Simulation Reference Library for Next- Generation Communication Architects, Standard Developers, Baseband Algorithm Researchers, and Component Verifiers in Research and Development.

Data Sheet 2017-06-30

N9020B MXA X-Series Signal Analyzer, Multi-touch - Data Sheet
This data sheet provides technical specifications and characteristics for the N9020B MXA signal analyzer

Data Sheet 2017-06-30

N1010A FlexDCA Remote Access Software - Data Sheet
N1010A FlexDCA Remote Access Software provides oscilloscope, eye/mask and jitter mode measurement capabilities on your PC. The powerful new software application provides offline and connected measurement capability for both the 86100C DCA-J and 86100D DCA-X oscilloscopes.

Data Sheet 2017-06-29

PDF PDF 978 KB
InfiniiVision 3000 X-Series Oscilloscopes - Data Sheet
Keysight's award-winning InfiniiVision X-Series oscilloscopes give you breakthrough technology that delivers more scope for the same budget.

Data Sheet 2017-06-29

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Data Sheet 2017-06-28

N8828A 40GBASE-CR4 and 100GBASE-CR10 Electrical Performance Validation and Conformance - Data Sheet
The N8828A 40GBASE-CR4 and 100GBASE-CR10 Ethernet electrical performance validation and conformance software provides an easy and accurate way to verify and debug your 100GBASE-CR10 Ethernet designs.

Data Sheet 2017-06-28

PDF PDF 2.55 MB
N8829A 100GBASE-KR4 Electrical Performance Validation and Conformance Software - Data Sheet
The N8829A 100GBASE-KR4 Ethernet electrical performance validation and conformance software provides you with an easy and accurate way to verify and debug your 100GBASE-KR4 Ethernet designs.

Data Sheet 2017-06-28

PDF PDF 2.69 MB
M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

Data Sheet 2017-06-28

85059V Precision Verification Kit, 1.0 mm - Data Sheet
The Keysight 85059V is a 1.0 mm verification kit designed for vector network analyzer systems operating over the frequency range of DC to 120 GHz.

Data Sheet 2017-06-27

PDF PDF 100 KB
B1500A Semiconductor Device Analyzer - Data Sheet
The Keysight B1500A Semiconductor Device Analyzer is a modular instrument with a ten-slot configuration that supports both IV and CV measurements. Its familiar MS Windows user interface supports Keysight’s new EasyEXPERT software, which provides a new, more intuitive task-oriented approach to device characterization. Because of its extremely low-current, low-voltage, and integrated capacitance measurement capabilities, the Keysight B1500A can be used for a wide range of semiconductor device characterization needs.

Data Sheet 2017-06-27

N8830A 100GBASE-CR4 Electrical Performance Validation and Conformance Software - Data Sheet
The N8830A 100GBASE-CR4 Ethernet electrical performance validation and conformance software gives you an easy and accurate way to verify and debug your 100GBASE-CR4 Ethernet designs.

Data Sheet 2017-06-26

PDF PDF 2.62 MB
N5393D PCI Express® 3.0 (Gen3) Software for Infiniium Oscilloscopes - Data Sheet
The N5393D PCI Express electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your PCI Express 3.0, 2.0, and 1.1/1.0a designs.

Data Sheet 2017-06-26

PDF PDF 3.71 MB
InfiniiVision 2000 X-Series Oscilloscopes - Data Sheet
The InfiniiVision 2000 X-Series offers entry-level price points to fit your budget with superior performance and optional capabilities that are not available in any other oscilloscope in its class.

Data Sheet 2017-06-23

Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80 Gb/s on up to 16 channels simultaneously.

Data Sheet 2017-06-22

Keysight EEsof EDA SystemVue
SystemVue is an EDA environment for electronic system-level (ESL) design that allows system architects and algorithm developers to innovate the physical layer (PHY) of communications systems.

Technical Overview 2017-06-21

U8030 Series Triple-Output DC Power Supplies - Data Sheet
This datasheet presents the U8030 series, triple-output DC power supplies, which offers a total power of 375W. Its analog front panel programming feature allows you to preset output sequences

Data Sheet 2017-06-20

BT2191A Self-Discharge Measurement System - Data Sheet
The BT2191A Li-Ion cell self-discharge measurement system characterizes self-discharge current much faster, with a powerful software for control, graphing, logging and storage.

Data Sheet 2017-06-19

CX3300 Series Device Current Waveform Analyzer - Data Sheet
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

Data Sheet 2017-06-19

N8844A Data Analytics Web Service Software - Data Sheet
The Keysight Technologies, Inc. Data Analytics Web Service software provides an interface that allows users to import their test data to a data repository server. It protects the data repository serve.

Data Sheet 2017-06-19

N4000A, N4001A, N4002A SNS Series Noise Sources - Technical Overview
The Keysight SNS Series of noise sources work with NFA Series noise figure analyzers and X-Series analyzers to help simplify measurement setup and improve accuracy.

Technical Overview 2017-06-19

U1610A/U1620A Handheld Digital Oscilloscope - Data Sheet
This data sheet is a technical document to describe the U1610A/U1620A handheld oscilloscope, its key features, hardware specifications and recommended accessories available for this product.

Data Sheet 2017-06-15

CAN, LIN and FlexRay Protocol Triggering and Decode for Infiniium 9000 and S-Series - Data Sheet
Keysight's CAN, LIN and FlexRay protocol triggering and decode application makes it easy to debug and test designs that include these buses.

Data Sheet 2017-06-15

PDF PDF 2.63 MB
i3070 Series 5i Inline In-Circuit Test System – Data Sheet
Keysight’s i3070 Series 5i Inline In-Circuit Test system is SMEMA-compliant and designed to bring you all the industry-leading ICT technologies into your fully automated manufacturing line.

Data Sheet 2017-06-15

GPIB, USB and Instrument Control products - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

Data Sheet 2017-06-15

Previous 1 2 3 4 5 6 7 8 9 10 ... Next