1-25 of 3143

Sort:
Infiniium S-Series High-Definition Oscilloscopes - Data Sheet
Keysight's Infiniium S-Series oscilloscopes use 10-bit ADC and low-noise front-end technology that work together to provide up to 8 GHz performance with the industry’s best signal integrity.

Data Sheet 2017-12-24

Infiniium 90000 Series Oscilloscopes - Data Sheet
The Infiniium 90000A Series oscilloscopes are engineered to give you unmatched real-time measurement accuracy. They are used in compliance testing in today's most popular serial bus standards.

Data Sheet 2017-02-17

M3102A Digitizer with Optional Real-time Sequencing and FPGA Programming - Data Sheet

Data Sheet 2017-02-16

PDF PDF 244 Bytes
M3302A Arbitrary Waveform Generators - Data Sheet

Data Sheet 2017-02-16

PDF PDF 523 Bytes
N2870A Series Passive Probes and Accessories - Data Sheet
The N2870A Series passive probes offer DC to 35 MHz, 200 MHz, 350 MHz, 500 MHz and 1.5 GHz bandwidths and various attenuation factors to address a wide range of measurement needs.

Data Sheet 2017-02-15

N28xxA/B Passive Probes - Data Sheet
The Keysight N2862B, N2863B, N2889A and N2890A low-cost, general-purpose passive probes provide up to 500 MHz bandwidth and feature a high input resistance of 10 MΩ for low probe loading.

Data Sheet 2017-02-14

Power Sensor Modules, Optical Heads, Return Loss Modules Data Sheet
The Keysight Technologies, Inc. optical power measurement modules provide high performance functionality to the Keysight Lightwave Measurement platform.

Data Sheet 2017-02-08

802.11ad Integrated RF Test Solution - Data Sheet
Validating an 802.11ad design is tough, but with the E7760A and M1650A you’ll get it done faster and with confidence.

Data Sheet 2017-02-03

PDF PDF 2.20 MB
Infiniium Z-Series Oscilloscopes - Data Sheet
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Data Sheet 2017-02-02

Waveguide Power Sensors - Data Sheet
Make accurate and reliable measurements in the 50 to 110 GHz frequency range. This data sheet details key features, specifications and ordering information for Keysight waveguide power sensors.

Data Sheet 2017-02-02

E4727A Advanced Low-Frequency Noise Analyzer
The E4727A Advanced Low-Frequency Noise Analyzer supports wafer mapping measurement and data analysis of flicker noise and random telegraph noise.

Data Sheet 2017-02-01

M924XA InfiniiVision PXIe Modular Oscilloscopes - Data Sheet
The M924XA PXIe modular oscilloscopes utilize Keysight’s InfiniiVision benchtop oscilloscope technology and packages it for PXI.

Data Sheet 2017-02-01

N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

Technical Overview 2017-02-01

PDF PDF 4.51 MB
M9537A AXIe Embedded Controller - Data Sheet
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

Data Sheet 2017-01-31

PDF PDF 846 KB
PXI General Purpose Switch Module - Data Sheet
The PXI general purpose switch module data sheet provides specifications and product ordering information for M9130A, M9131A, M9132A, M9133A, and M9135A.

Data Sheet 2017-01-31

PDF PDF 2.26 MB
N2820A/21A High-Sensitivity, High Dynamic Range Current Probes - Data Sheet
The N2820A Series high-sensitivity current probes address the need for high-sensitivity current measurements with a wide dynamic range.

Data Sheet 2017-01-31

PXI Multiplexer Switch Module - Data Sheet
The PXI multiplexer switch module data sheet provides specifications and product ordering information for M9101A, M9102A and M9103A

Data Sheet 2017-01-30

PDF PDF 1.79 MB
N9068C Phase Noise X-Series Measurement Application - Technical Overview
The N9068C measurement application for the UXA signal analyzer measures single-sideband noise power with log plot and spot frequency views.

Technical Overview 2017-01-27

PDF PDF 2.14 MB
Infiniium V-Series Oscilloscopes 3D Model, Step Format
This is a Step format 3D model of the Infiniium V-Series oscilloscope for inclusion in your 3D models for rack mounting solutions, etc.

Technical Overview 2017-01-27

ZIP ZIP 7.81 MB
N9030B PXA X-Series Signal Analyzer, Multi-touch - Data Sheet
This data sheet provides a summary of key performance parameters and specification for N9030B PXA signal analyzers.

Data Sheet 2017-01-27

Physical Layer Test System (PLTS) 2017 - Technical Overview
The PLTS software, with rapid crosstalk analysis and customizable device configuration mapping, makes multiple board turns a thing of the past. This technical overview covers basic information such as why physical layer testing is important, advanced signal integrity topics, and how the software guides the user through hardware setup and calibration, and controls the data acquisition.

Technical Overview 2017-01-25

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Data Sheet 2017-01-25

PDF PDF 1008 KB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Data Sheet 2017-01-25

PDF PDF 3 MB
N5470A Rack Mount Kit 3D Model, Step Format
This is a Step format 3D model of the N5470A rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

Technical Overview 2017-01-25

ZIP ZIP 149.15 KB
U5303A PCIe High-Speed Digitizer with On-Board Processing - Data Sheet
Datasheet of the U5303A PCIe high-speed digitizer with on-board processing which explain the FDK implemented in the FPGA.

Data Sheet 2017-01-24

1 2 3 4 5 6 7 8 9 10 ... Next