151-175 of 3140

Sort:
1GC1-4005 DC - 15 GHz HBT Series-Shunt Amplifier - Data Sheet
The 1GC1-4005 is a DC to 15 GHz, 10 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2016-09-08

PDF PDF 1.64 MB
8487D Memory Information and Procedures
This document contains detailed internal product memory Information for the Keysight 8487D Diode Power Sensor.

Technical Overview 2016-09-07

PDF PDF 83 KB
Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

Technical Overview 2016-09-06

9500 AFM - Data Sheet
Data sheet for the new 9500AFM with quick Scan, New Nano Navigator software and New Auto Drive for quick automatic setting off parameters

Data Sheet 2016-09-06

PDF PDF 3.36 MB
1GC1-4251 DC - 12 GHz HBT Series-Shunt Amplifier - Data Sheet
The 1GC1-4251 is a packaged DC to 12 GHz, 9.5 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2016-09-06

PDF PDF 1.62 MB
E5072A ENA Series Network Analyzer 30 kHz to 4.5 /8.5 GHz - Data Sheet
This data sheet of the E5072A describes the specification and general information of the E5072A network analyzer.

Data Sheet 2016-09-06

E4990A Impedance Analyzer - Data Sheet
This is the technical specification for the E4990A The E4990A impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

Data Sheet 2016-09-06

Millimeter Wave Frequency Extenders from VDI for Keysight MW Signal Generators - Technical Overview
Keysight X-Series signal generators, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

Technical Overview 2016-09-05

16860A Series Portable Logic Analyzers - Data Sheet
Keysight's 16860 Series logic analyzers deliver leading specifications in their class, offering 2.5 GHz timing capture with deep memory and 1400 MSa/s trigger sequencer.

Data Sheet 2016-09-01

N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

Technical Overview 2016-09-01

PDF PDF 3.63 MB
Z2090B-033 Power and Data Bus Test System Technical Overview
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

Data Sheet 2016-08-31

PDF PDF 1.17 MB
81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Data Sheet 2016-08-31

M9537A AXIe Embedded Controller - Data Sheet
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

Data Sheet 2016-08-30

PDF PDF 992 KB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Data Sheet 2016-08-30

PDF PDF 3.02 MB
81602A Extra High Power Tunable Laser - Data Sheet
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

Data Sheet 2016-08-28

1GG5-4200 DC - 5 GHz SMT Packaged GaAs Diode Limiter - Data Sheet
The 1GG5-4200 is a packaged 5 GHz reverse power protection (RPP) and limiter GaAs ID.

Data Sheet 2016-08-26

PDF PDF 960 KB
N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax - Technical Overview
This document provides a technical overview of Signal Studio's performance optimized reference signals for WLAN 802.11a/b/g/n/ac/ah

Technical Overview 2016-08-26

N28xxA/B Passive Probes - Data Sheet
The Keysight N2862B, N2863B, N2889A and N2890A low-cost, general-purpose passive probes provide up to 500 MHz bandwidth and feature a high input resistance of 10 MΩ for low probe loading.

Data Sheet 2016-08-26

1GC1-4030 DC-10 GHz Medium Power Series Shunt Amplifier
The 1GC1-4030 is a DC – 10 GHz, 11 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2016-08-24

PDF PDF 1.12 MB
U4431A MIPI M-PHY Protocol Analyzer - Data Sheet
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

Data Sheet 2016-08-24

N7608B Signal Studio for Custom Modulation - Technical Overview
N7608B Signal Studio for custom modulation enables quick and easy signal generation for component, transmitter, and receiver test of emerging standards and 5G applications.

Technical Overview 2016-08-24

CX3300 Series Device Current Waveform Analyzer - Technical Overview
This Technical Overview describes that the CX3300A can more clearly and precisely visualize current waveform measurements in comparison with a current probe.

Technical Overview 2016-08-23

6 GHz Integrated GaAs Diode Limiter - Data Sheet
The 1GG5-4028 is a 6 GHz reverse power protection (RPP) and limiter GaAs ID. The device can be used to protect sensitive RF circuits from excess RF power, DC transients and ESD from DC to 6 GHz.

Data Sheet 2016-08-22

PDF PDF 704 KB
Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Data Sheet 2016-08-22

1GC1-4251 DC–12 GHz HBT Series–Shunt Amplifier - Data Sheet
The 1GC1-4251 is a packaged DC to 12 GHz, 9.5 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2016-08-22

PDF PDF 1.12 MB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next