1-25 of 3253

Sort:
IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

Technical Overview 2017-10-11

IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

Technical Overview 2017-10-11

Software Support Policy - Technical Overview
Software support policy for IO Libraries Suite, Command Expert, Fault Detective, and License Manager software

Technical Overview 2017-10-11

IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

Technical Overview 2017-10-11

N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

Data Sheet 2017-10-09

PDF PDF 3.91 MB
N7660B Signal Studio for Multi-emitter Scenario Generation (MESG) - Technical Overview
N7660B Signal Studio for multi-emitter scenario generation (MESG) provides Keysight-validated, performance-optimized signals that can be downloaded directly to one or more UXG agile signal generators.

Technical Overview 2017-10-02

PDF PDF 1.35 MB
E4980A Precision LCR Meter, E4980AL Precision LCR Meter - Data Sheet
This document provides specifications for the E4980A precision LCR meters.

Data Sheet 2017-10-01

N9030B PXA X-Series Signal Analyzer, Multi-touch - Data Sheet
This data sheet provides a summary of key performance parameters and specification for N9030B PXA signal analyzers.

Data Sheet 2017-09-30

N9040B UXA X-Series Signal Analyzer, Muliti-touch - Data Sheet
The UXA data sheet provides a summary of key performance parameters and specification for N9040B UXA signal analyzers.

Data Sheet 2017-09-30

Signal Optimizer Software
Signal Optimizer is a unified software platform for calibration, signal creation and analysis. It integrates measurement science and system calibration into an all-in-one task-based interface to validate wideband designs.

Technical Overview 2017-09-30

PDF PDF 1.75 MB
U7243C USB 3.1 — 5 Gbps and 10 Gbps Transmitter Compliance Software - Data Sheet
Keysight's U7243B USB 3.1 validation and compliance software provides you with a fast and easy way to verify and debug your USB 3.1 products.

Data Sheet 2017-09-29

PDF PDF 1.89 MB
HMMC-5623 DC to 12 GHz Packaged High Efficiency Divide-by-8 Prescaler - Data Sheet
The HMMC-5623 s a highly sensitive broadband divide-by-8 prescaler used in communications and EW systems that require frequency translation and down conversion.

Data Sheet 2017-09-29

N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This data sheet covers warranted and typical specifications for N8262A P Series modular power meter and sensors.

Data Sheet 2017-09-28

PNA/PNA-X Spectrum Analyzer Option (090) Data Sheet
Data Sheet and Technical Specifications for the PNA/PNA-X Spectrum Analyzer Option (090)

Data Sheet 2017-09-28

N6470B Thunderbolt 3 Transmitter Compliance Test Software for Infiniium Oscilloscopes - Data Sheet
The N6470A Thunderbolt electrical test software gives you an easy way to verify and debug your Thunderbolt designs for both silicon validation as well as products like storage devices or mother boards.

Data Sheet 2017-09-27

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Technical Overview 2017-09-27

N7018A Type-C Test Controller - Data Sheet
This data sheet introduces the Type-C Test Controller which provides full control of the USB Type-C interface which is core to the RX and TX compliance testing in USB3.1, Thunderbolt and DisplayPort.

Data Sheet 2017-09-27

PDF PDF 1.46 MB
U7232E DisplayPort Electrical Performance Validation and Compliance Software - Data Sheet
Keysight's DisplayPort electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your DisplayPort interface designs, including DisplayPort 1.3.

Data Sheet 2017-09-27

PDF PDF 2.65 MB
Data Sheet and Technical Specifications, N5224A and N5225A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5224A and N5225A PNA Network Analyzers Option 210 and 410, 2-port and 4-port

Data Sheet 2017-09-25

PDF PDF 2.67 MB
Data Sheet and Technical Specifications, N5227A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5227A Option 210 and 410, 2-port and 4-port

Data Sheet 2017-09-25

PDF PDF 2.24 MB
N5227B Option 210/410 Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2017-09-25

PDF PDF 2.79 MB
U8903B High Performance Audio Analyzer – Data Sheet
This data sheet details the key features, specifications and ordering information for the U8903B audio analyzer.

Data Sheet 2017-09-25

N5224B/25B Option 210/410 Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2017-09-25

PDF PDF 2.62 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Data Sheet 2017-09-23

Keysight U9397A/C FET Solid State Switches (SPDT)
This technical overview provides a description, applications and full specifications for U9397A/C high performance solid state switches (SPDT) 300 kHz to 18 GHz. These GaAs FET switches have a settling time of approximately 500 μs.

Technical Overview 2017-09-21

1 2 3 4 5 6 7 8 9 10 ... Next