이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

26-50 / 3146

정렬방식:
N1245B Monolithic Laser Combiner (MLC400B) - Data Sheet
The MLC400B monolithic laser combiner offers unmatched innovation in confocal and fluorescence microscopy, while the fixed mounting system guarantees permanent laser alignment.

데이터시트 2016-12-01

PDF PDF 711 KB
N9040B UXA X-Series Signal Analyzer, Muliti-touch - Data Sheet
The UXA data sheet provides a summary of key performance parameters and specification for N9040B UXA signal analyzers.

데이터시트 2016-12-01

86120D and 86122C Multi-Wavelength Meters - Data Sheet
This publication describes the technical specifications and ordering information for the 86120D and 86122C Multi-Wavelength Meter.

데이터시트 2016-12-01

PDF PDF 849 KB
W3301A LPDDR3 178-ball Rigid BGA Interposer - Data Sheet
The W3301A LPDDR3 BGA interposer enables probing of embedded memory LPDDR3 178-ball DRAM from the ball grid array with Keysight U4164A logic analyzers.

데이터시트 2016-11-29

PDF PDF 1.97 MB
Bluetooth® Audio Test and BLE - Technical Overview
BLE is not intend for audio devices, and it does not support Bluetooth Audio Applications. Audio testing on BLE devices is the same as audio testing on traditional Bluetooth devices.

기술 개요 2016-11-21

PDF PDF 78 KB
M9010A PXIe 10-slot Chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9010A PXIe 10-slot, Gen 3 Chassis.

데이터시트 2016-11-16

PDF PDF 1.93 MB
Solar Array Simulator System - Technical Overview
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

기술 개요 2016-11-15

PDF PDF 1.84 MB
Device Current Waveform Analyzer - Data Sheet
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

데이터시트 2016-11-14

M9005A PXIe 5-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9005A PXIe 5-slot chassis.

데이터시트 2016-11-09

PDF PDF 1.39 MB
Data Sheet and Technical Specifications, N5221A and N5222A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5221A and N5222A Option 210 and 410, 2-port and 4-port

데이터시트 2016-11-08

PDF PDF 1.76 MB
Data Sheet and Technical Specifications, N5224A and N5225A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5224A and N5225A PNA Network Analyzers Option 210 and 410, 2-port and 4-port

데이터시트 2016-11-08

PDF PDF 2.37 MB
U1240 Series Handheld Digital Multimeters - Data Sheet
This data sheet is a technical document to describe the U1240 series DMM, its key features, hardware specifications and recommended accessories available for this product.

데이터시트 2016-11-08

Data Sheet and Technical Specifications, N5224A and N5225A 2-Port and 4-Port PNA Network Analyzers
Data Sheet and Technical Specifications for N5224A 10 MHz to 43.5 GHz, N5225A 10 MHz to 50 GHz, 2-Port and 4-Port PNA Microwave Network Analyzers

데이터시트 2016-11-08

PDF PDF 2.16 MB
Data Sheet and Technical Specifications, N5227A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5227A Option 210 and 410, 2-port and 4-port

데이터시트 2016-11-08

PDF PDF 2.52 MB
PNA Microwave Network 2-Port and 4-Port (10 MHz to 67 GHz) Data Sheet and Technical Specifications
N5247A 2-Port and 4-Port PNA Microwave Network Analyzer (10 MHz - 67 GHz) Data Sheet and Technical Specifications

데이터시트 2016-11-08

PDF PDF 3.40 MB
Data Sheet and Technical Specifications, N5227A 2-Port and 4-Port PNA Network Analyzers
Data Sheet and Technical Specifications for N5227A 10 MHz to 67 GHz 2-Port and 4-Port PNA Microwave Network Analyzers.

데이터시트 2016-11-08

PDF PDF 2.74 MB
Data Sheet and Technical Specifications, N5221A and N5222A 2-Port and 4-Port PNA Network Analyzers
Data Sheet and Technical Specifications for N5221A 10 MHz to 13.5 GHz, N5222A 10 MHz to 26.5 GHz, 2-Port and 4-Port PNA Network Analyzers.

데이터시트 2016-11-08

PDF PDF 2.03 MB
M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

데이터시트 2016-11-08

PDF PDF 2.27 MB
Data Sheet and Technical Specifications, N5244A and N5245A 2-Port and 4-Port PNA-X Network Analyzers
Provides the data sheet and a complete list of technical specifications for the N5244A and N5245A network analyzer Option 200/219/224 (2-Port PNA-X) and Option 400/419/423 (4-Port PNA-X).

데이터시트 2016-11-08

PDF PDF 2.78 MB
Data sheet and Technical Specifications, N5231A, N5232A, and N5239A 2-port and 4-port PNA-L Network
This is a complete list of the technical specifications for the N5239A, N5231A and N5232A PNA-L Series network analyzers with the following options: 2-Port, All Models Option 200 & Option 216 and 4-Port N3231A and N5232A Option 400 & Option 416

데이터시트 2016-11-07

PDF PDF 1.85 MB
Data Sheet and Technical Specifications, N5241A/42A/49A 2-Port and 4-Port PNA-X Network Analyzers
Provides the data sheet and a complete list of technical specifications for the N5241A, N5242A and N5249A network analyzer Option 200/219/224 (2-Port PNA-X) and Option 400/419/423 (4-Port PNA-X).

데이터시트 2016-11-07

PDF PDF 2.80 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

데이터시트 2016-11-04

N1911A/N1912A P-Series Power Meters and N1921A/N1922A Wideband Power Sensors - Data Sheet
This data sheet contains technical specifications and information for the N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors.

데이터시트 2016-11-04

N5399C, N5399D HDMI Electrical Performance Validation and Compliance Software - Data Sheet
Keysight's N5399C and N5399D HDMI electrical performance validation and compliance software gives you a fast and easy way to verify and debug your High Definition Multi-media Interface (HDMI) designs.

데이터시트 2016-11-04

PDF PDF 3.83 MB
M3100A Digitizer with Optional Real-time Sequencing and FPGA Programming - Data Sheet

데이터시트 2016-11-03

PDF PDF 253 Bytes

이전 1 2 3 4 5 6 7 8 9 10 ... 다음