이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

151-175 / 3232

정렬방식:
U4154A AXIe-based Logic Analyzer Module - Data Sheet
The U4154A AXIe-based logic analyzer system combines reliable data capture with powerful analysis and validation tools to help you validate and debug high speed digital designs operating up to 4 Gb/s.

데이터시트 2017-02-24

U3801A/02A IoT Fundamentals Applied Courseware - Data Sheet
This data sheet details the key features, characteristics and ordering information for the IoT Fundamentals applied courseware.

데이터시트 2017-02-24

U3803A/04A IoT Systems Design Applied Courseware - Data Sheet
This data sheet details the key features, characteristics and ordering information for the IoT Systems Design applied courseware.

데이터시트 2017-02-24

PDF PDF 2.16 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

데이터시트 2017-02-23

PDF PDF 3 MB
U4154B Logic Analyzer Module 4 Gb/s State Mode - Data Sheet
The Keysight U4154B 4 Gb/s state mode logic analyzer system enables you to quickly and confidently validate and debug high speed digital designs operating at speeds up to 4 Gb/s.

데이터시트 2017-02-23

PDF PDF 4.71 MB
Data Sheet and Technical Specifications, N5241A/42A/49A 2-Port and 4-Port PNA-X Network Analyzers
Provides the data sheet and a complete list of technical specifications for the N5241A, N5242A and N5249A network analyzer Option 200/219/224 (2-Port PNA-X) and Option 400/419/423 (4-Port PNA-X).

데이터시트 2017-02-22

PDF PDF 2.92 MB
PNA Microwave Network 2-Port and 4-Port (10 MHz to 67 GHz) Data Sheet and Technical Specifications
N5247A 2-Port and 4-Port PNA Microwave Network Analyzer (10 MHz - 67 GHz) Data Sheet and Technical Specifications

데이터시트 2017-02-22

PDF PDF 3.62 MB
Technical specifications / Data Sheet for 2-Port & 4-Port PNA-X Network Analyzer with option H29
Technical specifications / Data Sheet for the N5244A and N5245A PNA-X Network Analyzer with Option H29.

데이터시트 2017-02-22

PDF PDF 1.97 MB
Data Sheet and Technical Specifications, N5227A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5227A Option 210 and 410, 2-port and 4-port

데이터시트 2017-02-22

PDF PDF 2.68 MB
Data sheet and Technical Specifications, N5231A, N5232A, and N5239A 2-port and 4-port PNA-L Network
This is a complete list of the technical specifications for the N5239A, N5231A and N5232A PNA-L Series network analyzers with the following options: 2-Port, All Models Option 200 & Option 216 and 4-Port N3231A and N5232A Option 400 & Option 416

데이터시트 2017-02-22

PDF PDF 1.97 MB
Data sheet and Technical Specifications, N5234A, N5235A, 2-port PNA-L Network Analyzers
This is a complete list of the technical specifications for the N5234A, N523A PNA-L Series network analyzers with the following options: 2-Port, Option 200 & Option 216

데이터시트 2017-02-22

PDF PDF 2.50 MB
Data Sheet and Technical Specifications, N5227A 2-Port and 4-Port PNA Network Analyzers
Data Sheet and Technical Specifications for N5227A 10 MHz to 67 GHz 2-Port and 4-Port PNA Microwave Network Analyzers.

데이터시트 2017-02-22

PDF PDF 2.87 MB
Data Sheet and Technical Specifications, N5221A and N5222A 2-Port and 4-Port PNA Network Analyzers
Data Sheet and Technical Specifications for N5221A 10 MHz to 13.5 GHz, N5222A 10 MHz to 26.5 GHz, 2-Port and 4-Port PNA Network Analyzers.

데이터시트 2017-02-22

PDF PDF 2.19 MB
Data Sheet and Technical Specifications, N5221A and N5222A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5221A and N5222A Option 210 and 410, 2-port and 4-port

데이터시트 2017-02-22

PDF PDF 1.90 MB
Data Sheet and Technical Specifications, N5244A and N5245A 2-Port and 4-Port PNA-X Network Analyzers
Provides the data sheet and a complete list of technical specifications for the N5244A and N5245A network analyzer Option 200/219/224 (2-Port PNA-X) and Option 400/419/423 (4-Port PNA-X).

데이터시트 2017-02-22

PDF PDF 3.02 MB
N1810T and N1810TL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1810T and N1810TL with DC connector option 201

기술 개요 2017-02-21

ZIP ZIP 91 KB
N1810T and N1810TL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1810T and N1810TL with DC connector option 202

기술 개요 2017-02-21

ZIP ZIP 84 KB
N1812U and N1812UL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1812U and N1812UL with DC connector option 201

기술 개요 2017-02-21

ZIP ZIP 117 KB
S8900A PA Test Solution - Technical Overview
This S8900A PA Test Solution introduces the next generation software for testing RF power amplifiers/front end modules (PA/FEM) for wireless mobile devices.

기술 개요 2017-02-21

PDF PDF 3.90 MB
N1810U and N1810UL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1810U and N1810UL with DC connector option 201

기술 개요 2017-02-21

ZIP ZIP 95 KB
N1811T and N1811TL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1811T and N1811TL with DC connector option 201

기술 개요 2017-02-21

ZIP ZIP 103 KB
N1812UL and N1812U Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1812U and N1812UL with DC connector option 202

기술 개요 2017-02-21

ZIP ZIP 116 KB
B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

데이터시트 2017-02-21

PDF PDF 1.10 MB
N1810UL and N1810UL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1810UL and N1810UL with DC connection option 202

기술 개요 2017-02-21

ZIP ZIP 106 KB
N1811T and N1811TL Coaxial Switch 3D model, STEP Format
This is STEP format 3D Model of the N1811T and N1811TL with DC connector option 202

기술 개요 2017-02-21

ZIP ZIP 95 KB

이전 1 2 3 4 5 6 7 8 9 10 ... 다음