이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

1-25 / 3232

정렬방식:
Keysight EEsof EDA SystemVue
SystemVue is an EDA environment for electronic system-level (ESL) design that allows system architects and algorithm developers to innovate the physical layer (PHY) of communications systems.

기술 개요 2017-06-21

BT2191A Self-Discharge Measurement System - Data Sheet
The BT2191A Li-Ion cell self-discharge measurement system characterizes self-discharge current much faster, with a powerful software for control, graphing, logging and storage.

데이터시트 2017-06-19

CX3300 Series Device Current Waveform Analyzer - Data Sheet
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

데이터시트 2017-06-19

i3070 Series 5i Inline In-Circuit Test System – Data Sheet
Keysight’s i3070 Series 5i Inline In-Circuit Test system is SMEMA-compliant and designed to bring you all the industry-leading ICT technologies into your fully automated manufacturing line.

데이터시트 2017-06-15

GPIB, USB and Instrument Control products - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

데이터시트 2017-06-15

CAN, LIN and FlexRay Protocol Triggering and Decode for Infiniium 9000 and S-Series - Data Sheet
Keysight's CAN, LIN and FlexRay protocol triggering and decode application makes it easy to debug and test designs that include these buses.

데이터시트 2017-06-15

PDF PDF 2.63 MB
IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

기술 개요 2017-06-14

Command Expert 2017 Update 1 System Requirements
To use Command Expert 2017 Update 1, you must have the following System Requirements...

기술 개요 2017-06-14

N1046A 75/85/>100 GHz 1/2/4 Channel Remote Head Module - Data Sheet
Keysight's N1046A 75/85/>100 GHz 1/2/4 channel remote head module lets you characterize your highest-performance designs for 56 GBaud and beyond with >100 GHz bandwidth.

데이터시트 2017-06-14

PDF PDF 1.40 MB
IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

기술 개요 2017-06-14

N5291A Broadband Network Analyzer Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

데이터시트 2017-06-13

PDF PDF 1.13 MB
86100CU-400 and Keysight 86100DU PLL and Jitter Spectrum Measurement Software - Data Sheet
86100CU-Option 400 for the 86100C Infiniium Digital Communication Analyzer (DCA-J) is an advanced software application that makes fast, accurate, and repeatable phase locked loop (PLL)/jitter transfer measurements, using a precision jitter source and receiver.

데이터시트 2017-06-12

E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

데이터시트 2017-06-12

PDF PDF 2.11 MB
U5309A PCIe High-Speed Digitizer - ADC Card with FPGA Signal Processing - Data Sheet
This datasheet presents the U5309A PCIe High-Speed Digitizer - ADC Card, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth.

데이터시트 2017-06-12

Pre-5G Modulation Analysis 89600 VSA Software 89601B/BN-BHN - Technical Overview
See through the complexity of pre-5G with a comprehensive set of tools for demodulation and vector signal analysis.

기술 개요 2017-06-11

PDF PDF 6.46 MB
RP7900 Series Regenerative Power System - Data Sheet
Data sheet for the RP7900 Series Regenerative Power System containing specifications, options, accessories, and ordering information.

데이터시트 2017-06-07

PDF PDF 1.62 MB
802.11ad Integrated RF Test Solution - Data Sheet
The E7760A and M1650A provide IF (6-17GHz) and RF (55-68GHz) physical-layer signals for 802.11ad WiGig device testing. This document describes their performance and physical characteristics.

데이터시트 2017-06-02

PDF PDF 1.44 MB
N8480 Series Thermocouple Power Sensors - Data Sheet
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

데이터시트 2017-06-01

U8489A DC to 120 GHz USB Thermocouple Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

기술 개요 2017-05-31

ZIP ZIP 1.20 MB
U8489A DC to 120 GHz USB Thermocouple Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

기술 개요 2017-05-31

PDF PDF 98 KB
U7238E MIPI D-PHY Compliance Test Software for Infiniium Oscilloscopes - Technical Overview
It introduces how the Keysight’s U7238E MIPI D-PHY compliance test software gives you a fast and easy way to validate and debug your embedded D-PHY data links in accordance to the specification and CTS. The D-PHY electrical test software allows you to automatically execute D-PHY electrical checklist tests for CSI-2 and DSI-2 architectures and displays the results in a flexible report format. In addition to the measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.

기술 개요 2017-05-26

PDF PDF 1.60 MB
E5061B-3L3/3L4/3L5 LF-RF Network Analyzer with Option 005 Impedance Analysis Function - Data Sheet
The E5061B-005 is the impedance analysis firmware option for the E5061B-3L5 ENA Series LF-RF network analyzer. The E5061B-005 combines network analysis (NA) and impedance analysis (ZA) functions in a single instrument, with comprehensive component and circuit characterization

데이터시트 2017-05-23

Laser Heated Tip and High Temperature Stage for G200 Nano Indenter - Data Sheet
General information and specifications for the G200 Nano Indenter Laser Heater Tip and Stage

데이터시트 2017-05-23

PDF PDF 2.84 MB
U8480 Series USB Thermocouple Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U8480 Series USB thermocouple power sensors.

데이터시트 2017-05-22

U2751A USB Modular Function/Arbitrary Waveform Generator - Data Sheet
This is the datasheet for the U2761A USB Modular Function/ Arbitrary Waveform Generator which is equipped with 20MHz Sine and Square waveforms, pulse generation and arbitrary waveform editor.

데이터시트 2017-05-22

PDF PDF 2.07 MB

1 2 3 4 5 6 7 8 9 10 ... 다음