Here’s the page we think you wanted. See search results instead:

 

Hable con un experto
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
251-275 of 3180

Sort:
U1610A/U1620A Handheld Digital Oscilloscope - Data Sheet
This data sheet is a technical document to describe the U1610A/U1620A handheld oscilloscope, its key features, hardware specifications and recommended accessories available for this product.

Data Sheet 2016-09-12

5500 AFM Controller Upgrade - Data Sheet
Features of benefits of the new digital controller with the 5500 AFM

Data Sheet 2016-09-12

PDF PDF 685 KB
1GC1-4262 DC - 4 GHz, High-Gain, Dual-Mode: Low-Noise/Medium-Power HBT Amplifier - Data Sheet
The 1GC1-4262 is a DC to 4 GHz, 20 dB gain, amplifier designed for use as a cascadable gain block as a low-noise preamplifier for receivers or as an output amplifier for moderate output power applications.

Data Sheet 2016-09-11

PDF PDF 2.98 MB
1GC1-4023 DC - 4 GHz, High-Gain, Dual-Mode: Low-Noise/Medium-Power HBT Amplifier - Data Sheet
The 1GC1-4023 is a DC to 4 GHz, 20 dB gain amplifier designed as a cascadable gain block as a Low–Noise preamplifier for receivers or as an output amplifier for moderate output power applications.

Data Sheet 2016-09-11

PDF PDF 1.76 MB
N7711A, N7714A Tunable Laser Sources - Data Sheet
The new N7711A and N7714A tunable laser sources are single-port and four-port versions, available with C-band or L-band wavelength coverage, ideal for realistic loading of transmission systems.

Data Sheet 2016-09-09

81980A, 81960A, 81940A, 81989A, 81949A, and 81950A Compact Tunable Laser Sources Data Sheet
Keysight's 819xxA high-power compact tunable lasers enable optical device characterization at high power levels and measurement of nonlinear effects. They improve the testing of all types of optical amplifiers and other active components, as well as broadband passive optical components. As single slot plug-in modules for Keysight's 8163A/B, 8164A/B and 8166A/B mainframes, they are a flexible and cost effective stimulus for single channel and DWDM test applications.

Data Sheet 2016-09-08

1GC1-4005 DC - 15 GHz HBT Series-Shunt Amplifier - Data Sheet
The 1GC1-4005 is a DC to 15 GHz, 10 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2016-09-08

PDF PDF 1.64 MB
8487D Memory Information and Procedures
This document contains detailed internal product memory Information for the Keysight 8487D Diode Power Sensor.

Technical Overview 2016-09-07

PDF PDF 83 KB
9500 AFM - Data Sheet
Data sheet for the new 9500AFM with quick Scan, New Nano Navigator software and New Auto Drive for quick automatic setting off parameters

Data Sheet 2016-09-06

PDF PDF 3.36 MB
E5072A ENA Series Network Analyzer 30 kHz to 4.5 /8.5 GHz - Data Sheet
This data sheet of the E5072A describes the specification and general information of the E5072A network analyzer.

Data Sheet 2016-09-06

1GC1-4251 DC - 12 GHz HBT Series-Shunt Amplifier - Data Sheet
The 1GC1-4251 is a packaged DC to 12 GHz, 9.5 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2016-09-06

PDF PDF 1.62 MB
E4990A Impedance Analyzer - Data Sheet
This is the technical specification for the E4990A The E4990A impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

Data Sheet 2016-09-06

Millimeter Wave Frequency Extenders from VDI for Keysight MW Signal Generators - Technical Overview
Keysight X-Series signal generators, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

Technical Overview 2016-09-05

16860A Series Portable Logic Analyzers - Data Sheet
Keysight's 16860 Series logic analyzers deliver leading specifications in their class, offering 2.5 GHz timing capture with deep memory and 1400 MSa/s trigger sequencer.

Data Sheet 2016-09-01

81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Data Sheet 2016-08-31

Z2090B-033 Power and Data Bus Test System Technical Overview
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

Data Sheet 2016-08-31

PDF PDF 1.17 MB
81602A Extra High Power Tunable Laser - Data Sheet
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

Data Sheet 2016-08-28

1GG5-4200 DC - 5 GHz SMT Packaged GaAs Diode Limiter - Data Sheet
The 1GG5-4200 is a packaged 5 GHz reverse power protection (RPP) and limiter GaAs ID.

Data Sheet 2016-08-26

PDF PDF 960 KB
N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax - Technical Overview
This document provides a technical overview of Signal Studio's performance optimized reference signals for WLAN 802.11a/b/g/n/ac/ah

Technical Overview 2016-08-26

1GC1-4030 DC-10 GHz Medium Power Series Shunt Amplifier
The 1GC1-4030 is a DC – 10 GHz, 11 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2016-08-24

PDF PDF 1.12 MB
U4431A MIPI M-PHY Protocol Analyzer - Data Sheet
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

Data Sheet 2016-08-24

N7608B Signal Studio for Custom Modulation - Technical Overview
N7608B Signal Studio for custom modulation enables quick and easy signal generation for component, transmitter, and receiver test of emerging standards and 5G applications.

Technical Overview 2016-08-24

6 GHz Integrated GaAs Diode Limiter - Data Sheet
The 1GG5-4028 is a 6 GHz reverse power protection (RPP) and limiter GaAs ID. The device can be used to protect sensitive RF circuits from excess RF power, DC transients and ESD from DC to 6 GHz.

Data Sheet 2016-08-22

PDF PDF 704 KB
1GC1-4251 DC–12 GHz HBT Series–Shunt Amplifier - Data Sheet
The 1GC1-4251 is a packaged DC to 12 GHz, 9.5 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2016-08-22

PDF PDF 1.12 MB
DSO90008 Series Low-Profile High-Performance Oscilloscopes/Digitizers - Data Sheet
The Keysight Infiniium 90008 Series low profile oscilloscope/digitizers house eight 40GSa/s ADCs and two CPUs in a 7U high package for the industry’s densest channel count at these speeds.

Data Sheet 2016-08-19

PDF PDF 1.14 MB

Previous ... 11 12 13 14 15 16 17 18 19 20 ... Next