Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

201-225 sur 3164

Tri:
1GG7-4157 DC – 20 GHz SPDT GaAs MMIC Switch - Data Sheet
The 1GG7-4157 is a GaAs monolithic microwave integrated circuit (MMIC) designed for low insertion loss and high isolation from DC to 20 GHz.

Fiche signalétique 2016-09-23

PDF PDF 968 KB
1GG7-4081 DC - 6 GHz 15 dB/3 Bit GaAs MMIC Step Attenuator - Data Sheet
The 1GG7-4081 is a 3 bit, 0 - 15 dB by 5 dB step GaAs MMIC step attenuator designed for low insertion loss and low distortion from DC to 6 GHz.

Fiche signalétique 2016-09-22

PDF PDF 1.36 MB
1GG7-4231 DC - 6 GHz 15 dB/3 Bit GaAs MMIC Step Attenuator - Data Sheet
The 1GG7-4231 is a packaged 3 Bit, 0 - 15 dB by 5 dB step GaAs MMIC Step Attenuator designed for low insertion loss and low distortion from DC to 6 GHz.

Fiche signalétique 2016-09-22

PDF PDF 846 KB
1GC1-4053 DC - 65 GHz Integrated Diode Limiter - Data Sheet
The 1GC1-4053 is a 65 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

Fiche signalétique 2016-09-22

PDF PDF 1 KB
U9391C/F/G Comb Generators - Technical Overview
This technical overview provides an overview and specifications for the U9391C comb generator, which was designed as a phase reference standard for the N5242A PNA-X network analyzer.

Présentation technique 2016-09-19

PDF PDF 1.91 MB
Infoline Web Services Suite - Data Sheet
Achieve your software and hardware management goals with our online and professional services options

Fiche signalétique 2016-09-16

PDF PDF 192 KB
Waveguide Harmonic Mixers M1971E/V/W - Technical Overview
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

Présentation technique 2016-09-14

U1610A/U1620A Handheld Digital Oscilloscope - Data Sheet
This data sheet is a technical document to describe the U1610A/U1620A handheld oscilloscope, its key features, hardware specifications and recommended accessories available for this product.

Fiche signalétique 2016-09-12

5500 AFM Controller Upgrade - Data Sheet
Features of benefits of the new digital controller with the 5500 AFM

Fiche signalétique 2016-09-12

PDF PDF 685 KB
1GC1-4023 DC - 4 GHz, High-Gain, Dual-Mode: Low-Noise/Medium-Power HBT Amplifier - Data Sheet
The 1GC1-4023 is a DC to 4 GHz, 20 dB gain amplifier designed as a cascadable gain block as a Low–Noise preamplifier for receivers or as an output amplifier for moderate output power applications.

Fiche signalétique 2016-09-11

PDF PDF 1.76 MB
1GC1-4262 DC - 4 GHz, High-Gain, Dual-Mode: Low-Noise/Medium-Power HBT Amplifier - Data Sheet
The 1GC1-4262 is a DC to 4 GHz, 20 dB gain, amplifier designed for use as a cascadable gain block as a low-noise preamplifier for receivers or as an output amplifier for moderate output power applications.

Fiche signalétique 2016-09-11

PDF PDF 2.98 MB
N7711A, N7714A Tunable Laser Sources - Data Sheet
The new N7711A and N7714A tunable laser sources are single-port and four-port versions, available with C-band or L-band wavelength coverage, ideal for realistic loading of transmission systems.

Fiche signalétique 2016-09-09

81980A, 81960A, 81940A, 81989A, 81949A, and 81950A Compact Tunable Laser Sources Data Sheet
Keysight's 819xxA high-power compact tunable lasers enable optical device characterization at high power levels and measurement of nonlinear effects. They improve the testing of all types of optical amplifiers and other active components, as well as broadband passive optical components. As single slot plug-in modules for Keysight's 8163A/B, 8164A/B and 8166A/B mainframes, they are a flexible and cost effective stimulus for single channel and DWDM test applications.

Fiche signalétique 2016-09-08

1GC1-4005 DC - 15 GHz HBT Series-Shunt Amplifier - Data Sheet
The 1GC1-4005 is a DC to 15 GHz, 10 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Fiche signalétique 2016-09-08

PDF PDF 1.64 MB
8487D Memory Information and Procedures
This document contains detailed internal product memory Information for the Keysight 8487D Diode Power Sensor.

Présentation technique 2016-09-07

PDF PDF 83 KB
E4990A Impedance Analyzer - Data Sheet
This is the technical specification for the E4990A The E4990A impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

Fiche signalétique 2016-09-06

1GC1-4251 DC - 12 GHz HBT Series-Shunt Amplifier - Data Sheet
The 1GC1-4251 is a packaged DC to 12 GHz, 9.5 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Fiche signalétique 2016-09-06

PDF PDF 1.62 MB
E5072A ENA Series Network Analyzer 30 kHz to 4.5 /8.5 GHz - Data Sheet
This data sheet of the E5072A describes the specification and general information of the E5072A network analyzer.

Fiche signalétique 2016-09-06

Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

Présentation technique 2016-09-06

9500 AFM - Data Sheet
Data sheet for the new 9500AFM with quick Scan, New Nano Navigator software and New Auto Drive for quick automatic setting off parameters

Fiche signalétique 2016-09-06

PDF PDF 3.36 MB
Millimeter Wave Frequency Extenders from VDI for Keysight MW Signal Generators - Technical Overview
Keysight X-Series signal generators, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

Présentation technique 2016-09-05

16860A Series Portable Logic Analyzers - Data Sheet
Keysight's 16860 Series logic analyzers deliver leading specifications in their class, offering 2.5 GHz timing capture with deep memory and 1400 MSa/s trigger sequencer.

Fiche signalétique 2016-09-01

81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Fiche signalétique 2016-08-31

Z2090B-033 Power and Data Bus Test System Technical Overview
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

Fiche signalétique 2016-08-31

PDF PDF 1.17 MB
81602A Extra High Power Tunable Laser - Data Sheet
The 81602A Tunable Laser Source has been designed to explore new application areas in photonic device testing: it sports output power levels beyond 50 mW (+17 dBm) and covers the O-band.

Fiche signalétique 2016-08-28

Précédente 1 2 3 4 5 6 7 8 9 10 ... Page suivante