Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

Refine the List

remove all refinements

Mercado/Tecnologia

By Type of Content

Categoria de Produto

1-25 de 3227

Sort:
Keysight EEsof EDA SystemVue
SystemVue is an EDA environment for electronic system-level (ESL) design that allows system architects and algorithm developers to innovate the physical layer (PHY) of communications systems.

Visão Técnica 2017-06-21

BT2191A Self-Discharge Measurement System - Data Sheet
The BT2191A Li-Ion cell self-discharge measurement system characterizes self-discharge current much faster, with a powerful software for control, graphing, logging and storage.

Folha de Dados 2017-06-19

CX3300 Series Device Current Waveform Analyzer - Data Sheet
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

Folha de Dados 2017-06-19

i3070 Series 5i Inline In-Circuit Test System – Data Sheet
Keysight’s i3070 Series 5i Inline In-Circuit Test system is SMEMA-compliant and designed to bring you all the industry-leading ICT technologies into your fully automated manufacturing line.

Folha de Dados 2017-06-15

CAN, LIN and FlexRay Protocol Triggering and Decode for Infiniium 9000 and S-Series - Data Sheet
Keysight's CAN, LIN and FlexRay protocol triggering and decode application makes it easy to debug and test designs that include these buses.

Folha de Dados 2017-06-15

PDF PDF 2.63 MB
GPIB, USB and Instrument Control products - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

Folha de Dados 2017-06-15

IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

Visão Técnica 2017-06-14

Software Support Policy - Technical Overview
Software support policy for IO Libraries Suite, Command Expert, Fault Detective, and License Manager software

Visão Técnica 2017-06-14

Command Expert 2017 Update 1 System Requirements
To use Command Expert 2017 Update 1, you must have the following System Requirements...

Visão Técnica 2017-06-14

N1046A 75/85/>100 GHz 1/2/4 Channel Remote Head Module - Data Sheet
Keysight's N1046A 75/85/>100 GHz 1/2/4 channel remote head module lets you characterize your highest-performance designs for 56 GBaud and beyond with >100 GHz bandwidth.

Folha de Dados 2017-06-14

PDF PDF 1.40 MB
IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

Visão Técnica 2017-06-14

N5291A Broadband Network Analyzer Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Folha de Dados 2017-06-13

PDF PDF 1.13 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Visão Técnica 2017-06-13

86100CU-400 and Keysight 86100DU PLL and Jitter Spectrum Measurement Software - Data Sheet
86100CU-Option 400 for the 86100C Infiniium Digital Communication Analyzer (DCA-J) is an advanced software application that makes fast, accurate, and repeatable phase locked loop (PLL)/jitter transfer measurements, using a precision jitter source and receiver.

Folha de Dados 2017-06-12

U5309A PCIe High-Speed Digitizer - ADC Card with FPGA Signal Processing - Data Sheet
This datasheet presents the U5309A PCIe High-Speed Digitizer - ADC Card, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth.

Folha de Dados 2017-06-12

Infiniium Z-Series Oscilloscopes - Data Sheet
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Folha de Dados 2017-06-12

Pre-5G Modulation Analysis 89600 VSA Software 89601B/BN-BHN - Technical Overview
See through the complexity of pre-5G with a comprehensive set of tools for demodulation and vector signal analysis.

Visão Técnica 2017-06-11

PDF PDF 6.46 MB
RP7900 Series Regenerative Power System - Data Sheet
Data sheet for the RP7900 Series Regenerative Power System containing specifications, options, accessories, and ordering information.

Folha de Dados 2017-06-07

PDF PDF 1.62 MB
802.11ad Integrated RF Test Solution - Data Sheet
The E7760A and M1650A provide IF (6-17GHz) and RF (55-68GHz) physical-layer signals for 802.11ad WiGig device testing. This document describes their performance and physical characteristics.

Folha de Dados 2017-06-02

PDF PDF 1.44 MB
N8480 Series Thermocouple Power Sensors - Data Sheet
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

Folha de Dados 2017-06-01

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Folha de Dados 2017-06-01

U8489A DC to 120 GHz USB Thermocouple Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

Visão Técnica 2017-05-31

ZIP ZIP 1.20 MB
U8489A DC to 120 GHz USB Thermocouple Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

Visão Técnica 2017-05-31

PDF PDF 98 KB
U7238E MIPI D-PHY Compliance Test Software for Infiniium Oscilloscopes - Technical Overview
It introduces how the Keysight’s U7238E MIPI D-PHY compliance test software gives you a fast and easy way to validate and debug your embedded D-PHY data links in accordance to the specification and CTS. The D-PHY electrical test software allows you to automatically execute D-PHY electrical checklist tests for CSI-2 and DSI-2 architectures and displays the results in a flexible report format. In addition to the measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.

Visão Técnica 2017-05-26

PDF PDF 1.60 MB
E5061B-3L3/3L4/3L5 LF-RF Network Analyzer with Option 005 Impedance Analysis Function - Data Sheet
The E5061B-005 is the impedance analysis firmware option for the E5061B-3L5 ENA Series LF-RF network analyzer. The E5061B-005 combines network analysis (NA) and impedance analysis (ZA) functions in a single instrument, with comprehensive component and circuit characterization

Folha de Dados 2017-05-23

1 2 3 4 5 6 7 8 9 10 ... Avançar