Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Soporte Técnico

PXI Products

Support by Product Model Number:

1-25 de 77

Ordenar:
MTEK Series - Legacy ATE SystemTester Upgrade Kit
MTEK Series - Legacy ATE System Upgrade -Keysight Technologies and Marvin Test Solutions. Easily extend the life of your legacy semiconductor ATE with this low-cost, PXI-based, add-on solution

Catálogo 2017-09-16

PDF PDF 451 KB
Bus multi-channel real-time decoding
Using M3100A PXIe Digitizer module with programmable FPGA option and M3602A software to implement a SPI decoder

Catálogo 2017-09-06

PDF PDF 432 KB
Building a Radar Target Simulator
Using M3302A PXIe AWG and Digitizer Combination module to create a custom Transmitter-Receiver Tx-Rx simulator

Catálogo 2017-09-06

PDF PDF 414 KB
High-speed Signal Processing with Low Latency Feedback System for Quantum Bit Evaluation

Catálogo 2017-09-06

PDF PDF 483 KB
BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

Catálogo 2017-09-06

PDF PDF 431 KB
Radio Test, Reference Solution for Military, Public Safety & Avionics Radio Communications
This brochure describes the technical features and benefits of Keysight's Radio Test Reference Solution - hardware and software configurations for testing tactical and public safety radio.

Catálogo 2017-09-01

PDF PDF 2.65 MB
Integrated RF Test Solution
Co-branded Solutions Partner brochure with Marvin Test Solutions on Integrated RF Test Solution

Catálogo 2017-04-25

PDF PDF 236 KB
PXI Vector Network Analyzer Series - Brochure
For basic S-parameter measurements, the M937xA VNA provides the right mix of speed, performance and footprint to help you drive down the size of test.

Catálogo 2017-03-10

PDF PDF 3.41 MB
M9485A PXIe Vector Network Analyzer - Brochure
Product brochure of the M9485A PXI Multiport Vector Network Analyzer

Catálogo 2017-03-08

PDF PDF 5.99 MB
Memory Information and Procedures for M9260A - Flyer
M9260A Memory Information and Procedures

Catálogo 2017-03-06

PDF PDF 69 KB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Catálogo 2017-02-27

PDF PDF 2.34 MB
[ECU Testing] Perform Automatic Input/Output Static Characteristics Tests on the Bench
Ever wanted an automatic manufacturing test environment for design evaluation?

Catálogo 2016-12-28

PDF PDF 482 KB
M9290A CXA-m PXIe Signal Analyzer - Product Fact Sheet
The CXA-m PXIe signal analyzer offers fully-specified performance up to 26.5 GHz with a rich set of measurement capabilities in a modular format.

Catálogo 2016-09-07

PDF PDF 499 KB
RF PA/FEM Characterization & Test, Reference Solution - Solution Brochure
This brochure describes the hardware, software and services components of the RF PA/FEM characterization & test, Reference Solution

Catálogo 2016-08-01

PDF PDF 3.70 MB
Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

Catálogo 2016-05-02

PDF PDF 7.39 MB
PXIe Vector Network Analyzer M937xA - Product Fact Sheet
This two page flyer highlights the features and benefits of the Keysight PXI vector network analyzer which is a full two-port VNA that fits in just one slot.

Catálogo 2016-02-25

PDF PDF 617 KB
Cable Assembly Compliance Test Solution Using M937xA PXIe Multiport VNA - Brochure
The document describes the compliance test solution with the M937xA PXIe Multiport VNA for the high-speed digital standards.

Catálogo 2016-02-01

PDF PDF 771 KB
TS-8989 PXI Functional Test System - Brochure
The TS-8989 PXI functional tester helps you achieve a lower cost of test for automotive electronic control units and industrial electronics.

Catálogo 2016-01-28

PDF PDF 671 KB
Digital Multimeters - Brochure
This is the brochure for Keysight's range of digital multimeters from a bench top to a test rack to a handheld.

Catálogo 2015-12-11

PDF PDF 2.22 MB
Automotive Body and Safety Electronics Test - Solution Brochure
These Keysight PXI-based reference solutions for automotive electronics body and safety functional tests help halve the time to design, integrate and implement systems for electronics functional test.

Catálogo 2015-11-05

PDF PDF 1.87 MB
M9393A PXIe Performance Vector Signal Analyzer - Flyer
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

Catálogo 2015-10-22

PDF PDF 500 KB
M9420A VXT PXIe Vector Transceiver - Product Fact Sheet
This product fact sheet contains quick facts on the M9420A VXT PXIe vector transceiver

Material promocional 2015-09-28

PDF PDF 425 KB
Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

Catálogo 2015-09-22

PDF PDF 666 KB
Breakthrough High-Speed Digitizer Technology - Poster
This posters presents the technology used for the AXIe/PXie/PCie high-speed digitizers

Material promocional 2015-07-21

PDF PDF 5.13 MB
Software-Broschüre
Keysight Software ist Erfahrung zum Herunterladen. Für alle Phasen des Produktzyklus – vom Schaltungsentwurf/Simulation bis zur Auslieferung des Serienprodukts – liefern wir die Tools, die Ihr Team benötigt, um schnellstmöglich Daten in Information zu verwandeln und daraus Erkenntnisse zu gewinnen.

Catálogo 2015-07-13

PDF PDF 1.35 MB

1 2 3 4 Siguiente