您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

光學量測產品

依產品型號搜尋可用的支援:

1-25 / 50

排序:
Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

型錄 2016-11-23

PDF PDF 217 KB
N4917B Optical Receiver Stress Test Solution - Brochure
The N4917B software provides an automated standards compliant stressed receiver sensitivity test according to 100GBASE-LR4 and -ER4 test specification.

型錄 2016-06-15

PDF PDF 3.35 MB
Get technical presentations from DesignCon 2016
Keysight Technologies is pleased to offer you all 8 Keysight Education Forum (KEF) sessions from DesignCon 2016. All video footage as well as the technical presentation materials are available, sign up and review the materials that made KEF a huge success with over 600 attendees.

型錄 2016-05-08

Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

型錄 2016-05-02

PDF PDF 7.39 MB
Keysight Type-C Solution: Create a faster path to done

促銷資料 2016-02-12

PDF PDF 911 KB
是德科技 Type-CTM 解決方案:提供更快完成相符性測試的捷徑

促銷資料 2016-02-12

PDF PDF 495 KB
A0010A 40GHz RIN Measurement System
RIN measurement with the world's widest 40 GHz bandwidth Best solution for 40G/100G optical TX laser characterization Unique and accurate calibration for uncertainty reduction Optional function of optical modulation depth measurement

型錄 2016-01-21

PDF PDF 1000 KB
N7700A Photonic Application Suite - Brochure
The N7700A Photonic Application Suite is a collection of advanced and basic software tools for making optical measurements, controlling fiberoptic instruments, and analyzing measurement results.

型錄 2015-11-19

PDF PDF 2.48 MB
Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

型錄 2015-09-22

PDF PDF 666 KB
PCI Express® 設計與測試,從電氣到協定 - 產品型錄
本型錄提供完整資訊,以協助您模擬 PCI Express 設計,並進行深入的特性分析與驗證。

型錄 2015-08-17

PDF PDF 4.78 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

型錄 2015-08-17

PDF PDF 4.78 MB
Software-Broschüre
Keysight Software ist Erfahrung zum Herunterladen. Für alle Phasen des Produktzyklus – vom Schaltungsentwurf/Simulation bis zur Auslieferung des Serienprodukts – liefern wir die Tools, die Ihr Team benötigt, um schnellstmöglich Daten in Information zu verwandeln und daraus Erkenntnisse zu gewinnen.

型錄 2015-07-13

PDF PDF 1.35 MB
以最佳洞察力,創造最佳設計
利用是德提供的實用工具、產品展示、影片以及簡報,消除 Gigabit 數位設計的挑戰。

促銷資料 2015-05-27

Pulse Pattern and Function Arbitrary Generators and Arbitrary Waveform Generators - Brochure
This Keysight family of pulse/pattern generators can help you verify and characterize digital or analog systems, products, and components.

型錄 2015-04-01

PDF PDF 1.75 MB
E5052B Signal Source Analyzer - Brochure
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

型錄 2015-02-25

PDF PDF 1.92 MB
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Brochure
86100D DCA-X oscilloscope is the premier solution for accurate and precise measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s.

型錄 2015-02-04

PDF PDF 2.80 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

型錄 2015-01-23

PDF PDF 11.70 MB
3.35 GHz Pulse/ Pattern Generators - Promotional Flyer
The 81133a/34a is the first choice when timing and performance are vital. It is designed to enable R&D and test engineers to carry out tests more effectively, by providing access to necessary parameters.

促銷資料 2014-07-31

PDF PDF 1.31 MB
Keysight L4610A PRM - 34B Radio Test Set - Brochure
Rugged, portable, radio test set provides true one-button operational testing of SINCGARS radios

型錄 2014-07-31

PDF PDF 1.53 MB
4 - 17 Gb/s Programmable Stressed BERT Solution - Quick Fact Sheet
The N4960A is the world's most affordable solution for testing 16x fibre channel transceivers.

型錄 2012-11-01

PDF PDF 415 KB
3 to 32 Gb/s Programmable Stressed BERT Solution - Quick Fact Sheet
The N4960A is the world's most affordable solution for InfiniBand EDR including TOSA, ROSA, and transceiver testing.

型錄 2012-11-01

PDF PDF 304 KB
4 - 17 Gb/s BERT Solution for InfiniBand FDR - Quick Fact Sheet
The N4960A is the world's most affordable solution for InfiniBand FDR including TOSA, ROSA, and transceiver testing.

型錄 2012-10-22

PDF PDF 190 KB
Keysight ParBERT 81250 竅門

促銷資料 2010-09-15

BERT(誤碼率測試儀)促銷

促銷資料 2010-01-01

Serial ATA Design and Test, A better way - Brochure
Keysight's SATA test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

型錄 2009-12-08

PDF PDF 1.43 MB

1 2 下一頁