Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

VXI Arbitrary Waveform Generators

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-2 of 2

Sort:
Multi-channel signals with the Keysight E1440A
The attached Application Note is an example describing the test of vehicle receivers used in Decca-type location systems that require a number of synthesizers to simulate the signals from a number of fixed transmitters. The frequencies, which are multiples of the master transmitter frequency...

Application Note 2004-02-20

PDF PDF 17 KB
Environmental Test of Automotive Radio and Engine Controllers (AN 1270-11)
Automotive components such as radios and engine controllers are tested to environmental limits using HP Automatic Test Systems to control the environmental chamber and test the components therein. See Application Note 1270-11 attached to this page for more information.

Application Note 1995-06-01

PDF PDF 108 KB