Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

ATE Applications

Support by Product Model Number:

1-25 of 64

Sort:
x1149 Pin Constraints Feature - Technical Overview
This overview describes how the pin constraints feature can improve boundary scan test coverage and perform debugging, eliminating manual BSDL file editing and test regeneration.

Technical Overview 2017-08-14

PDF PDF 1.10 MB
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Data Sheet 2017-04-29

Calibration Refresh Assemblies - Solution Brochure
Keysight's Z2090B-335 Series CalPod Assemblies offer a unique connectivity and calibration refresh between your PNA and device under test at any time without disconnecting.

Brochure 2017-03-29

PDF PDF 1.50 MB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Technical Overview 2017-03-10

PDF PDF 634 KB
Payload Test System - Technical Overview
Keysight's Payload Test System Platform uses state of the art measurement capability to provide a base configuration for Uplink and Downlink testing between UHF and Q band.

Technical Overview 2017-02-08

PDF PDF 1.70 MB
Using MATLAB to Create Keysight Signal and Spectrum Analyzer Applications - Application Note
Learn to use MATLAB software to configure, control, and acquire data from X-Series signal and spectrum analyzers, and then use scripts to create, modify and execute custom analyzer applications.

Application Note 2016-11-16

PDF PDF 9.69 MB
Solar Array Simulator System - Technical Overview
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

Technical Overview 2016-11-15

PDF PDF 1.84 MB
Z2090B-033 Power and Data Bus Test System Technical Overview
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

Data Sheet 2016-08-31

PDF PDF 1.17 MB
M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Configuration Guide 2016-05-18

PDF PDF 2.26 MB
Noise Figure Selection Guide - Minimizing the Uncertainties - Selection Guide
This selection guide, which includes a brief noise figure primer and our current product lineup, is designed to help you find the best solution for your application.

Selection Guide 2016-03-18

Aerospace and Defense ATE Systems Team Brochure
Keysight’s Aerospace and Defense Systems Team is a specialized group of measurement experts and consultants that apply comprehensive analysis and problem-solving techniques to complex measurement challenges that cannot be addressed with off-the-shelf solutions or legacy measurement techniques.

Brochure 2016-02-17

PDF PDF 887 KB
M9393A PXIe Performance Vector Signal Analyzer - Flyer
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

Brochure 2015-10-22

PDF PDF 500 KB
Extending the Life of Test Systems that Support Long-term Programs - Application Note
As an original equipment manager (OEM), we offers efficient and effective alternatives that can extend the life of systems and ensure that the individual instruments are meeting their warranted spec.

Application Note 2015-06-12

Keysight Extends Duration of Instrument Service, Warranties for New and Out-of-Production Models
Unmatched Range of Service Offerings is Focused on Customers’ Long-term Success

Press Materials 2015-06-01

PDF PDF 25 Bytes
New Reference Solution Speeds Monitoring, Validation of Satellite Signals - Press Release
The new Reference Solution enables the engineer to monitor large blocks of spectrum and perform precise digital modulation analysis validate satellite signal integrity.

Press Materials 2015-02-11

In-Circuit Test Suite - Brochure
Latest board and functional test solutions to help electronics manufacturers achieve better product quality withmore comprehensive test coverage.

Brochure 2015-02-01

PDF PDF 10.42 MB
EPM and EPM-P Series Power Meters E-Series Power Sensors - Configuration Guide
This configuration guide describes the standard configurations, options, and compatible accessories of EPM Series and EPM-P Series power meters.

Configuration Guide 2015-01-15

Transmit/Receive Module Test Platform (TRM-X) - Technical Overview
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

Technical Overview 2015-01-10

New Software Enables Capture, Analyzing Threats and Jamming Responses - Press Release
The new 89600 VSA software's pulse analysis option (BHQ) is used in radar and electronic counter measure applications for capturing and analyzing threats and jamming responses.

Press Materials 2015-01-07

Effectively Maintaining and Troubleshooting Military Communication Systems - Application Note
This application note covers the “what” and “how” of effective testing for best performance in military communication systems. Two examples will highlight what’s possible: field test and verification of radar systems.

Application Note 2014-09-11

Analyzing Frequency Stability in the Frequency and Time Domains - Application Note
Describes both methods with an emphasis on practical, cost-effective solutions. For those who are new to the time-domain perspective, two proven frequency-to-time conversion methods are also presented.

Application Note 2014-08-11

Using RF Recording Techniques to Resolve Interference Problems - Application Note
This application note looks at functionality that is crucial to today’s commercial wireless and EW applications where interference-related issues are highly problematic.

Application Note 2014-08-03

PDF PDF 1.96 MB
Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

Application Note 2014-08-01

Choosing the Test System Software Architecture - Application Note
This application note is designed to help you quickly design a test system that produces reliable results and meets throughput requirements within budget. It explores the entire software development process, from gathering and documenting software requirements through design reuse considerations.

Application Note 2014-07-31

RF Test Solutions – WinSoft
Military and Commercial RF Test Solutions from WinSoft and Keysight.

Solution Brief 2014-05-14

1 2 3 Next