Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

По типу содержания

По типу оборудования

По другим категориям

1-25 из 20377

Упорядочить:
Save 35% and Get More Productive with Keysight's BenchVue 2017 Software - Flyer
For a limited time, save 35% on Keysight's BenchVue software applications. Let BenchVue software easily Control, Automate and Simplify your workflow today.

Рекламные материалы 2017-09-30

PDF PDF 350 KB
Buy Any Keysight Big5 Bench Instrument, Get A Complimentary Handheld! - Promotion Flyer
Be eligible to receive the Keysight U1242C Handheld DMM (worth EUR 290**) at no cost when you buy any Keysight Big5 Bench equipment (includes select power supplies, waveform generators and more).

Рекламные материалы 2017-09-30

PDF PDF 282 KB
Save Up to 50% When You Configure a Calibrated Wideband Mm-Wave Signal Generator - Promotion Flyer
For a limited time, you will receive 50% off high-performance millimeter-wave signal generation hardware when you buy Signal Optimizer software.

Рекламные материалы 2017-09-30

PDF PDF 451 KB
RF/uW—Buy the Best. Get Rewarded. - Flyer

Рекламные материалы 2017-07-31

PDF PDF 719 KB
Solution Partner Newsletter Q2 2017
Solution Partner Newsletter Q2 2017

Информационный бюллетень 2017-05-26

PDF PDF 969 KB
Press Releases | About Keysight
Keysight news and resources - Press Releases

Материалы для прессы 2017-05-26

How to Extract a BSIM4 DC Model
This video introduces a general DC modeling and characterization flow for the BSIM4 model, which is one of the most popular models used by the industry today for bulk CMOS.

Видеоролики, демонстрирующие решение прикладных задач 2017-05-24

The Melting Trace Paradox
Unlike other famous paradoxes such as the Zeno’s paradox, where Achilles and the Tortoise are involved, the melting trace paradox is one with a segment of copper trace and a current source.

Статья 2017-05-24

SystemVue Platform Operating System Roadmap
Keysight EEsof EDA SystemVue ESL Software platform support roadmap.

Руководство по конфигурации 2017-05-24

PDF PDF 77 KB
E5061B-3L3/3L4/3L5 LF-RF Network Analyzer with Option 005 Impedance Analysis Function - Data Sheet
The E5061B-005 is the impedance analysis firmware option for the E5061B-3L5 ENA Series LF-RF network analyzer. The E5061B-005 combines network analysis (NA) and impedance analysis (ZA) functions in a single instrument, with comprehensive component and circuit characterization

Техническая информация 2017-05-23

Keysight Technologies Enables Prototyping of Next-Generation 5G Mobile Devices
5G Protocol R&D Toolset is the first in a series of Keysight 5G Network Emulation Solutions to help you streamline your current and future 5G device workflow.

Материалы для прессы 2017-05-23

5G Beams and Dreams: From FD-MIMO to Massive MIMO
This webcast discusses the 5G MIMO marketplace and solutions for difficult MIMO questions like What is the difference between beamsteering and beamforming? What is Full Dimension MIMO, and how is it different from regular MIMO? Will Massive MIMO be needed at millimeter-wave frequencies? and more.

Демонстрация 2017-05-23

MP4 MP4 37.48 MB
Keysight Delivers Insight in 5G, IoT, Aerospace and Defense Design, Test Solutions at IMS 2017
Keysight announces it will demonstrate the latest design and test solutions for components and systems used in 5G communications, internet of things (IoT), and aerospace and defense applications that solve the toughest engineering challenges. Keysight, an IMS Gold Sponsor and 5G Summit Title Sponsor, will exhibit in Booth 1526, IEEE International Microwave Symposium, Hawaii Convention Center June 4–9.

Материалы для прессы 2017-05-23

5G Network Emulation Solutions

Демонстрация 2017-05-23

Laser Heated Tip and High Temperature Stage for G200 Nano Indenter - Data Sheet
General information and specifications for the G200 Nano Indenter Laser Heater Tip and Stage

Техническая информация 2017-05-23

PDF PDF 2.84 MB
U8480 Series USB Thermocouple Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U8480 Series USB thermocouple power sensors.

Техническая информация 2017-05-22

U2751A USB Modular Function/Arbitrary Waveform Generator - Data Sheet
This is the datasheet for the U2761A USB Modular Function/ Arbitrary Waveform Generator which is equipped with 20MHz Sine and Square waveforms, pulse generation and arbitrary waveform editor.

Техническая информация 2017-05-22

PDF PDF 2.07 MB
Essential Components of Data Acquisition Systems (AN 1386)
To help you choose a system that meets your needs, this article gives an overview of the components that make up the typical data acquisition system and examines some of the advantages and disadvantages of the different component types and configurations.

Руководство по применению 2017-05-22

Backgrounders - Keysight Newsroom
Recent communications, electronics test and measurement focused news releases.

Материалы для прессы 2017-05-22

5G mmWave for Wideband Applications Demo - video
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Демонстрация 2017-05-22

U2701A/U2702A USB Modular Oscilloscope - Data Sheet
This data sheet contains the key features, specifications and ordering information of the U2701A/U2702A USB modular oscilloscopes

Техническая информация 2017-05-19

PDF PDF 2.26 MB
Nemo Walker Air - Brochure
This 2-page brochure introduces key features and benefits of Nemo Walker Air

Брошюра 2017-05-19

PDF PDF 1013 KB
N6141C EMI Receiver X-Series Measurement Application, Multi-Touch - Technical Overview
The EMI receiver measurement application allows you to perform precompliance measurements and diagnostic evaluation of your designs with Keysight's X-Series signal analyzers.

Обзор технических характеристик 2017-05-19

PDF PDF 3.30 MB
U2741A USB Modular Digital Multimeter - Data Sheet
This is the datasheet for the Keysight U2741A USB Modular Digital Multimeter which is a 5.5-digit resolution digital multimeter that is able to capture up to 100 readings/sec.

Техническая информация 2017-05-19

PDF PDF 2.07 MB
N9000A CXA X-Series Signal Analyzer - Configuration Guide
This configuration guide provides hardware and software options for the N9000A CXA signal analyzer

Руководство по конфигурации 2017-05-19

1 2 3 4 5 6 7 8 9 10 ... Следующие