Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-4 of 4

Sort:
Looking to sell or buy used or pre-owned 3070 in circuit testers? Talk to Keysight!
Looking to sell or buy used or pre-owned 3070 in circuit testers? Talk to Keysight!

Promotional Materials 2012-11-07

Get the i3070 from just $71K
This offer program is only valid for customers in the United States, Canada, Mexico and Brazil.

Promotional Materials 2009-09-26

Study and Recommendations Into Using Lead Free PCBs at In-Circuit Test
ICT relies on good contact between the test probe and test pad. On OSP boards, it is important that the stencil allows solder paste to be applied to testpoints.

Promotional Materials 2005-06-09

PDF PDF 214 KB
CCGA Lead-Free Study
Reliability Testing and Data Analysis of an 1657CCGA (Ceramic Column Grid Array) Package with Lead-Free Solder Paste on Lead-Free PCBs (Printed Circuit Boards).

Promotional Materials 2004-06-04

PDF PDF 480 KB