这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

按主题

按内容类型

按产品类别

1-13 / 13

排序:
Can I retrofit option H75 or H76 on my 478A Coaxial Thermistor Mount sensor?
The option H75 and H76 can not be retrofitted on an existing 478A. Either of these options must be ordered at the time the 478A is originally purchased.

FAQ 2013-11-17

IO Libraries Suite: What is new with Keysight IO Libraries Suite 14.0?
Keysight IO Libraries Suite provides a new and improved set of tools for establishing, verifying, and troubleshooting instrument-to-PC connections.

FAQ 2010-10-30

IO Libraries Suite: What is included with the Keysight IO Libraries Suite?
Keysight I/O Libraries, Keysight Connection Expert,I/O Configuration and Troubleshooting Tools, API’s for Managing and Controlling LXI-based Instruments, and Quick Access to Instrument Drivers and Code Samples

FAQ 2010-10-30

IO Libraries Suite: What has changed in version 14.2?
Version 14.2 includes defect fixes and makes two changes to improve the compatibility of Keysight 488 with third-party software.

FAQ 2010-09-08

IO Libraries Suite: What is the definition of an “Keysight instrument”?
For the purposes of this IO Libraries Suite License Grant, an “instrument” is a device, or a chassis or mainframe that holds such device(s)

FAQ 2010-09-08

IO Libraries Suite: What are the differences between Keysight IO Libraries Suite versions 14.0 and 14.1?
The major enhancement that has been added to version 14.1 is compatibility with National Instruments NI-488.2 API or I/O Library.

FAQ 2010-09-08

IO Libraries Suite: What interfaces and operating systems are supported?
View the Keysight IO Libraries Support matrices.

FAQ 2010-09-08

VEE支持哪些操作系统?
请参见支持列表。

FAQ 2010-06-14

IO Libraries Suite: What programming languages are supported with Keysight IO Libraries version 15.1?
It depends on the API you are using.

FAQ 2009-08-25

IO Libraries Suite: What are the terms of the Licensing Grant?
For every individual Keysight instrument, Keysight hardware I/O product (including Keysight GPIB cards and Keysight I/O converters)…

FAQ 2007-01-08

Does the Keysight 34401A have a LAN IO Connection?
No. However, if you require Local Area Network (LAN) connectivity, consider the Keysight E5810A LAN-to-GPIB gateway.

FAQ 2004-09-23

Scan Speed Using the 44702A and the 44710A

FAQ 2002-06-27

Sampling Rate and 44715A Frequency Measurements

FAQ 2002-06-27