聯絡是德專家

技術支援

電子量測

依產品型號搜尋: 例如: 34401A, E4440A

1-7 / 7

排序:
J-BERT N4903B High-Performance Serial BERT - Data Sheet
Updated J-BERT N4903B data sheet revision 1.3. Especially PCIe3 related enhancements covered by our PR in Jan 2013. Also covers all enhancements since SW releases 6.80 to 7.40

產品型錄 2015-01-14

N2101B 10.3125 Gb/s Bit Error Ratio Tester - Data Sheet
The N2101B PXIT 10.7 Gb/s Bit Error Ratio Tester consists of a high accuracy clock source, data pattern generator, and error detector. It will automatically perform bit error ratio analysis to characterize the quality of devices at 10 standard internal rates from 155 Mb/s to 8.5 Gb/s.

產品型錄 2012-01-27

Keysight N4915A-014 PCI Express 3.0® 校驗通道
如與 Keysight J-BERT N4903B 和 N4916BN 搭配使用,Keysight 4915A-014 PCI Express 3.0® 校驗通 道可依據 PCIe 3.0 1.0 修訂版標準產生接收器應力狀況。

產品型錄 2011-10-31

PXIT 10.3125 Gb/s Pattern Generator N2102B and PXIT Synthesizer N2099A Data Sheet
The N2102B PXIT Pattern Generator is a 2-slot PXI module capable of generating a number of industry standard patterns with very low jitter, from 622 Mb/s to 11.1 Gb/s. The N2099A PXIT Synthesizer is a 2-slot PXI module with dual RF outputs, tunable over a 2 GHz range.

產品型錄 2010-09-20

PDF PDF 2.54 MB
是德N2100B PXIT 10.3125 Gb/s數位通訊分析儀
是德N2100B PXIT 10.3125 Gb/s數位通訊分析儀

產品型錄 2009-05-18

N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet
N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet

產品型錄 2008-06-26

N2102A PXI 8.5Gb/s Pulse Pattern Generator and N2099A PXI Synthesizer
The N2102A PXI 8.5Gb/s Pulse Pattern Generator and N2099A PXI Synthesizer form part of the N2100 range of PXI modules.

產品型錄 2007-01-12

PDF PDF 848 KB