Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 194

Sort:
PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

Catálogo 2017-09-01

PDF PDF 10.82 MB
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

Demonstração 2017-08-17

J-BERT M8020A High-Performance BERT - Configuration Guide
This document provides support to customers and field engineers when configuring the J-BERT M8020A High-Performance BERT for purchase.

Guia de configuração 2017-08-17

PDF PDF 1.28 MB
J-BERT M8020A High-Performance BERT - Data Sheet Version 3.5
-BERT M8020A enables fast and accurate receiver characterization of single and multi-lane devices operating up to 16 or 32Gb/s. M8020A is the first product of the new M8000 Series.

Folha de Dados 2017-08-13

Keysight T10 SAS Link Training User Guide
This document describes how to install, basic setup, GUI usage and perform calibrations and tests using the Keysight T10 SAS Link Training Plugin.

Manual do usuário 2017-08-09

PDF PDF 2.38 MB
Keysight M8000 Series of BER Test Solutions - Programming Guide
This guide provides detailed information on (remote) programming the Keysight J-BERT M8020A High-Performance BERT, including SCPI Command Language & Reference, including Programming Basics & Examples.

Guia de programação e sintaxe 2017-08-01

PDF PDF 11.23 MB
Keysight M8000 Series of BER Test Solutions - User Guide
The Keysight J-BERT M8020A high-performance BERT enables fast, accurate receiver characterization of single-and multi-lane devices running up to 16 or 32 Gb/s. With today’s highest level of integration, the M8020A streamlines your test setup.

Manual de operação 2017-08-01

PDF PDF 19.14 MB
M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

Folha de Dados 2017-07-20

PDF PDF 2.17 MB
Keysight OIF-CEI 28G VSR/SR Compliance Test User Guide
This document describes how to install, basic setup, GUI usage and perform calibrations and tests using the OIF-CEI 28G VSR/SR Compliance Test Plugin.

Manual do usuário 2017-07-07

PDF PDF 3.90 MB
Keysight M8000 Series of BER Test Solutions - Installation Guide
This guide provides detailed information for installing Keysight M8000 modules, including the Keysight M9536A AXIe Embedded Controller, in the Keysight M9505A AXIe chassis.

Manual de instalação 2017-06-01

PDF PDF 14.45 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Folha de Dados 2017-05-04

PDF PDF 5.37 MB
J-BERT M8020A High-Performance BERT and M8030A Multi-Channel BERT- Getting Started Guide
This guide provides high-level information for an initial setup of the Keysight J-BERT M8020A High-Performance BERT

Manual de instalação 2017-04-01

PDF PDF 9.39 MB
Download the 2017 Lightwave Catalog
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catálogo 2017-03-31

Reduce your test time with a new 4-in-1 pulse generator - download free application notes
Reduce your test time with a new 4-in-1 pulse generator - download free application notes

Nota de aplicação 2016-12-07

N4917B Optical Receiver Stress Test Solution – Video
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

Demonstração 2016-11-30

Extended Service Period (ESP) Solutions Model Numbers - Selection Guide
Selection of models available for repair agreements, per incident repair and/or calibration for instruments that are no longer being manufactured and are obsolete in production.

Brochura 2016-10-14

PDF PDF 1.54 MB
81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Folha de Dados 2016-08-31

Overcoming Test Challenges of USB Type-C - Application Note
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

Nota de aplicação 2016-08-10

PDF PDF 3.19 MB
M8048A ISI Channels – Data Sheet
The M8048A ISI Channels can be used to emulate channel loss in receiver test setups. By cascading the traces within one box with the other box a wide range of channels can be emulated with very fine resolution steps. With their small size the ISI channels can be located closely to the device under test. The cascadable ISI channels are complemented by Keysight’s compliance channels for SATA, DisplayPort, PCI Express, and HDMI.

Folha de Dados 2016-07-12

PDF PDF 1.18 MB
Keysight M8000 Series BER Test Solutions - Tips for Preventing Damage
How to properly setup and use the M8000 Series BER Test Solutions avoiding damage & misuse

Manual de operação 2016-07-01

PDF PDF 279 KB
How to Test USB Type-C Alt Mode and the Standards Running Across It - Application Note
This application note discusses how Alt mode works with power delivery circuitry to transmit/receive unique data signals/more power, so Type-C can be used for many USB & non-USB, device connections/control.

Nota de aplicação 2016-04-29

How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

Demonstração 2016-02-12

Keysight Type-C Solution: Create a faster path to done

Materiais promocionais 2016-02-12

PDF PDF 911 KB
USB 3.1 10G Type-C Receiver Testing - video
How do you test a USB 3.1 gen2 10G Type-C receiver? It can be very complex. This video provides an overview of intrinsic jitter requirements, automated calibration options, getting your device into loopback mode, and more!

Demonstração 2016-01-25

Video - What is the USB Type-C Signal Plan? How does orientation independence happen?
This video describes the signal plan for the new USB Type-C connector.

Demonstração 2015-12-16

1 2 3 4 5 6 7 8 Avançar