이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

분야별 검색결과

제품 카테고리별

기타 카테고리별

426-450 / 20129

정렬방식:
1GG5-4023 0.2 - 20 GHz Integrated Directional Detector - Data Sheet
The 1GG5-4023 is a low-loss, directional detector with an integrated diode, capacitor and resistors on chip for easy use in leveling loop circuits.

데이터시트 2016-09-30

PDF PDF 869 KB
N8842A ARINC 429 and MIL-STD-1553 Protocol Triggering and Decode - Data Sheet
Easily debug and test designs that include ARINC 429 and MIL-STD-1553 protocols using an Infiniium oscilloscope.

데이터시트 2016-09-30

PDF PDF 1.03 MB
Best Practices for Connector Models
Eric Bogatin, Signal Integrity Journal Editor, discusses best practices for connector modeling and measuring with Heidi Barnes, Keysight ADS application engineering specialist, and Jim Nadolny, Principle SI Engineer for Samtec.

기사 2016-09-30

1GG7-4105 DC – 3 GHz SPDT Switch - Data Sheet
The 1GG7-4105 is a GaAs monolithic microwave integrated circuit (MMIC) designed for low insertion loss from DC to 3 GHz.

데이터시트 2016-09-30

PDF PDF 926 KB
Unlocking Millimeter Wave Insights
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

기본 데모 2016-09-30

Solving Design and Test Challenges for Medical Devices - Solution Brochure
This brochure showcases Keysight in the emerging Wireless Medical Devices market and provides descriptions on its broad and powerful medical design and test solutions as well as details on the market.

브로셔 2016-09-30

PDF PDF 6.71 MB
1GC1-4168 Broadband DC - 26.5 GHz Gilbert-Cell Mixer - Data Sheet
The 1GC1-4168 is a broadband downconverting mixer designed for applications that require load-insensitive conversion loss, good spurious signal suppression and reasonable dynamic range.

데이터시트 2016-09-30

PDF PDF 2.80 MB
1GG7-4108 DC - 10 GHz SPDT Switch - Data Sheet
The 1GG7-4108 is a broadband microwave switch with low insertion loss and high isolation that can be used as a general purpose SPDT solid state switch.

데이터시트 2016-09-30

PDF PDF 1 KB
M937xA PXIe Vector Network Analyzer Modules - Data Sheet and Technical Specs
Data sheet and Technical Specs for the M937xA PXIe Vector Network Analyzer module.

데이터시트 2016-09-30

PDF PDF 1.78 MB
Radio Test, Reference Solution for Military, Public Safety & Avionics Radio Communications
This brochure describes the technical features and benefits of Keysight's Radio Test Reference Solution - hardware and software configurations for testing tactical and public safety radio.

브로셔 2016-09-29

PDF PDF 2.64 MB
E5061B Firmware Revision History

릴리스 노트 2016-09-29

PDF PDF 89 KB
E4982A Firmware Revision History

릴리스 노트 2016-09-29

PDF PDF 110 KB
Programmers Guide for CX3300 Device Current Waveform Analyzer
Contains reference information to help you program Keysight CX3300 over the remote interface using the SCPI programming language.

프로그래밍 및 구문 가이드 2016-09-29

ZIP ZIP 569 KB
N9040B UXA X-Series Signal Analyzer, Multi-touch - Configuration Guide
This document will help determine which performance options, measurement apps, accessories and services to include with a new UXA or to add as upgrades to an existing UXA.

구성 가이드 2016-09-29

5G 무선 통신 기술의 선두 유지
Watch 5G tutorial Keysight wireless design and test tools enable the exploration of new technologies needed for next-generation 5G communications.

판촉 자료 2016-09-29

5G 무선 통신 기술의 선두 유지
5G 자습서 “키사이트 무선 설계와 테스트 툴은 차세대 5G 통신에 필요한 새로운 기술 탐색 지원” 보기

판촉 자료 2016-09-29

N9020B MXA X-Series Signal Analyzer, Multi-touch - Configuration Guide
This configuration guide provides hardware and software options for the N9020B MXA signal analyzer

구성 가이드 2016-09-28

InfiniiVision X-Series Oscilloscope Family - Selection Guide
Compare all of the models in the InfiniiVision X-Series of oscilloscopes at a glance with this simple selection guide. Quickly see the key specifications and applications of each oscilloscope family.

선택 가이드 2016-09-28

N9010B EXA X-Series Signal Analyzer, Multi-touch - Configuration Guide
This configuration guide provides hardware and software options for the N9010B EXA signal analyzer

구성 가이드 2016-09-28

N9000B CXA X-Series Signal Analyzer, Multi-touch - Configuration Guide
This configuration guide will help you determine which performance options, measurement apps, accessories and services to include with a new CXA multi-touch or add as upgrades to existing units.

구성 가이드 2016-09-28

N1090A, N1092A/B/C/D/E and N1094A/B DCA-M Optical and Electrical Sampling Oscilloscopes - Data Sheet
The Keysight N1090A, N1092A/B/D and N1094A/B/D optical sampling oscilloscopes provide high accuracy, low-cost solutions for optical waveform analysis as explained in this technical overview.

데이터시트 2016-09-28

PDF PDF 1.39 MB
1GG7-4110 40 GHz Double Balanced Mixer - Data Sheet
The 1GG7-4110 is a double balanced ring-diode mixer optimized for good conversion gain at RF frequencies from 20-40 GHz and maximum LO-RF isolation.

데이터시트 2016-09-28

PDF PDF 1.77 MB
M90XA X-Series Measurement Applications for Modular Instruments - Revision History
Provides a list of enhancements and issues resolved in the various releases.

릴리스 노트 2016-09-28

PDF PDF 146.08 KB
Keysight 6000 X-Series versus Teledyne-LeCroy 6Zi - Competitive Comparison
Quickly see how the Keysight 6000 X-Series oscilloscopes compare to the Teledyne-LeCroy 6Zi.

경쟁 제품 비교 2016-09-28

PDF PDF 833 KB
Radio Test Solution for Military, Public Safety, and Avionics Radio Communications – Configuration G
This configuration guide provides hardware and software options for Keysight's Radio Test Reference Solution

구성 가이드 2016-09-28

PDF PDF 3.67 MB

이전 ... 11 12 13 14 15 16 17 18 19 20 ... 다음