Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

201-225 sur 757

Tri:
A Packaged 60 GHz Low-Power Transceiver with Integrated Antennas for Short-Range Communications
This paper describes a 60-GHz transceiver with integrated antennas for short range and low power wireless communications fabricated in a CMOS 65nm SOI technology.

Article 2013-03-25

PDF PDF 429 KB
Optimize Time Gating in Spectrum Analysis
Although various types of time gating exist, some applications are more appropriate for certain time-gating methods. Beyond making this determination, designers should know the latest techniques for gate triggering and measuring wide-bandwidth signals.

Article 2013-03-20

Turn Your Keysight Handheld Meter into a Data Logger - Case Study
Case study on how to turn Keysight Handheld Meter with U1177A IR-to-Bluetooth® adapter with an Android Phone or tablet PC into a Data Logger keywords: U1177A Bluetooth Adapter, Keysight Wireless Remote Connectivity Solution, bluetooth adapter, Handheld DMM, data logger

Étude de cas 2013-03-11

PDF PDF 898 KB
Automating Communications Measurement - Article
This article demonstrates how you can automate measurements, control instruments, develop GUI-based applications, and generate reports for the Agilent 33220A waveform generator using MATLAB software.

Article 2013-02-07

An Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms - TechBriefs Article
An article on Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms.

Article 2013-02-01

Electronic Manufacturing Test Support eNews - February 2013
Latest information to help you with ICT, 5DX and Automotive Electronics Functional Test Systems Support

Bulletin d'information 2013-01-31

Designing Multiple-Throw Switches in a MMIC Configuration
A Chip Design article by P. Sreenivasa Rao, design flow verification expert at Agilent Technologies.

Article 2013-01-31

Agilent embraces GaN modeling in IC-CAP upgrade
EETimes Design Article highlights new capabilities in IC-CAP 2013.01.

Article 2013-01-09

Asahi Kaesei Microdevices Corporation Develops High-End, Low-Noise Process
AKM to develop the highest low-noise process by using Keysight's state of the art 1/f noise measurement system.

Étude de cas 2013-01-09

Ball Grid Array Joint Inspection Using X-ray as it relates to voids and the IPC-7095A specification
With the introduction of Lead-free solder, voiding within Ball Grid Array (BGA) joints is potentially a major issue. This article discusses the relationship to voiding, the IPC standard and Automated X-ray Inspection.

Dossier 2012-12-06

PDF PDF 105 KB
Spectrum Analyzer CW Power Measurements and the Effects of Noise - Article
This paper examines how to configure a spectrum analyzer to measure a low-power continuous wave (CW) signal so that the trade-off between measurement time and accuracy is optimized.

Article 2012-12-01

PDF PDF 386 KB
EDN's 19th Annual Innovation Awards Finalists: Agilent's PNA-X NVNA

Article 2012-11-30

Future Device Modeling Trends
Modeling the nonlinear device (basic nonlinear component) for circuit and system simulation downstream.

Article 2012-11-28

PDF PDF 6.08 MB
The New Techniques Simplify Military Frequency-Converter Characterization - Article Reprint
This article is about a new technique that simplifies and reduces the cost of the measurement test set up.

Article 2012-11-01

PDF PDF 2.44 MB
The Ins and Outs of Microwave Signal Capture and Playback - Article Reprint
Looks at capture and playback of microwave signals and the multitude of applications in the evaluation of communications, radar and electronic warfare systems.

Article 2012-11-01

PDF PDF 758 KB
Digital Baseband and RF Domain Integration Challenges in Radar Systems - Article Reprint
Reconfigurable radar systems employ digital technology in the form of FPGAs and DSPs.That digital technology is combined with RF technology to achieve a high level of flexibility.

Article 2012-11-01

PDF PDF 406 KB
Electronic Manufacturing Test Support eNews - October 2012
Latest information to help you with ICT, 5DX and Automotive Electronics Functional Test Systems Support

Bulletin d'information 2012-10-31

Testing Interference in a Wireless Environment - Article Reprint
Identification and reduction of interference has become essential to the proper operation in all wireless systems.

Article 2012-10-22

PDF PDF 202 KB
Carrying Microwave Precision Into the Field - Article Reprint
Microwave Journal, September 2012 FieldFox product feature.

Article 2012-10-22

PDF PDF 1.83 MB
Enabling Fast Characterization of PA Performance with Modulated Signals
Microwave Product Digest (MPD) featured article written by Agilent Technologies' Andy Howard.

Journal 2012-10-15

Choose the right system calibration services for your Keysight i3070/3070 In-circuit Test System
Keysight offer a range of new calibration service with and without system calibration license to use for your Keysight i3070/3070 In-circuit Test System

Étude de cas 2012-09-28

Article: COTS Gear Generates Multi-Emitter Test Signals
This article discusses COTS test hardware and software being used to create multi-emitter test signals using ESL design simulation software and wideband AWGs

Article 2012-09-27

Simplifying the Troubleshooting of Intercity Trains While Enhancing Worker Safety - Case Study
The Keysight Wireless Remote Connectivity Solution simplifies data logging tasks. With the free data-logging application from Keysight, the engineer can view live readings, and switch from point-to-point, or view data from up to three points simultaneously.

Étude de cas 2012-09-13

PDF PDF 232 KB
ICT Total Cost of Ownership - Article Reprint
This article examines how the total cost of ICT ownership continues to change. It discusses the factors that a manufacturer should consider before making an investment.

Article 2012-08-24

PDF PDF 301 KB
Changes in Test Coverage - Article Reprint
This article discusses challenges behind in-circuit testing on modern-day high speed, high complexity PCBAs, and work-around solutions currently available.

Article 2012-08-24

PDF PDF 235 KB

Précédente 1 2 3 4 5 6 7 8 9 10 ... Page suivante