이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

제품 카테고리별

76-100 / 3283

정렬방식:
Signal Studio for LTE/LTE-Advanced/LTE-Advanced Pro FDD/TDD - Technical Overview
Create Keysight validated and performance optimized 3GPP LTE/LTE-Advanced FDD and TDD compliant reference signals and reduce the time you spend on signal simulation.

기술 개요 2017-06-07

W1919 GNSS Baseband Verification Library
SystemVue Algorithm Reference Library for Global Navigation Satellite Systems (GNSS), Intended for System Architecture, Baseband Algorithms and Verification.

데이터시트 2017-06-07

RP7900 Series Regenerative Power System - Data Sheet
Data sheet for the RP7900 Series Regenerative Power System containing specifications, options, accessories, and ordering information.

데이터시트 2017-06-07

PDF PDF 1.62 MB
802.11ad Integrated RF Test Solution - Data Sheet
The E7760A and M1650A provide IF (6-17GHz) and RF (55-68GHz) physical-layer signals for 802.11ad WiGig device testing. This document describes their performance and physical characteristics.

데이터시트 2017-06-02

PDF PDF 1.44 MB
U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

데이터시트 2017-06-01

PDF PDF 582 KB
N8480 Series Thermocouple Power Sensors - Data Sheet
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

데이터시트 2017-06-01

U2300A Series USB Modular Multifunction Data Acquisition Devices
Acquire data at high sampling rates with multiple input channels with the USB modular DAQ.

데이터시트 2017-06-01

PDF PDF
U8489A DC to 120 GHz USB Thermocouple Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

기술 개요 2017-05-31

PDF PDF 98 KB
U8489A DC to 120 GHz USB Thermocouple Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

기술 개요 2017-05-31

ZIP ZIP 1.20 MB
U7238E MIPI D-PHY Compliance Test Software for Infiniium Oscilloscopes - Technical Overview
It introduces how the Keysight’s U7238E MIPI D-PHY compliance test software gives you a fast and easy way to validate and debug your embedded D-PHY data links in accordance to the specification and CTS. The D-PHY electrical test software allows you to automatically execute D-PHY electrical checklist tests for CSI-2 and DSI-2 architectures and displays the results in a flexible report format. In addition to the measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.

기술 개요 2017-05-26

PDF PDF 1.60 MB
U2722A/U2723A USB Modular Source Measure Unit - Data Sheet
This datasheet contains the key features, specifications and ordering information of the U2722A/U2723A USB source measure unit.

데이터시트 2017-05-24

PDF PDF 1.18 MB
U2722A/U2723A USB Modular Source Measure Unit
Source and measure DC voltage/current reliably with the USB modular source measurement unit.

데이터시트 2017-05-24

PDF PDF
E5061B-3L3/3L4/3L5 LF-RF Network Analyzer with Option 005 Impedance Analysis Function - Data Sheet
The E5061B-005 is the impedance analysis firmware option for the E5061B-3L5 ENA Series LF-RF network analyzer. The E5061B-005 combines network analysis (NA) and impedance analysis (ZA) functions in a single instrument, with comprehensive component and circuit characterization

데이터시트 2017-05-23

U2751A USB Modular Function/Arbitrary Waveform Generator - Data Sheet
This is the datasheet for the U2761A USB Modular Function/ Arbitrary Waveform Generator which is equipped with 20MHz Sine and Square waveforms, pulse generation and arbitrary waveform editor.

데이터시트 2017-05-22

PDF PDF 2.07 MB
U2761A USB Modular Function/Arbitrary Waveform Generator
Generate standard and arbitrary waveforms quickly with the USB modular function generator.

데이터시트 2017-05-22

PDF PDF
U8480 Series USB Thermocouple Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U8480 Series USB thermocouple power sensors.

데이터시트 2017-05-22

U2701A/U2702A USB Modular Oscilloscope - Data Sheet
This data sheet contains the key features, specifications and ordering information of the U2701A/U2702A USB modular oscilloscopes

데이터시트 2017-05-19

PDF PDF 2.26 MB
U2741A USB Modular Digital Multimeter - Data Sheet
This is the datasheet for the Keysight U2741A USB Modular Digital Multimeter which is a 5.5-digit resolution digital multimeter that is able to capture up to 100 readings/sec.

데이터시트 2017-05-19

PDF PDF 2.07 MB
N6141C EMI Receiver X-Series Measurement Application, Multi-Touch - Technical Overview
The EMI receiver measurement application allows you to perform precompliance measurements and diagnostic evaluation of your designs with Keysight's X-Series signal analyzers.

기술 개요 2017-05-19

PDF PDF 3.30 MB
U2701A/U2702A USB Modular Oscilloscope
View more details over a longer timeframe with the high sampling rate and memory depth of the USB modular oscilloscope.

데이터시트 2017-05-19

PDF PDF
U2741A USB Modular Digital Multimeter
Measure voltage, current, resistance and temperature up to 100 readings per second at 5.5-digit resolution with USB modular DMM.

데이터시트 2017-05-19

PDF PDF
DCA Accessories - Technical Overview
Learn more about the probes and accessories that are compatible with DCA oscilloscopes.

기술 개요 2017-05-17

PDF PDF 1.11 MB
PCIe High-Speed Digitizer - ADC card, with FPGA Signal Processing - Data Sheet
Datasheet of the U5303A PCIe high-speed digitizer with on-board processing which explain the FDK implemented in the FPGA.

데이터시트 2017-05-17

N9054C VMA Vector Modulation Analysis X-Series Measurement Application, Multi-Touch
The VMA Vector Modulation Analysis measurement application provides a wide range of measurements, digital types and filters to perform signal analysis with Keysight's X-Series signal analyzers.

기술 개요 2017-05-17

PDF PDF 2.25 MB
Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

기술 개요 2017-05-16

PDF PDF 2.79 MB

이전 1 2 3 4 5 6 7 8 9 10 ... 다음