您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

176-200 / 3224

排序:
N7004A 33 GHz Optical-to-Electrical Converter - Data Sheet
The Keysight N7004A optical-to-electrical converter is designed for direct optical-to-electrical conversion of optical telecom or data com signals into an Infiniium real-time oscilloscope.

產品型錄 2016-10-25

PDF PDF 1.82 MB
Electrical and Optical Clock Data Recovery Solutions - Data Sheet
Keysight N1076A and N1077A clock recovery solutions are ideal for many transmitter and receiver test setups for computers, datacom, and communication standards as explained in this data sheet.

產品型錄 2016-10-25

U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

產品型錄 2016-10-24

E4991B Impedance Analyzer - Data Sheet
This is the technical specification for the E4991B The E4991B impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

產品型錄 2016-10-20

PDF PDF 7.65 MB
M9379A RF Amplifier - Data Sheet
The Keysight M9379A PXI RF Amp including two amplifiers, RF switches and a programmable step attenuator is designed to operate with the Keysight M9485A PXIe Vector Network Analyzer (VNA).

產品型錄 2016-10-18

PDF PDF 1.67 MB
USB2.0 Cable-Connector Assembly Compliance Test - Test Solution Overview Using the ENA Option TDR
This describes how to make measurements of USB 2.0 cable & connector assemblies Compliance Tests by using the Keysight E5071C ENA Option TDR.

技術總覽 2016-10-18

PDF PDF 1.82 MB
665xA Series Single-Output 500 W GPIB Power Supplies - Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the Keysight 6651A, 6652A, 6653A, 6654A and 6655A DC power supplies, and all the 6650 Series special option power supplies.

產品型錄 2016-10-17

PDF PDF 636 KB
34450A Multimeter 5.5 Digit Dual Display, Benchtop DMM - Data Sheet
This is the datasheet for the Keysight 34450A benchtop DMM which highlights the key features along with the specification table and more.

產品型錄 2016-10-11

TrueIR Series Thermal Imager - Data Sheet
This document is the datasheet for the TrueIR series Thermal Imager which outlines the key features, specifications and options for U5855A, U5856A and U5857A.

產品型錄 2016-10-10

HMMC-5623 DC to 12 GHz Packaged High Efficiency Divide-by-8 Prescaler - Data Sheet
The HMMC-5623 s a highly sensitive broadband divide-by-8 prescaler used in communications and EW systems that require frequency translation and down conversion.

產品型錄 2016-10-10

Standards Lab Calibration - Technical Overview
Keysight has expanded its Standards Lab Calibration offerings to include numerous new capabilities. Learn about our new capabilities, including: optical, physical, dimensional, and many more!

技術總覽 2016-10-05

Standards Lab Calibration - Technical Overview
Keysight has expanded its Standards Lab Calibration offerings to include numerous new capabilities. Learn about our new capabilities, including: optical, physical, dimensional, and many more!

技術總覽 2016-10-05

PDF PDF 2.36 MB
N8843A I3CSM Protocol Trigger and Decode for Infiniium Oscilloscope - Data Sheet
The I3C (Improved Inter Integrated Circuit) Protocol triggering and decode application help to monitoring I3C interface protocol communication and finding cause of issue on the bus.

產品型錄 2016-10-04

1GG8-4021 V- and W-Band Waveguide Diode Mixer IC - Data Sheet
The 1GG8-4021 is a broadband single-balanced diode harmonic mixer that is used in V-band and W-band downconversion.

產品型錄 2016-10-03

PDF PDF 1.34 MB
1GG5-4213 0.2 - 20 GHz Packaged Integrated Directional Detector - Data Sheet
The 1GG5-4213 is a low-loss, directional detector with an integrated diode, capacitor and resistors on chip for easy use in leveling loop circuits.

產品型錄 2016-10-03

PDF PDF 1.68 MB
1GG7-4138 DC to 4 GHz Preamplifier - Data Sheet
The 1GG7-4138 is a broadband RF amplifier designed for low noise and low distortion while providing moderate output power.

產品型錄 2016-10-03

PDF PDF 3.33 MB
1GG5-4040 Broadband Integrated Diode - Data Sheet
The 1GG5-4040 is a broadband, dual range beam lead diode that integrates capacitors and resistors for power detection applications.

產品型錄 2016-10-03

PDF PDF 2.50 MB
1GG7-4147 100 kHz - 3 GHz Broadband Power Amplifier - Data Sheet
The 1GG7-4147 is a 100 kHz to 3 GHz power amplifier designed with low distortion and high saturated output power.

產品型錄 2016-10-03

PDF PDF 1.50 MB
1GC1-4298 DC - 26.5 GHz Packaged Gilbert-Cell Mixer - Data Sheet
The 1GC1-4298 is a broadband downconverting mixer designed for applications that require load-insensitive conversion loss, good spurious signal suppression and reasonable dynamic range.

產品型錄 2016-10-02

PDF PDF 2.36 MB
N6700 Modular Power System Family - Data Sheet
The N6700 MPS gives test system designers the flexibility to mix and match from over 30 different DC power modules to create a 1- to 4-channel DC power system optimized to meet specific test requirements.

產品型錄 2016-10-02

PDF PDF 1.81 MB
N6700 Modular Power System Family - Data Sheet
The N6705 DC Power Analyzer represents an entirely new instrument category for R&D engineers. It provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT.

產品型錄 2016-10-01

1GC1-4245 DC - 26.5 GHz Packaged Biasable Integrated Diode Limited - Data Sheet
The 1GC1-4245 can be used as a protection circuit for ESD and DC transients, Reverse Power Protection (RPP) or as an adjustable RF limiter in a QFN package.

產品型錄 2016-10-01

PDF PDF 2.17 MB
1GC1-4168 Broadband DC - 26.5 GHz Gilbert-Cell Mixer - Data Sheet
The 1GC1-4168 is a broadband downconverting mixer designed for applications that require load-insensitive conversion loss, good spurious signal suppression and reasonable dynamic range.

產品型錄 2016-09-30

PDF PDF 2.80 MB
1GG5-4016 0.2 to 20 GHz Integrated Directional Detector - Data Sheet
The 1GG5-4016 is a low-loss, directional detector with an integrated diode, capacitor and resistors on chip for easy use in leveling loop circuits.

產品型錄 2016-09-30

PDF PDF 827 KB
N8842A ARINC 429 and MIL-STD-1553 Protocol Triggering and Decode - Data Sheet
Easily debug and test designs that include ARINC 429 and MIL-STD-1553 protocols using an Infiniium oscilloscope.

產品型錄 2016-09-30

PDF PDF 1.03 MB

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁