Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

201-225 sur 3170

Tri:
1GG7-4243 DC - 10 GHz SMT Packaged High Power Amplifier - Data Sheet
The 1GG7-4243 is a traveling wave amplifier designed as a wideband power block with high output power and moderate gain from 2 to 10 GHz.

Fiche signalétique 2016-09-26

PDF PDF 1.70 MB
1GC1-4293 DC-26.5 (50) GHz, GaAs HBT MMIC, Packaged Limiter - Data Sheet
The 1GC1-4293 is a 26.5 GHz, packaged integrated diode limiter (usable to 50 GHz) that can be used to protect sensitive RF circuits and subsystems from excess RF power, DC transients, and ESD.

Fiche signalétique 2016-09-26

PDF PDF 1.56 MB
1GG7-4257 DC - 26.5 GHz SPDT GaAs Packaged MMIC Switch - Data Sheet
The 1GG7-4257 is a broadband microwave switch with low insertion loss and high isolation that can be used as a general purpose SPDT solid state switch.

Fiche signalétique 2016-09-24

PDF PDF 1 KB
1GC1-4021 Broadband GaAs HBT MMIC Multi–Modulus Prescaler - Data Sheet
The 1GC1-4021 GaAs HBT MMIC prescaler offers broadband frequency translation for use in communications and EW systems incorporating high-frequency PLL circuits.

Fiche signalétique 2016-09-24

PDF PDF 5.18 MB
1GC1-8290 DC - 12 GHz Multi-Modulus Packaged Prescaler - Data Sheet
The 1GC1-8290 is a highly sensitive broadband multi-modulus prescaler used in communications and EW systems that require frequency translation and down conversion.

Fiche signalétique 2016-09-24

PDF PDF 2.86 MB
1GC1-4266 DC - 12 GHz Packaged Divide-by-4 Prescaler - Data Sheet
The 1GC1-4266 s a highly sensitive broadband divide-by-4 prescaler used in communications and EW systems that require frequency translation and down conversion.

Fiche signalétique 2016-09-24

PDF PDF 2.24 MB
M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

Fiche signalétique 2016-09-23

1GC1-4268 DC - 12 GHz Packaged Divide-by-2 Prescaler - Data Sheet
The 1GC1-4268 is a highly sensitive broadband divide-by-2 prescaler used in communications and EW systems that require frequency translation and down conversion.

Fiche signalétique 2016-09-23

1GG7-4157 DC – 20 GHz SPDT GaAs MMIC Switch - Data Sheet
The 1GG7-4157 is a GaAs monolithic microwave integrated circuit (MMIC) designed for low insertion loss and high isolation from DC to 20 GHz.

Fiche signalétique 2016-09-23

PDF PDF 968 KB
GPIB, USB and Instrument Control products - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

Fiche signalétique 2016-09-23

1GG7-4231 DC - 6 GHz 15 dB/3 Bit GaAs MMIC Step Attenuator - Data Sheet
The 1GG7-4231 is a packaged 3 Bit, 0 - 15 dB by 5 dB step GaAs MMIC Step Attenuator designed for low insertion loss and low distortion from DC to 6 GHz.

Fiche signalétique 2016-09-22

PDF PDF 846 KB
1GC1-4053 DC - 65 GHz Integrated Diode Limiter - Data Sheet
The 1GC1-4053 is a 65 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

Fiche signalétique 2016-09-22

PDF PDF 1 KB
1GG7-4081 DC - 6 GHz 15 dB/3 Bit GaAs MMIC Step Attenuator - Data Sheet
The 1GG7-4081 is a 3 bit, 0 - 15 dB by 5 dB step GaAs MMIC step attenuator designed for low insertion loss and low distortion from DC to 6 GHz.

Fiche signalétique 2016-09-22

PDF PDF 1.36 MB
U9391C/F/G Comb Generators - Technical Overview
This technical overview provides an overview and specifications for the U9391C comb generator, which was designed as a phase reference standard for the N5242A PNA-X network analyzer.

Présentation technique 2016-09-19

PDF PDF 1.91 MB
Infoline Web Services Suite - Data Sheet
Achieve your software and hardware management goals with our online and professional services options

Fiche signalétique 2016-09-16

PDF PDF 192 KB
Waveguide Harmonic Mixers M1971E/V/W - Technical Overview
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

Présentation technique 2016-09-14

U1610A/U1620A Handheld Digital Oscilloscope - Data Sheet
This data sheet is a technical document to describe the U1610A/U1620A handheld oscilloscope, its key features, hardware specifications and recommended accessories available for this product.

Fiche signalétique 2016-09-12

5500 AFM Controller Upgrade - Data Sheet
Features of benefits of the new digital controller with the 5500 AFM

Fiche signalétique 2016-09-12

PDF PDF 685 KB
1GC1-4262 DC - 4 GHz, High-Gain, Dual-Mode: Low-Noise/Medium-Power HBT Amplifier - Data Sheet
The 1GC1-4262 is a DC to 4 GHz, 20 dB gain, amplifier designed for use as a cascadable gain block as a low-noise preamplifier for receivers or as an output amplifier for moderate output power applications.

Fiche signalétique 2016-09-11

PDF PDF 2.98 MB
1GC1-4023 DC - 4 GHz, High-Gain, Dual-Mode: Low-Noise/Medium-Power HBT Amplifier - Data Sheet
The 1GC1-4023 is a DC to 4 GHz, 20 dB gain amplifier designed as a cascadable gain block as a Low–Noise preamplifier for receivers or as an output amplifier for moderate output power applications.

Fiche signalétique 2016-09-11

PDF PDF 1.76 MB
N7711A, N7714A Tunable Laser Sources - Data Sheet
The new N7711A and N7714A tunable laser sources are single-port and four-port versions, available with C-band or L-band wavelength coverage, ideal for realistic loading of transmission systems.

Fiche signalétique 2016-09-09

1GC1-4005 DC - 15 GHz HBT Series-Shunt Amplifier - Data Sheet
The 1GC1-4005 is a DC to 15 GHz, 10 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Fiche signalétique 2016-09-08

PDF PDF 1.64 MB
81980A, 81960A, 81940A, 81989A, 81949A, and 81950A Compact Tunable Laser Sources Data Sheet
Keysight's 819xxA high-power compact tunable lasers enable optical device characterization at high power levels and measurement of nonlinear effects. They improve the testing of all types of optical amplifiers and other active components, as well as broadband passive optical components. As single slot plug-in modules for Keysight's 8163A/B, 8164A/B and 8166A/B mainframes, they are a flexible and cost effective stimulus for single channel and DWDM test applications.

Fiche signalétique 2016-09-08

8487D Memory Information and Procedures
This document contains detailed internal product memory Information for the Keysight 8487D Diode Power Sensor.

Présentation technique 2016-09-07

PDF PDF 83 KB
E4990A Impedance Analyzer - Data Sheet
This is the technical specification for the E4990A The E4990A impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

Fiche signalétique 2016-09-06

Précédente 1 2 3 4 5 6 7 8 9 10 ... Page suivante